Welcome to the 2019 NEPCON Vietnam(2019.9.11-13)

The Vietnam International Exhibition on Electronic Components, Materials and Production Equipment (NEPCON Vietnam) will be held at the Vietnam International Exhibition Center in Hanoi from 2019.9.11-13. MEAN WELL’s booth number is G14, warmly welcome to visit us.
 
A series of start products will be exhibited. First of all—XLG series, this year’s flagship product, which covers 25 to 240W, and with constant power output design, is able to work at full load under input voltage range 100~305VAC (Class I). Furthermore, Input and output cable of XLG series are all global certified, and in line with India ( EESL) specification. For more information, please click on the video below.


                                  XLG Series Video Introduction
 
The second, the enclosed type LRS series, with power range from 15 to 350W, output voltage 3.3V to 48V and efficiency up to 91.5%, is fully automated, which featured LRS series with best cost-performance. In just three years after first debut, LRS series’ sales exceeded 10 million units and enjoyed worldwide reputation.


                                                    LRS Series
 
In addition, newly launched fan-less design UHP-1500 series, ultra-thin linear design LED driver SLD-80 series, 40W AC plug interchangeable adapter (Level VI) GE40 series and many other excellent products will be exhibited.
 
MEANWELL, focused on power supply manufacturing for 37 years, has 10 product lines, more than 10,000 standard power products covering AC/DC switching power supply, DC/DC converter, LED waterproof power supply, adapter, battery charger and DC/AC Inverters, which are widely used in medical, industrial automation, electronics, communications, LED lighting and other fields.
 
For more information, please come to MEANWELL booth G14,
Or you can make an appointment in advance by clicking below linkage:
https://www.nepconvietnam.com/html/for_visitors.html#register

Look forward to seeing you soon! Booth number: G14, 2019.9.11~13