MEAN WELL Presents Latest Medical Grade Configurable Power Supplies Solution at MDM Minneapolis 2019

By: Crystal Yang/Marketing Specialist
crystal.yang@meanwellusa.com

Minneapolis, MN, October 23-24, 2019 – MEAN WELL presents the latest Configurable Medical Power solution at MDM Minneapolis, Minneapolis,2019.  

For the 25th year, Medical Design & Manufacturing (MD&M) Minneapolis is one of the Leading Medtech Event in Midwest regions, it connects more than 500 suppliers and reveals the latest trends and technology from medical manufactures.

This year MEAN WELL is proud to showcase their intelligent configurable medical solution, NMP650/1K2 series. The NMP family has Medical (2XMOPP) and ITE dual safety, the intelligent output voltage and current programmable function make it suitable for wide range of medical applications.

MEAN WELL also showcase the latest released slim size miniaturized medical grade open frame RPS-120W&500W series. The RPS-120W is the only medical grade 3”x2” PCB type power supply on the market that can operate up to 120W, which is good for all kind of medical applications that requires low leakage current and low standby power consumption. The RPS-500 is a high power, 5”x3” medical grade open frame power supply, all series are certified with the latest medical safety IEC60601-1 and with 2XMOPP isolation level and ultra-low leakage current. For more product info please check www.meanwellusa.com for more detail.