SHP-10K Series: 10kW 3 Phase 3 Wire High Efficiency & Digitalized Power Supply

Viewers : 13576

By: Rex Lin / Product Manager
Rex.lin@meanwell.com

The world leader in standard power supply — MEAN WELL, in order to meet the needs of the latest high-power industrial applications, such as high-voltage charging systems, centralized bus power and other new applications, has launched its latest newly designed fully digital three-phase three-wire AC input SHP-10K power supply with 97% high efficiency, and maximum parallel output power up to 40kW.

Four DC output models are provided, including 55V, 115V, 230V and 380V, which serve various industries, such as automatic industrial equipment, charging energy storage systems, 5G communication equipment, centralized bus power, and many other applications. In addition, thanks to the fully digital design, the output voltage and current are programmable with CANBus, and optionally PMBus or MODBus communication protocols. In addition, various built-in monitoring signals are provided, such as over temperature alarm, DC-OK, fan fail alarm, AC fail alarm functions, which allow users to quickly control and integrate system equipment. Also, while applications in many industrial fields may be exposed to various harsh environments, the models are able to operate in a very wide temperature range covering -30oC ~ +50oC under full load conditions. SHP-10K also provides a choice of two different cooling methods, the forced-air cooling type with built-in fans and the water-cooling type, either of which can be easily selected according to the characteristics of the equipment or the environment.

In addition to the above features, SHP-10K is in line with the latest version of the EN/UL62368-1 international safety standards. Also, the mechanism is miniaturized (<2U), and can be installed with a standard 19-inch rack cabinet. It is the best choice of standard power supply for a wide variety of high-power industrial equipment.

Finally, MEAN WELL's high voltage DC (HVDC) output series includes both three-phase input and single-phase series. Please refer to the introduction of MEAN WELL's high-voltage DC output (HVDC) series in MEAN WELL's Virtual Expo. For a comparison of specifications for the relevant three-phase AC input series, please refer to the description below, or contact your MEAN WELL sales representative.
 

 Series RST-7K5 RST-15K SHP-10K
 Input voltage  3Ø3W(196~305V AC phase voltage)
 3Ø4W (340~530V AC line voltage)
 3Ø3W (340~530V AC)
 Output voltage  55V/115V/230V/380V DC
 Parallel function  4 unit. (30kW Max.)  2 unit. (30kW Max.)  4 unit. (40kW Max.)
 Heat dissipation  1. Built-in fan cooling
 2. Watercooling
 1. Built-in fan cooling
 
 1. Built-in fan cooling
 2. Watercooling
 Efficiency  95%  94.5%  97%(Max.)
 Programming function  PV: Voltage adjustable (1%~120%)
 PC: Current adjustable (20%~100%)
 PV: (50%~120%)
 PC: (20%~100%)
 Digital communication interface  N/A  CANBus / PMBus / MODBus
 Dimension
 (LxWxH)
 460x 211x 83.5 mm
(Fan type)
 460x 216x 83.5 mm
(Watercooling)
 540x 424x 83.5 mm  460x 211x 83.5 mm
(Fan type)
 460x 216x 83.5 mm
(Watercooling)
 Warranty 5 years
 Applications DC centralized bus, charging and battery storage system, laser cutting, UV curing equipment, electrolysis equipment
 Specification LINK LINK LINK
 Release time  2022.09  2022.08

 

 

  • 3Ø3W AC input with 340~530V wide range
  • High efficiency up to 97%
  • Water/forced air cooling types selectable
  • Output voltage and current level programmable
  • Built-in CANBus, optional PMBus/MODBus protocol
  • Active current sharing (Parallel)up to 4 units(40kW)
  • Protections: Over voltage, overload, short circuit
  • Built-in Remote On-Off / T-alarm / DC-OK / Fan fail / AC fail signal
  • 5 years warranty
 





SHP-10K Series