TDR-240 Series 240W Slim 3-Phase Input DIN Rail Power Supply

MEAN WELL’s new generation of slim 3-phase input DIN rail power supplies have been widely adopted by high power 3-phase systems since the release of the TDR-480/960(480W/960W). In order to fulfill lower power application requirements, MEAN WELL is proud to announce the 240W, TDR-240 series.

TDR-240’s key features include: 340~550VAC 3-phase input (2-phase input operational), fanless design cooled by free air convection, full load operation up to +60°C, 63mm narrow width, and a size that is 43% smaller than the previous generation DRT-240 series, which can solve spacing issues in limited space. In addition, the product series complies with the industrial immunity level based on the EN61000-6-2 (EN50082-2) standards and passes UL61010/TUV EN61558-2-16/EAC/CE international safety approvals. Suitable applications include industrial control systems, semiconductor fabrication equipment, factory automation, industrial electrical equipment, as well as environments that require low noise level and fanless power supplies.
 

      • 3-phase 340~550VAC input (2-phase operation possible w/ de-rating)
      • 63mm narrow width
      • Up to 92% high efficiency
      • Fanless design, cooling by free air convection
      • -30~+70℃ wide temperature range (full load operation at +60℃)
      • Built-in DC OK relay contact signal
      • Protections: short circuit, overload protection, overvoltage protection, over temperature protection
      • Compliance to EN61000-6-2(EN50082-2) industrial immunity level
      • UL61010, TUV EN61558-2-16, EAC, CE safety approved
      • Suitable for mounting on DIN rails: TS-35/7.5 or TS-35/15
      • Dimensions (W x H x D): 63 x 125.2 x 113.5mm
      • 3 years warranty

 



TDR-240Series