ELGC-300-DA Series 300W DALI 2 LED Power Supply




The ELGC-300-DA series is a newly developed LED driver with DALI 2 dimming function which can be applied with intelligent dimming control interface and further increase the value of the luminaires.

Besides, the ELGC-300 series adopts the constant power mode design to reduce the compatible issue. It is also equipped with 3 in 1, DALI 2 and programmable dimming functions. The isolation design between the output and dimming cables is added to enhance the safety of luminairy usage. ELGC-300 series is compliant with the latest safety regulation: IEC61347/ UL8750 and GB7000.1.
 
ELGC-300 series key features include wide input voltage range from 100 to 305V. It can be used at 100% load output with driver current from 1300 m A ~8000 m A at 300w full power output. High efficiency reach 94.5% with surge protection 6k V/4KV design.
 

    Model  ELGC-300-L-□  ELGC-300-M-□  ELGC-300-H-□
   Output Voltage Range 116~232V 58~116V 29~58V
   Full Power  Current Range 1300~2000 m A 2600~4000m A 5200~8000 m A



  • Full power at 65~100% operation(Constant Power mode)
  • Protection function: SCP/OVP/OTP
  • IP67 design for indoor and outdoor installations
  • Function options: output adjustable via potentiometer
  • 3 in 1 (dim to off) and DALI 2 dimming
  • Surge protection: 6KV/4KV
  • Lifetime >50,000 hrs and 5 years warranty







ELGC-300 Series