Product Upgrade and Replacement Notice: SBTN/SFTN/DETN01 Series Acquire CB/UL Safety Regulation

As the SMD Type DC-DC converter SBT01/SFT01/DET01 series were launched 14 years ago, to purchase the manufacture materials became relatively difficult.  From 1st, July 2019, the lead time of the SBT01/SFT01/DET01 series was prolonged to 90 days instead of 35 days and will be EOL in Sept. 30, 2019.
 
To respond to the following phased-out procedure and customers’ demands, the replacement products, SBTN/SFTN/DETN01 series acquired CB/UL safety regulation in July 2019. As a result, MEAN WELL strongly advised users to replace the old series with the higher cost-performance SBT01/SFT01/DET01 series. Should there be any questions, please refer to the updated specification on the website or contact MEAN WELL sales representatives.

 
  New Generation Old Generation
SBTN01 , SFTN01 , DETN01
 
SBT01 , SFT01 , DET01
 
Pin out
 
Same pin out.  Apply to the new generation without modification.
Wattage
 
1W
Output Voltage (Vdc)
 
4.5~5.5V , 10.8~13.2V , 21.6~26.4V 4.5~5.5V ,10.8~13.2V
Input Voltage  (Vdc)
 
5 , 12 , 15V
±5,±12,±15V
5 , 9 , 12 , 15V
±5,±9,±12,±15V
Efficiency
 
76~84% (by models) 70~75% ( by models )
Working temp.
 
-40~+90°C (>+85℃ derating ) -40~+85℃ ( >+70℃ derating)
I/O isolation (Vdc)
 
1.5~3KV ( by models ) 1KV
Dimension(LxWxH) SBTN01: 12.9 *10.9 * 7.1mm
SFTN01 / DETN01: 15.24*10.9*7.1mm
SBT01: 12.7 * 7.5 * 6mm
SFT01 / DET01: 15.24*7.5*6.5mm
Safety Regulation
 
CB  IEC62368-1 , UL62368-1 ,EAC , CE UL60950-1
Warranty
 
3 years 1 year
Production Site
 
Taiwan China






























Note:  Due to the size limitation, there is no space to mark the UL mark. No UL mark is on the SBTN01 , SFTN01 , DETN01 series.


 
MEAN WELL ENTERPRISES CO., LTD
Marketing Department