MEAN WELL Showcased Latest Medical and Industrial Power Solution at MD&M/ATX WEST 2019

Anaheim, California, Feb 5-7, 2019 – MEAN WELL showcased cutting- edge Medical and Industrial power technologies at MDM & ATX West show, Anaheim, 2019.  MDM & ATX West is North America largest annual Medical and Automation design and technology trade show with more than 1900 exhibitors from 17 countries. 

This year for MD&D West, MEAN WELL is pleased to highlight their intelligent medical & ITE dual safety modular power supply, the NMP650/1K2 series, and upcoming new RPS-120W/500W series. Both RPS-120/500 are medical grades, 2XMOPP Green medical power supply with high power density and compact size (4”x2” and 5”x3”).

MEAN WELL also introduced MSP-1000 series,1000W high performance Medical power supply, with 90-264VAC full range input and up to 94% efficiency; and the latest medical grade wall-mount adaptor, GSM12E/U, GEM60E/U series, both equipped with 80-264VAC universal AC input, 2XMOPP isolations and comply with DoE Level VI, which are suitable for home healthcare and mobile medical devices.

For ATX West, this year MEAN WELL displayed featuring products such as HDR-150 series, a 150W ultra slim step shape Din Rail power supply, and DC/DC Converter such as DDR-240 series.MEAN WELL is also proud to showcase the latest DPU-3200 family, this is a 3200W,fully-digital 1U slim intelligent power supply, can widely use on Industrial Automation, Telecom and EV charging system. The new launched UHP-750/1000 series are 750W/1000W, fanless, semi-potted conduction cool power supply, with  Programmable Voltage (PV) and Programmable Current (PC) functions, which designed especially suitable for Industrial Control and Communication power solutions. For more product details please videos below.