PowerNex|MCB Series: Miniature Circuit Breaker

Viewers : 19520

Product Center / Jay Wang
jay.wang@powernex.com

To meet the growing market demand for electrical application solutions, PowerNex Precision has launched the Mean Well's MCB (Miniature Circuit Breaker) series. This series is designed to provide safe and reliable solutions for various electrical applications.

The MCB series is certified to 10963-1 and carries both TUV and CCC approvals, ensuring high quality and safety in the electrical field. This series is suitable for a wide range of applications and can fully meet the diverse needs of various industries, whether in residential, commercial buildings, or industrial facilities. Specifically designed to protect against overloads and short circuits, the MCB series offers reliable protection for circuits and equipment, minimizing the risk of electrical faults and enhancing safety. Moreover, the MCB series is easy to install and maintain, making it the preferred choice for electrical engineers and users alike.


  • International Certification Standards:
    - The 10963-1 certification ensures that MCB series products meet the latest international electrical device standards, providing excellent overload and short circuit protection.
    - TUV and CCC certifications further demonstrate our strict requirements for product quality and safety.
  • Wide Range of Applications:
    - Residential Applications: Suitable for household circuit systems, effectively protecting the safety of home appliances and circuits.
    - Commercial Buildings: Ensuring electrical safety in offices and commercial spaces, reducing the risk of unexpected power outages.
    - Industrial Facilities: Used in various factories and large installations, providing robust and efficient protection measures.
  • High Performance and Stability:
    MCB series products have a fast response time, able to trip immediately in case of overload or short circuit, reducing the likelihood of device damage.
  • Comprehensive Protection Features:  
    Equipped with a tripping indication window that clearly shows the on/off status of the circuit breaker, easy to combine and install, enhancing safety and operability.


 

C Type Trip Characteristic:   
MCB-6K2P-C10    MCB-6K2P-C16    MCB-6K2P-C32    MCB-6K2P-C63   

D Type Trip Characteristic:   
MCB-6K2P-D10    MCB-6K2P-D16    MCB-6K2P-D32    MCB-6K2P-D63   
MCB-6K3P-D16    MCB-6K3P-D20    MCB-6K3P-D32    MCB-6K3P-D40    MCB-6K3P-D63