Page 103 MEAN WELL LED DRIVER CATALOG
P. 103
PFC
Family AC Input C.C./C.P. Vo / Io Warranty
Range Potted /C.V. IP Dimming Remark
Series Name Type (VAC) (Note 1) (Note 2) Adj (years)
XLG-25/50/75/100/150 Blank/A 100-305 C.P. 67 5
/200/240 AB 3 in 1 Io
A 65
B/AB 67/65 3 in 1
HLG-40H / 60H / 80H /
100H / 120H / 150H / C (240W/320W only) 90~305 C.V.+C.C. 7
185H / 240H / 320H / Blank (40~320W)
480H / 600H
D (option, 40~480W) 67 Timer
D2 (option, 480W only) Smart Timer
A 65 Io
HLG-60H-C / 80H-C / B/AB 67/65 3 in 1
120H-C / 185H-C / D (70~200W) 90~305 C.C. Timer 7
240H-C / 320H-C /
480H-C D2 (option, 250~480W) 67 Smart Timer
DA (option, 320W only) DALI/DALI-2
A 65
B/AB 67/65 3 in 1
ELG-75 / 100 / 150 / 200 Blank 100~305 C.V.+C.C. 5
/ 240 D2 Smart Timer
67
DA DALI
BE (150W only) 3 in 1
ELG-300 100~305 C.V.+C.C. 67 Io 5
A 65 Io
B/AB 67/65 3 in 1
Blank (ELGC-300 except) ELGC-300-ADA
C.C. 5
ELG-50-C / 75-C / 100-C D2 Smart Timer with DALI-2
/ 150-C / 200-C / 240-C DA /ADA(DALI-2) 100~305 DALI/DALI-2
ELGT-150 / ELGC-300
BE (ELG-150-C only) 67
C.P. 3 in 1
AB (ELGC-300 only) (ELGC-300 Io 5
only)
A
XBG-100/160/240 90~305 C.P. 67 Io 5
AB 3 in 1
60 90~295 (half) C.C.
A/AB 65 Io
B 3 in 1
100 C.C.
Blank 67 1. Circular
DA DALI shape
2. Metal case
A/AB 90~305 65 Io (Plastic case
for HBG-60)
B 67 3 in 1
160 / 200 / 240 AB (200W only) C.V.+C.C. 65 3 in 1 Io
HBG Blank 5
67
DA 3 in 1 Io
60P 90~295 C.C.
A Io
100P B C.C. 3 in 1
1. Circular
DA DALI shape
90~305 2. PCB type
A Io
160P / 240P B C.V.+C.C. 3 in 1
DA (160W only) DALI
A Io
HBGC-300 AB 90~305 C.P. 67 3 in 1 Io 5 Circular shape
ADA DALI-2
100