PowerNex|AC Cooling Fans|8 x 8, 12 x 12, 17.2 x 15 cm

Product Strategy Center / George Lai
info-pnpt@powernex.com

Whether it is industrial control, equipment, or other components, the increasing density and added functionalities contribute to the accumulation of internal heat, making it more prone to temperature rise. In response to the heat dissipation requirements, these devices often incorporate fans as one of the solutions to prevent excessive temperature rise and functional failure.
 
PowerNex AC cooling fans use ball bearings, meet the UL 507 certification standard, comply with EU CE regulations, and undergo multiple reliability verifications, ensuring the products are safe and reliable for long-term use. They can be applied in various devices such as household appliances, medical equipment, industrial power distribution, energy storage, elevators, machinery, and tools. 



 

 


CHACB1H-B    CHACB1H-E    CHACB1L-A    CHACB2H-B    CHACB2H-E    CHACB2L-A