PLC-DPLC-32MT/ET Series: New Generation Programmable Logic Controller

Product Center / Vic Chiang
vic@meanwell.com

The programmable logic controller PLC-DPLC-32MT/ET Series developed by MEAN WELL, features software and firmware designed to comply with the international standard IEC61131-3. The series uses the Open PLC Editor programming software, supporting 5 programming languages, with a variety of library functions available for calling and online debugging. In addition, it supports the MODBus communication interface, enabling remote monitoring of on-site equipment operation and connection with other communication equipment.
With a modular design, both MT & ET series support 16 input/16 output points and offers extensive I/O port expansion, allowing for connection of up to 7 expansion modules for a maximum of 256 input/output points. The series features 4 channels capable of simultaneous pulse output at up to 100 kHz and a built-in real-time clock for time-based control. It suitable for industrial automation, SMT production line automation, smart agriculture, elevator control, building automation control and others application scenarios.
Model Specification Comparison Table:


- Expandable, compatible with extension modules
- Supports MODBus communication interface
- Adopts DIN Rail mounting
- Complies with IEC 61131-3 international standard
- 3-year warranty