LRS-1200 Series: 1200W Compact & Cost-Effective Enclosed Type Power Supply

Product Strategy Center / Frank Chen
Frank@meanwell.com

Since its launch over 20 years ago, the MEAN WELL SE-1000 series has been a best-seller, widely used in industrial control, communication equipment, LED lighting, security systems, and other applications. However, as end devices continue to evolve toward miniaturization and higher energy efficiency, the SE-1000 series has gradually become insufficient to meet current market demands. To address this shift, MEAN WELL has introduced the new LRS-1200 series, a compact enclosed power supply.
The LRS-1200 series features major upgrades in size, efficiency, specs, safety, durability, and overall value— making it a high-performance, cost-effective replacement for the SE-1000 series. A detailed comparison between the new and old models is provided in the table below:
Product Comparison: LRS-1200 (New) vs SE-1000 (Old)
| Series | New Generation LRS-1200 |
Old Generation SE-1000 |
|---|---|---|
| Wattage | 1200W | 1000W |
| Inout Voltage | 180~305Vac (277Vac available) | 115/230Vac by S.W |
| Output Voltage | 12V / 24V / 36V / 48V (12V adjustable: 12 ~ 15V) |
5V / 9V / 12V / 15V / 24V / 48V |
| Efficiency | 12V: 91% 24V: 93% 36V: 94% 48V: 94% |
12V: 85% 24V: 88% 36V: --- 48V: 89% |
| Peak Power | 150% @ duty 35% | N.A |
| Operating Temp. | -30℃ ~ +70℃ | -20℃ ~ +60℃ |
| Remote ON/OFF | ✔ | ✔ |
| Remote Sense | ✔ | ✔ |
| DC OK | ✔ | ✔ |
| Overvoltage Category | OVC III | OVC II |
| PCB Conformal Coating | ✔ | ✘ |
| Operating Altitude | 5,000M | 2,000M |
| Safety Certification | CB / UL / DEKRA / RCM / KC/ BIS / BSMI / CQC / EAC / CE / UKCA 62368-1 + 61558-1 / 2-16 (BIS/KC applied. Out of stock. Phases based on demand) |
CB / UL / BSMI / EAC / CE / UKCA 62368-1 |
| Dimension (L×W×H) | 225×124×41 mm (Volume -49%) |
278×127×63.5 mm |
| Warranty | 3 years | 2 years |

- 180~305Vac input range, supports 277Vac for North America and resilient to power fluctuations
- 150% peak power capability
- Up to 94% efficiency
- -30°C~+70°C operating temp. (>+50°C derating)
- Protections: Short Circuit/Overload/Over Voltage / Over Temperature
- Meet Over Voltage Category III (OVC III)
- Operating altitudes up to 5000m
- Dual safety certifications (IEC 62368 & IEC 61558) with global approvals
- 3 years warranty