PV-ML Series: 20~60A MPPT Solar Charge Controller

Product Strategy Center /Harvey He
hmc@meanwell.cc

As global attention to climate change grows and carbon neutrality goals advance, renewable energy—especially solar power—continues to expand. The demand for off-grid solar systems and hybrid energy solutions is steadily increasing. As a global leader in power supply solutions with deep expertise in the industry, MEAN WELL is introducing the PV-ML series - MPPT solar controllers, available in three models ranging from 20A to 60A. These controllers support battery voltages from 12V to 48V and are compatible with multiple battery types, ensuring users can charge quickly and efficiently while driving broader adoption of clean energy.
The PV-ML series utilize Maximum Power Point Tracking (MPPT) technology, enabling automatic monitoring of sunlight conditions and real-time optimization of solar panel output power. This ensures maximum utilization of photovoltaic energy generation across various environmental conditions, improving charging efficiency by 20% to 30%. These controllers are widely applicable in residential, commercial, and portable solar power systems.
Technical Data:


- Supports simultaneous connection of PV, battery, and load
- Compatible with multiple battery types
- MPPT efficiency up to 99%
- Supports 2-string or multi-parallel PV module connections
- Comprehensive charge and discharge protection
- Free air convection
- 3 years warranty




PV-ML24 PV-ML48