シリーズ検索
※NEW PRODUCT
AC/DC> Enclosed Type-
UHP Series

-
Wattage :
- 200W~2500W
Model
- :
- UHP-200(R) / UHP-200A / UHP-350(R) / UHP-500(R) / UHP-750 / UHP-1000 / UHP-1500 / UHP-1500-HV / UHP-2500
Moving Sign Series

-
Wattage :
- 150W~400W
G3 Series

-
Wattage :
- 15W~150W
-
Features :
-
- Miniature size, non-PFC
- 5G vibration, 70℃ operation
- 300VAC input surge
- Suitable for critical applications
- 2 outputs are isolated for RID series
LRS Series

-
Wattage :
- 35W~1200W
-
Features :
-
- Non-PFC, most economical models
- 300VAC input surge
- Non-PFC, most economical models
- Ultra compact and 1U low profile
- 300VAC input surge
- No load power consumption: 0.2W~0.75W
- 5G vibration, 70℃ operation
- Operating altitude up to 5000 meters
- Complete safety certificates: IEC/EN60335-1(PD3), IEC/EN61558-1, -2-16; IEC/EN/UL62368-1 and GB4943
SE Series
PFC Series
RSP-75~500 Series

-
Wattage :
- 75W~500W
-
Features :
-
- Built-in active PFC function
- 1U Low profile with active PFC function: 75W~320W: 30 mm, 500W: 40.5 mm
- Built-in constant current limiting circuit (RSP-75/100/150)
- Built-in remote ON/OFF control (RSP-75/100/150/500)
- Built-in remote sense (RSP-500 only)
NSP Series

-
Wattage :
- 1600W~3200W
-
Features :
-
- Input, output and safeties are refer to RSP or DPU series, enable fast design in and win
- Environment friendly production process and material selection
- Universal input 90~264Vac
- Maximum efficiency up to 94.5%
- Built-in PV function
- Design refer to SEMI F47@200Vac
HRP Series

-
Wattage :
- 75W~1000W
MSP Series
AC/DC> DIN Rail-
XDR-E Series

-
Wattage :
- 75W~960W
-
Features :
-
- 85~264Vac input range
- Global certificates in multi-fields:
CB / TUV / UL / RCM / BSMI / CCC / BIS / EAC / CE / UKCA (62368-1 + 61010-1 + 61558-1) - ultra slim width: 30~96mm (by model)
- High efficiency up to 96% and no load power dissipation <1W~3.6W (by model)
- Current sharing Up to 3840W for parallel use (XDR-480E/960E only)
- Over voltage category III (OVC III)
- -40~+70℃ wide range operation temperature (>+50℃ derating)
- Can be installed on DIN Rail TS-35/7.5 or 15
- 3 years warranty
XTR Series

-
Wattage :
- 240W~960W
-
Features :
-
- Three-phase 320 ~ 600Vac wide input range, support dual-phase operation
- Ultra-low inrush current <10A
- Global certificates in multi-fields:
CB / TUV / UL / RCM / BSMI / CCC / BIS / EAC / CE / UKCA (62368-1 + 61010-1 + 61558-1), and HazLoc C1D2 / marine DNV / SEMI 47 - Ultra slim design: 48~96mm (by model)
- High efficiency up to 96% and no load power dissipation <2.5W~3.1W (by model)
- 150~200% peak power capability
- Current sharing up to 3840W for parallel use (XTR-240/480)
- Over voltage category III (OVC III)
- -40~+85℃ wide range operation temperature (>+60℃ derating)
- Various terminal blocks: screw-type, push-in, lever-type
- Internal PCB conformal coating protection
- Can be installed on DIN Rail TS-35/7.5 or 15
- 5 years warranty
HDR Series

-
Wattage :
- 15W~150W
-
Features :
-
- Plastic case, step shape
- 1∅, full range input
- Compact size, 1SU~6SU width (DIN EN43880)
- Isolation class II
- DC output voltage adjustable
- No load power consumption <0.3W
- Assemble on industrial rail TS-35 / 7.5 or 15
- Suitable for building automation and control of household appliance
MDR Series

-
Wattage :
- 10W~96W
-
Features :
-
- Plastic case, ultra slim
- 1∅, full range input
- No load power consumption<0.75W~1W
- Assemble on industrial rail TS-35 / 7.5 or 15
- Built-in active PFC function
- DC OK signal output (MDR-10/20)
- DC OK relay contact (MDR-40/60/100)
- Class I, Div 2 Hazardous Locations T4 (MDR-40/60)
DRA Series
EDR Series
NDR Series
SDR Series

-
Wattage :
- 75W~960W
-
Features :
-
- Metal case, slim size
- 1∅, full range input (230VAC only for SDR-960)
- 94% high efficiency and complete functions
- Built-in active PFC function (except SDR-75)
- Assemble on industrial rail TS-35 / 7.5 or 15
- Built-in DC OK relay contact (except SDR-75)
- 130%~150% peak load capability by models
- Current sharing function (SDR-480P/960)
TDR Series
WDR Series
AC/DC> Open Frame-
ITE/ Medical/ Household/ Industrial - Low Profile PCB Type

-
Wattage :
- 200W~600W
-
Features :
-
- MEAN WELL Patent Number: ZL 202223277512.1
- 4"x2" & 5"x3" compact size with low profile (25.4mm~33.5mm)
- Global certificates in multi-fields
(ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/-2-16) - 150% peak load @3s
- Suitable for Class I or Class II installations
- Over voltage category III (OVC III)
- -40℃ ~ +80℃ wide range operation temperature
Medical - PCB Type

-
Wattage :
- 30W~500W
-
Features :
-
- Compact size
- PCB type, non-PFC for small wattage models
- Medical safety approved (2xMOPP)
- Low leakage current
- Suitable for BF application with appropriate system consideration for selected models
Industrial - Green PCB Type

-
Wattage :
- 15W~500W
-
Features :
-
- 3" x 2", 4" x 2", 5" x 3" complete sizes for choice
- PFC models: EPP, ELP series;
Non-PFC models: EPS series - No load power consumption <0.1W~0.5W
- Suitable for ErP regulated end systems
Industrial - PCB Type

-
Wattage :
- 5W~250W
-
Features :
-
- Non-PFC for small wattage models
- Multiple form factors for different installations: 7" x 4.25”, 5” x 3”, 4” x 2”, slim type
Industrial - On Board Type

-
Wattage :
- 1W~90W
-
Features :
-
- Assemble on the main PCB of the system
- Miniature encapsulated type
- No load power consumption<0.075W~0.1W
- Working temperature:-30~+85℃ by models
- Comply with EN55022 class B without any additional components
- Various styles: PIN, SMD, Screw terminal style
Medical - On Board Type

-
Wattage :
- 5W~90W
-
Features :
-
- Assemble on the main PCB of the system
- Medical safety approved (2xMOPP)
- Suitable for BF application with appropriate system consideration
AC/DC> Security & Specific-
Harsh Environment—HEP Series

-
Wattage :
- 100W~2300W
-
Features :
-
Fanless design
High efficiency up to 96%
Wide working temperature range -55~+70℃
Rugged metal case with IP65 design (IP68 option available), withstand 10G vibration
Operating altitude up to 5000 meters
Build-in CANBus and PMBus /MODBus by optional (1000W and 2300W only)
Suitable for high/low temperature, high dust, high moisture, high vibration, high salt outdoor or harsh environment
6 years warranty
Security—DRS Series

-
Wattage :
- 240W & 480W
-
Features :
-
Universal input 90~305VAC (277VAC available)
All-in-one function with Power supply, DC-UPS, battery charger and status monitoring in ONE compact unit
Signal and alarms design meet UL2524, NFPA1221, BS EN/EN54-4 and GB17945 requirement
Form C relay contacts and LED indicators for AC Fail, Battery Low, Charger Fail, and DC-OK
Built-in MODBus protocol, CANBus optional
Charging curve can be set with SBP-001
Security—PSC Series
Security—DRC Series
Security—SCP & AD/ ADS/ ADD/ LAD Series

-
Wattage :
- 35W~600W
AC/DC> Programmable Power-
SHP Series

-
Wattage :
- 10000W~30000W
-
Features :
-
3ψ 3-wire without neutral / 340~530VAC wide input range
Water / forced air cooling selectable
Built-in CANBus/Optional PMBus protocol/MODBus-RTU/RS-485
Output voltage and constant current level programmable
Active current sharing up to 4 units
Built-in remote ON-OFF control / Auxilary power / Alarm signal
5 years warranty
Model
- :
- SHP-10K-HV / SHP-30K-HV
CSP Series

-
Wattage :
- 3000W
-
Features :
-
Full range 180~264VAC input
Built-in active PFC function
High efficiency up to 93%
Built-in DC fans for forced air cooling
Output voltage/current programmable
Active current sharing up to 9000W(2+1)
Built-in remote ON/OFF control / Auxiliary power / power OK signal
Protections: short circuit/over current/over voltage/over temperature/ fan failure
5 years warranty
Model
- :
- CSP-3000
PHP Series (Water-cooled)

-
Wattage :
- 3500W
-
Features :
-
Water-cooled heat dissipation technology
Output voltage and constant current level programmable
Support PMBus communication protocol (CANBus optional)
Support PSUs in parallel connection
High output voltage available for HV type
Active current sharing, total system power up to 14000W (3+1)
Optional cold plate for quick implementation,ordering no.: HS-656
Model
- :
- PHP-3500 / PHP-3500-HV
DPU Series

-
Wattage :
- 3200W
-
Features :
-
Universal AC Input/ Full Range
Built-in Active PFC
High efficiency up to 94.5%
air cooling by built-in DC fan
Output voltage and constant current level programmable
Built-in OR-ing FET, support hot swap (hot) plug function
Protection: Short Circuit/ Overload / Over voltage/ Over temperature
Optional conformal coating
Safety approval: UL/TUV/EAC/CE/CB
5 years warranty
Model
- :
- DPU-3200
SPV Series
RST Series

-
Wattage :
- 5000W~15KW
-
Features :
-
Single output power supply with 5000W / 10000W high wattage
3 phase input:3-wire / △196~305VAC or 4-wire / Y340~530VAC
Built-in active PFC function
High efficiency up to 91%
20000W with built-in parallel (active current sharing) function
Output voltage and constant current level programmable
5 years warranty
RSP-750~3000 Series

-
Wattage :
- 750W~3000W
-
Features :
-
Programmable high power with active PFC function
Output voltage programmable, Constant current level Icc programmable (RSP-750/1600 only)
1U low profile (41mm) for RSP-750/1000/1600/2000,
(2U for RSP-1500/2400/3000)Built-in current sharing (except for RSP-750)
Built-in remote sense and ON/OFF control
Built-in auxiliary power, DC OK signal
5 years warranty
AC/DC> Rack Power-
RCP Series
NCP Series

-
Wattage :
- 3200W
-
Features :
-
Power supply or charger mode selectable by PMBus, CANBus or SBP-001 (only for 24 V/48V models)
Built-in 2/3 stage charging curves and programmable curve (only for 24V/48V models)
High efficiency up to 94.5%
Built-in OR-ing FET or Diode, support hot swap (hot plug)
Active current sharing up to 10 rack shelves(DHP-1UT-B) and the maximum power supply that can be connected in parallel is 40 units
Built-in I2C interface, support PMBus/CANBus protocol Built-in intelligent fan speed control
Model
- :
- NCP-3200
CMU2 Series

-
Wattage :
- NA
-
Features :
-
Integration on system power
2 models in 3U 19-inch rackmount and standalone configurations
7" touch Panel and buttons for easy on-site operation
Ethernet port for on-site or remote monitor and control over the system
Selectable PMBus, CANbus, RS-485, and RS-232 communication protocols
Web-based monitor/control UI provided for various applications
Model
- :
- CMU2
AC/DC> Configurable- Modular Power Supply
NMP Series

-
Wattage :
- 650W/1200W
-
Features :
-
Medical (2x MOPP) ITE safety approvals
Suitable for BF application with appropriate system consideration (Touch current < 100uA/264VAC)
1U low profile
Built-in parallel function / output programmable / global enable / remote local ON-OFF / auxiliary DC output / over temperature alarm / DC OK
Cooling by thermostatically controlled fan with fan alarm function
5 years warranty
UMP Series

-
Wattage :
- 400W
-
Features :
-
Fan-less, 1U design
Modular design, with DC-DC module cards (NID35/65/100 series models)
Can be used as a single rail PSU
wide operating temperature ranges from -30 ~ +70 ° C
Meet OVC III requirements
Meet 2x MOPP isolation requirements, ideal for BF rated medical equipment
Model
- :
- UMP-400
AC/DC> LED Driver-
AP Series

-
Wattage :
- 8W~35W
-
Features :
-
90~264VAC input
Rectangular plastic case with IP42 level
Class II design, without FG
Low cost, small and compact size
Constant voltage mode for APV series
Constant current mode for APC series
Suitable for indoor LED lighting and moving sign applications
ELG Series
-
Wattage :
- 75W~300W
-
Features :
-
100~305VAC input range
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC outputType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting and outdoor LED lighting
5 years warranty
ELG-C Series
-
Wattage :
- 75W~300W
-
Features :
-
100~305VAC input range
Constant current (C.C.) output
Constant power (C.P.) output
Built-in active PFC function
No load/standby power consumption <0.5W
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150-C BE-Type)Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting and outdoor LED lighting
5 years warranty
HBG(P) Series

-
Wattage :
- 60W~240W
-
Features :
-
Circular shape design:
HBG-60: plastic case; HBG-100/160/240: metal case; HBG-60P/100P/160P/240P:PCB type90~305VAC input, built-in active PFC function [90~295VAC for HBG-60(P)]
IP67/IP65 design for indoor or outdoor installations for HBG-100/160/240
Built-in 3 in 1 dimming function (1~10VDC, PWM signal, or resistance) for HBG-100(P)/160(P)/240(P) B type
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HBG-100/160 only)
Suitable for LED high/low bay lighting, stage lighting and spot lighting
5 years warranty
Model
- Case:
- HBG-60 / HBG-100(DA) / HBG-160(DA) / HBG-200(DA) / HBG-240(DA) / HBGC-300
- PCB:
- HBG-60-P / HBG-100P(DA) / HBG-160P(DA) / HBG-240P
HLG Series

-
Wattage :
- 40W~600W
-
Features :
-
90~305VAC input, built-in active PFC function
96% high efficiency (HLG-600H)
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting, outdoor LED lighting and general outdoor applications with high IP requirement
IP68/-55℃ startup/10G vibration options available (Please contact MEAN WELL for details)
7 years warranty
HLG-C Series

-
Wattage :
- 70W~480W
-
Features :
-
90~305VAC input, built-in active PFC function
Constant current output with high output voltage >60VDC
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming; smart timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HLG-240H-C/320H-C only)
Suitable for LED street lighting and outdoor LED lighting
7 years warranty
Model
- Single:
- HLG-60H-C / HLG-80H-C / HLG-120H-C / HLG-185H-C / HLG-240H-C / HLG-320H-C / HLG-480H-C
LDB-L/LW Series

-
Wattage :
- 300/350/500/600mA
-
Features :
-
Constant current DC/DC buck-boost LED driver
High efficiency up to 91%
Comply with EN55015 and FCC part 15 without additional input filter and capacitors
PWM dimming and remote ON/OFF control
Suitable for buck-boost type lighting systems (additional mother board is required)
Pin, wire style for choice
Model
- Single:
- LDB-L
LDH Series

-
Wattage :
- 350~1750mA
-
Features :
-
Constant current output DC/DC step-up LED driver
High efficiency up to 95%
Comply with EN55015 without additional any components
PWM+analog dimming and remote ON/OFF control
Suitable for boost type lighting systems (Additional mother board is required)
Pin, wire style for choice
Model
- Single:
- LDH-25 / LDH-45(DA) / LDH-65
LP Series

-
Wattage :
- 18W~150W
-
Features :
-
90~264VAC input (except for 18W and 150W)
Slim plastic case with IP67 level
Economical design
Withstand 300VAC surge input for 5 seconds (LPV/C-20/35/60/100)
-30~70℃ wide operation range
Suitable for economical LED lighting and moving sign applications
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPVL-150 only)
HVG(C) Series

-
Wattage :
- 65W~1000W
-
Features :
-
Wide input range 180~528VAC
Metal case, IP67/IP65 design for indoor or outdoor installations
Built-in active PFC function
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); timer dimming; smart timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (except for HVG-65 and HVGC-65/100)
Suitable for LED street lighting and outdoor LED lighting applications
5 years warranty
XLG Series

-
Wattage :
- 20W~320W
-
Features :
-
Wide input range 100~305VAC (90~305VAC for XLG-20)
Constant power mode with adjustable output current (Constant current mode for XLG-20)
Built-in active PFC function and Efficiency up to 90%
Dimming functions: 3 in 1 / DALI
Protections: Short circuit/ Over voltage/ Over temperature
Surge protection with 6KV(L/N-FG)/4KV(L-N); 4KV(L/N-FG)/2KV(L-N) for XLG-20
5 years warranty
Model
- :
- XLG-20 / XLG-25 / XLG-50 / XLG-75 / XLG-100 / XLG-150 / XLG-200 / XLG-240 / XLG-320 / XLG-240-48-ABV / XLG-320-48-ABV
- :
- XLG-50-DA2 / XLG-75-DA2 / XLG-100-DA2 / XLG-150-DA2 / XLG-200-DA2 / XLG-240-DA2 / XLG-320-DA2
XBG Series

-
Wattage :
- 100W~240W
-
Features :
-
Wide range 100~305VAC mains input
Built-in active PFC function and constant power mode
AC input cable with waterproof connector for flexible using
Surge protection: 6 KV /4KV
Protections: short circuit, over voltage, over temperature
Life time >50,000 Hrs. and 5 years warranty
XLC Series

-
Wattage :
- 25W~60W
-
Features :
-
Constant power design with wide range current adjustable (H type)
Constant voltage output models available (12V/24V/48V)
Full voltage input 110~305VAC (with PFC function)
Plastic case with double insulation and Class II/2 design
Compliant with IEEE 1789 and ErP flicker-free standards
Standby power consumption <0.5W
Minimum dimming brightness <0.1% (DALI-2 DT6)
Compliant with emergency lighting (EL) functions
Dimming function: 3 in 1, DALI-2, KNX, Matter; IoT (Optional)
Output and dimming circuit comply with isolation design
Optional independent or built-in LED power supply
5 years warranty and >50,000 hrs lifetime
XLC-MA Series

-
Wattage :
- 25W~60W
-
Features :
-
Matter-certified device, compliant with the Matter 1.3 specification
Based on Matter over Thread technology
Constant power design with a wide adjustable output current range (H type)
Constant voltage output models available: 12V/24V/48V
Flicker-free design, compliant with CE ErP directive
Suitable for emergency lighting (EL) applications
Minimum dimming level: 0.5% (H type) / 0.1% (constant voltage models)
Built-in antenna design for easy installation
5 years warranty
XLN Series

-
Wattage :
- 25W~60W
-
Features :
-
Constant power design with wide range current adjustable (H type)
Constant voltage output models available (12V/24V/48V)
Output current adjusted by NFC sensing
Full voltage input 110~305VAC (with PFC function)
Plastic case with double insulation and Class II/2 design
Compliant with IEEE 1789 and ErP flicker-free standards
Standby power consumption <0.5W
Minimum dimming brightness <0.1% (DALI-2 DT6)
Fully encapsulated with IP67
Compliant with emergency lighting (EL) functions
Dimming function: 3 in 1, DALI-2; IoT (Optional)
Output and dimming circuit comply with isolation design
Optional independent or built-in LED power supply
5 years warranty and >50,000 hrs lifetime
LDC Series

-
Wattage :
- 35W~80W
-
Features :
-
Constant power output
Fpcker free design
3 in 1 dimming:0~10Vdc、PMW signal or resistance
Built-in active PFC function
No load power consumption <0.5W
working temperature: -25~+90℃
Protections: short circuit /
UL/ENEC/TUV/CCC/CB/CE certified
5 years warranty
LDD-L/ LDD-H/ LDDS-H/ NLDD-H Series

-
Wattage :
- 300/350/500/600/700mA
-
Features :
-
Constant current output DC/DC step-down converter
High efficiency up to 97%
PWM dimming and remote ON/OFF control
Protections: Short circuit / Over temperature
Cooling by free air convection
Fully encapsulated with IP67 level for pin and wire style
Suitable for driving illumination LED
3 years warranty
DLP-04 Series
-
Wattage :
- 4
-
Features :
-
90~295VAC full range input
Slim design
Plastic case with class II
No load/standby power consumption<0.5w( type L)
Withstand 300VAC surge input for 5 seconds
-20~+60℃ working temperature
Protections: short circuit / over voltage
Dimension: DLP-04R : 35*90*54.5 mm (W*H*D)
DLP-04L : 145*38*22 mm (L*W*H)3 years warranty
PLD Series
DLC-02

-
Wattage :
- 8W
-
Features :
-
Comply with IEC 62386 DALI-2, and Part 101/103/207/208/301/302/303/304
2 x channels of DALI bus, for control gear and control device using
4 x programmable relays, for electrical switch or curtains control
DLC software for system settings or remotely through internet
Built-in LCD display and control buttons to set and view settings
Built-in timer IC, commission schedule
Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems
DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)
NHDD Series
SLD Series

-
Wattage :
- 50~150W
-
Features :
-
Wide input range 110~305VAC
(120~305VAC for SLD-150)Slim and linear housing design
Built-in active PFC function and efficiency up to 90% (up to 93% for SLD-150)
Design with class 2/II and SELV
Protections: Short circuit/ Over voltage/ Over temperature
3 years warranty
(5 years warranty for SLD-150)
PCD Series

-
Wattage :
- 16W~60W
-
Features :
-
16W/25W: 90~135VAC or 180~295VAC 40W/60W: 180~295VAC
AC phase-cut dimming, work with leading and trailing edge TRIAC dimmers
Fully isolated plastic case with IP42 level
Built-in active PFC function
Class II design, without FG
Constant current mode
Suitable for indoor LED lighting
GSV Series

-
Wattage :
- 30W~60W
-
Features :
-
Various DC Plug Converter available
Class II/2 , no FG
Constant voltage design
Built-in active PFC function with EN61347-1 regulation
No load power consumption<0.5W
PLM Series

-
Wattage :
- 12W~40W
-
Features :
-
110~295VAC input (180~295VAC input for E type)
Built-in active PFC function
Fully isolated plastic case with IP30 level
Class II design, without FG
Push terminal I/O
Constant current mode
No load power consumption<0.5W
Suitable for indoor LED lighting
LPF Series

-
Wattage :
- 16W~90W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP67 level (16W optional)
Class II design, without FG
Built-in 3 in 1 dimming function for D type (1~10VDC, PWM signal or resistance)
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPF-90/90D & LPFH-60/60D)
Suitable for LED lighting and moving sign applications
5 years warranty
NPF Series

-
Wattage :
- 40W~200W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP67 level
Class II design, without FG
No load/standby power consumption<0.15W (<0.5W for D type)
Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off ) for D type
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries [NPF-40(D)/-60(D)/-120(D) only]
Suitable for LED lighting and moving sign applications
5 years warranty
PWM Series

-
Wattage :
- 40W~200W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP67 level
Constant voltage PWM style output
Class II design, without FG
No load power consumption<0.5W
Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off)
Suitable for LED strip lighting
5 years warranty
Model
- Single:
- PWM-40 / PWM-60(DA2) / PWM-90(DA2) / PWM-120(DA2) / PWM-200(DA2)
PLC Series
PLN Series
HLN Series

-
Wattage :
- 40W~80W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP64 level
Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance) for B type
User adjustable output voltage and current level for A type
Suitable for indoor LED lighting and moving sign applications
LCM Series

-
Wattage :
- 25W~60W
-
Features :
-
180~295VAC input for 40W/60W, 180~277VAC input for 25W
Constant current mode
Built-in active PFC function
Multiple-stage output current level selectable by DIP switch
Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)
Built-in DALI interface and push dimming function for DA type
DALI device type 6 (DT6) and device type 8 (DT8) available for LCM-40TW
Suitable for indoor LED lighting applications
Model
- 3 in 1 Dimming:
- LCM-25 / LCM-40(EO) / LCM-60(EO)
LCM-U Series

-
Wattage :
- 40W~60W
-
Features :
-
90~132VAC input only
Constant current mode
Built-in active PFC function
Multiple-stage output current level selectable by DIP switch
Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)
Built-in DALI interface and push dimming function for DA type
Suitable for indoor LED lighting applications
PLP Series
AC/DC> Charger-
Portable Type: Programmable Desktop Charger

-
Wattage :
- 120W~360W
-
Features :
-
ENC: Programmable charger
ENP: Level VI desktop switching power supplyCharging voltage, charging current and timeout can be programmed through SBP-001
NTC for temperature compensation (ENC series)
Fanless design, and noise free
Protections: Short circuit, over voltage, over temperature protection (ENC/ENP series). Battery under voltage, battery over voltage, reverse polarity protection(only for ENC series)
Suitable for lead-acid batteries
3 years warranty
Wall-mounted (Level VI) — ITE 4-Port USB GaN Fast Charger

-
Wattage :
- 100W
-
Features :
-
One model for multi-devices
Universal Version : Interchangeable AC plug (NGE100)
US Version : Non-interchangeable AC folding plug ( NGE100U)Global certified
USB-2C2A, independent 4-port fast charging
Each USB-C port offers max.100W
Support QC2.0, QC3.0, PD3.0
Auto-detection 5V/ 9V/ 12V/ 15V/ 20V
Protections:
Short circuit/ Overload/ Over temperatureNo load power consumption <0.3W
Energy efficiency Level VI
Compact size (62x 30x 85.5mm)
Type-C cable with charging and data transmission included (100cm)
3 years warranty
Model
- :
- NGE100
Portable Type: Adaptor Charger

-
Wattage :
- 30W~330W
-
Features :
-
Fanless design with plastic enclosure, leading lower touch temperature
2 Stage charging (C.C./C.V.)
No load power consumption<1W, and low carbon emission
AC inlet
A type:IEC320-C14; B type:IEC320-C8;
E type: EU plug; U type: US plugStandard DC output plug (Optional plugs are available)
2 years warranty
Portable Type: Metal Enclosure Charger

-
Wattage :
- 120W~360W
-
Features :
-
Standard type highly reliable wide voltage range charger
Metal enclosure for better heat dissipation , leading lower touch temperature
Easy and flexible adjustment:
‧ Charging voltage adjustable through front panel (10.5~15.2V, 21~30.4V, 42~60.8V)
‧ Charging current adjustable through panel (50~100% of rated current)
‧ 2 or 3 stage selectable by DIP S.W. on front panelProtections: Short circuit, over voltage, over temperature, battery reverse polarity
Comply with UL/EN62368-1 and IEC60335-1/2-29 dual certifications
Multiple DC output plugs selectable: Anderson, terminal block and 4 pin power pin
3 years warranty
Stationary Type: Intelligent Chargers With High Efficiency And Good Value

-
Wattage :
- 450W~1700W
-
Features :
-
Intelligent general type highly reliable and wide output range charger
Ultra wide charging range auto sensing function [10.5~21V, 21~42V, 42~80V, 54~100V (NPB-450 only)]
Built-in CANbus protocol
Charging voltage, charging current and timeout can be programmed through SBP-001
Charging current adjustable through panel (50~100% of rated current)
4 default charging curves can be selected through DIP switch on panel
2 or 3 stage charging can be adjusted through DIP switch on panel
NTC for temperature compensation (ENC series)
Implement temperature controlled low noise fan
Auto derating when over temperature
-30 ~+70oC wide operating temperature, minimized environmental limitations
Suitable for lead-acid and lithium batteries
Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications
Optional hand carry handle (Order No.: Carry Handle)
3 years warranty
Stationary Type: 2 in 1 models With High Efficiency And Good Value (Charger and Power Supply)

-
Wattage :
- 450W~1700W
-
Features :
-
Can easily switch between charger and power supply
3 stage charging, only suitable for lead-acid batteries
Charging voltage adjustable through panel [10.5~21V, 21~42V, 42~80V, 54~100V(NPB-450 only)]
Charging current adjustable through panel (50~100% of rated current)
-30 ~+70oC wide operating temperature, minimized environmental limitations
Protections: Short circuit, over voltage, over temperature
Optional hand carry handle (Order No.: Carry Handle)
Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications
3 years warranty
Stationary Type: Miniaturized High-Power Intelligent Chargers

-
Wattage :
- 1600W~3200W
-
Features :
-
RPB/DBU series: Enclosed type charger
RCB/DBR series: Rack type chargerHigh power density up to 37W/inch3
Built-in I2C interface, PMBus protocol (Optional CANBus protocol)
Output voltage/current, 2 or 3 stage charging curve, and timeout can be programmed through SBP-001
Charging voltage 75%~125% (10.8~18V,21.6~36V, 43.2~72V) can be adjusted via external 1~5Vdc
Charging current 20~100% can be adjusted via external 1~5Vdc
Built-in OR-ing FET, support hot swap (RCB-1600 and DBR-3200 series only)
Active current sharing up to 25600W
Protections: Battery under voltage, battery disconnect, short circuit, over voltage, over temperature
Suitable for lead-acid and lithium batteries
5 years warranty
Stationary Type: Charger for Harsh Environment

-
Wattage :
- 600W
-
Features :
-
Fully potted and fanless design with aluminum enclosure
-40~+70oC wide operating temperature
Withstand 10G vibration test
Operating altitude up to 5000 meters
Output voltage (11.5~15.1V, 23~30.2V, 46.1~60.5V) can be adjusted through internal potentiometer
Output current 50~100% can be adjusted through internal potentiometer
Protections: Short circuit, over voltage, over temperature
6 years warranty
Model
- :
- HEP-600C
Accessory— Smart Battery Charging Programmer

-
Wattage :
- NA
-
Features :
- This programmer is able to work with computer and change the related charging parameter with simple connection (connection wire included). In addition, external power supply or battery is not needed when modifying the charging parameters.
Model
- :
- SBP-001
AC/DC> Adaptor-
Wall-mounted (Level VI) — ITE / Medical / Household / Industrial

-
Wattage :
- 12W~90W
-
Features :
-
Interchangeable AC plug
Global certificates in multi-fields
(ITE 62368-1, Medical 60601-1, Household 60335-1,Industrial 61558-1/-2-16)2xMOPP, BF applications
Extremely leakage current <100uA
Ultra slim design (28mm~30mm)
80~264Vac input
No load power consumption <0.075W~0.1W
Energy efficiency Level VI
Protections:
Short circuit/ Overload/ Over voltage-30~+70℃ working temperature
Various DC Plug Converter available
3 years warranty
Wall-mounted (Level VI) — ITE

-
Wattage :
- 5W~60W
-
Features :
-
ITE 62368-1 approved
90~264Vac input
No load power consumption <0.075W~0.15W
Energy efficiency Level VI
Protections:
Short circuit/ Overload/ Over voltage-30~+70℃ working temperature
2 pole USA plug(U type) /
EURO plug(E type)Various DC Plug Converter available
3 years warranty
Wall-mounted (Level VI) — Medical

-
Wattage :
- 6W~60W
-
Features :
-
Medical 60601-1/-11 approved (2xMOPP), BF applications
80~264Vac input
No load power consumption <0.075W~0.3W
Energy efficiency Level VI (GSM06/12 and GSM18/25/36 5~9V for Level V)
2 pole USA plug(U type)/
EURO plug (E type)Extremely leakage current <50~100uA
by modelVarious DC Plug Converter available
3 years warranty
Desktop (Level VI) — ITE

-
Wattage :
- 15W~360W
-
Features :
-
Global safety certificates for GST series :
UL, TUV, PSE, RCM, KC, SIRIM, BIS, EAC, BSMI, CCCEnergy efficiency Level VI
No load power consumption <0.075W~0.5W
Fanless design with -30~+70℃ working temperature
A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C8Various DC Plug Converter available
3 years warranty
Desktop (Level VI) — Medical

-
Wattage :
- 18W~220W
-
Features :
-
Medical 60601-1 approved (2xMOPP),
BF application (B type only)Energy efficiency Level VI
No load power consumption <0.1W~0.15W
Comply with EISA/DoE, NRCan, ErP and meet CoC Version 5
A type: Class I (with FG), IEC320-C14;
B type: Class II (without FG), IEC320-C8Extremely leakage current<50~175uA
by model-30~+70℃ working temperature
Various DC Plug Converter available
3 years warranty
Moistureproof - Desktop

-
Wattage :
- 60W~200W
-
Features :
-
IP67 design for power body
Energy efficiency Level VI
No load power consumption <0.15W
E-Type: EU ErP and meet CoC Version 5 (OWA-60E/90E);
U-Type: EISA 2007/DoE and NRCanClass II (no FG)
Various DC Plug Converter available
5 years warranty
AC/DC> KNX-
KNX Power
KNX-USB Interface

-
Wattage :
- NA
-
Features :
-
KNX-USB interface
No additional external power supply required
KNX commissioning, addressing and parameter settings
KNX protocol and system visualization
Diagnostic operations
Long messages up to 220 byte APDU
3 years warranty
Model
- USB Interface:
- KSI-01U
KNX IP Router

-
Wattage :
- NA
-
Features :
-
KNX IP router
4 IP/TP tunnelings
No additional external power supply required
Universal Plug and Play
Telegram filtering
Built-in web front-end page
3 years warranty
Model
- IP Router:
- KSR-01IP
KAA-8R Switching Actuator
KAA-4R4V Dimming Actuator

-
Wattage :
- NA
Model
KNX Line Coupler

-
Wattage :
- NA
-
Features :
-
KNX TP Line Coupler/Repeater
Telegram filtering function
Long messages support up to 240 byte APDU
Trace the subline traffic
Diagnostic functions
Manual function
3 years warranty
Model
- :
- KSC-01L
LCM-KN KNX-LED Driver

-
Wattage :
- 25W~60W
-
Features :
-
Constant Current mode output with multiple levels selectable by dip switch
KNX protocol
Support emergency lighting (EL)
Integrated constant light output
Integrated KNX push button interface
Synchronization up to 10 units
Functions: Manual dim, operation hours, power consumption feedback, log/linear curve selection…etc
DLC-02-KN Series

-
Wattage :
- 8W
-
Features :
-
Comply with IEC 62386 DALI-2, and Part 101/103/207/208
2 x channels of DALI bus, for control gear and control device using
4 x programmable relays, for electrical switch or curtains control
DLC software for system settings or remotely through internet
Built-in LCD display and control buttons to set and view settings
Built-in timer IC, commission schedule
Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems
DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)
Model
XLC-KN Series

-
Wattage :
- 25W~60W
-
Features :
-
Constant power mode output with multiple stages selectable by ETS database
Plastic housing with class II and PFC design
Flicker-free, complying with CE ErP directive
Standby power consumption < 0.5W
Suitable for emergency lighting (EL) applications
KNX/EIB protocol, supporting KNX data secure
Minimum dimming level of 0.5%
Functions: operation hours, power consumption feedback, log/linear curve selection, etc.
5 years warranty
PWM-KN Series
AC/DC> AC⇄DC Green Bidirectional Power-
BIC Series

-
Wattage :
- 2200W
-
Features :
-
1U low profile design
Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion
Ultrafast switching time between AC/DC and DC/AC of 1ms.
CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation
Active current sharing up to 11000W(4+1)
< 3% Low THD in both conversion mode
Force charging and recycle mode with CANbus commend(Optional)
Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP
5 years warranty
Model
- :
- BIC-2200
ERS Series

-
Wattage :
- 1400W
-
Features :
-
Wide input voltage range 10~60VDC / 60~380VDC by models
High efficiency up to 91%
Modular design for flexible configuration
Flexible CC/CV/CP operation modes
Remote control and monitoring by CANBus protocol via CMU2A control console
Maximum 64 units ERS-1400 series that can be connected
Protections: Over voltage/ Under voltage/ Over temperature/ Communication error
3 years warranty
Model
- :
- ERS-1400
ERG Series

-
Wattage :
- 5000W
-
Features :
-
Wide input voltage range 10~60VDC / 60~420VDC by models
High efficiency up to 91%
Modular design for flexible configuration
Flexible CC/CV operation modes
Remote control and monitoring by CANBus protocol via CMU2A control console
Maximum 64 units ERG-5000 series that can be connected
Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error
3 years warranty
Model
AC/DC> LED Accessory -
DALI-2 Touch Panel
DAP-04
SDP-001
SPD Series

-
Wattage :
- NA
-
Features :
-
10kA/20kA surge protection device
Line to Ground & Line to Line protected
Suitable for surge protection of LED drivers
IP66/67 design for indoor or outdoor installations
DC/DC> DIN Rail- DIN Rail
DDR Series

-
Wattage :
- 15~480W
-
Features :
-
2:1 or 4:1 wide input range
Fanless design, cooling by free air convection
Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage
LED power indicator
Suitable for DIN rail types: TS-35/7.5 or TS-35/15
4KVdc I/O isolation (reinforced isolation)
Ultra slim dimensions
3 years warranty
DDRH Series — PV / Renewable Energy

-
Wattage :
- 15W~240W
-
Features :
-
Multiple installation available(PCB mounted, screw terminal and DIN rail type)
150~1500Vdc 10:1 ultra-wide input range
Potted, provides dust and moisture protection
Ultra-wide temperature range: -40oC~+80oC
Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity
3 years warranty
DC/DC> On Board Type (Module Potted) - Module Type
Non-Isolated: N78 Series

-
Wattage :
- 3.3W~15W
-
Features :
-
Pin-out compatible with LM78xx / LM79xx linear regulators
High efficiency up to 96%, no heatsink required
Wide input range up to 36V (N78-2: 32V)
Support negative output
Operating temperature range -40 ~ +85oC
Comply to BS EN/EN55032 radiated Class B without additional components
Protection: Short circuit / Overload / Over temperature
3 years warranty
Medical - SIP Package

-
Wattage :
- 1W~6W
-
Features :
-
SIP7 package with international standard pinout(1~2W); DIP24 package with international standard pinout (3~6W)
Operating temperature range -40~ +90°C
Medical safety approved (1xMOPP/2xMOOP) according to ANSI AAMI ES60601-1
Low patient leakage current <2μA (1~2W); Low patient leakage current <5μA (3~6W)
Protection: Short circuit(3 second max.) / Overload (3~6W)
3 years warranty
Medical- 2" x 1" Package

-
Wattage :
- 15W~20W
-
Features :
-
2" x 1" package with international standard pinout
Operating temperature range -40~ +90°C
Medical safety approved (2xMOPP according to ANSI AAMI ES60601-1)
Low patient leakage current <5 μA
3 years warranty
SMD Package
SIP Package

-
Wattage :
- 1W~9W
-
Features :
-
Regulated and unregulated models
±10% or 2:1 wide input range
On board module type, assemble on the main PCB of the system
SIP Package - GD2 Series

-
Wattage :
- 2W
-
Features :
-
SlP7 package with international standard pinout
Operating temperature range -40 ~ +90℃
Performance optimized for lGBT/SiC
Bipolar asymmetric unregulated output
Low coupling isolation capacitance (Cio)
Protections: Short circuit (Continuous)
6.2KVdc or 4.3KVac high l/O isolation
3 years warranty
Model
- :
- GD2
DIP Package
DIP - 1.25" x 0.8" Footprint

-
Wattage :
- 3W~10W
-
Features :
-
DIP24 package
2:1 (standard), 4:1 (option) wide input
1~1.5KVDC (standard), 3KVDC (option) isolation
Single and dual output models
DIP - 1" x 1" Footprint

-
Wattage :
- 6W~40W
-
Features :
-
DIP package
1.5KVDC/2KVDC (40W) isolation
Single output models
Remote ON/OFF control, remote sense, trimming output ±10% by models
DIP - 2" x 1" Footprint

-
Wattage :
- 5W~60W
-
Features :
-
DIP package
2:1, 4:1,18:1 wide input
1~1.5KVDC (standard), 3KVDC (option) isolation
Single and dual output models
Remote ON/OFF control, remote sense, trimming output ±10% by models
DIP - 2" x 2" Footprint
Brick Type - 1/2 Brick
-
Wattage :
- 75W~150W
-
Features :
-
Half-brick size (2.28” x 2.4” x 0.5”)
DIP package
2:1 wide input range, 1.5KVDC isolation
Built-in remote ON/OFF and remote sense
2.5V / 3.3V / 15V output available
Optional heat sink available
Brick Type - 1/4 Brick

-
Wattage :
- 40~150W
-
Features :
-
Quarter-brick(2.28" x 1.45" x 0.5") with industrial standard pin-out
Compliance with railway standard EN50155
40W: 12:1(14~160Vdc) ultra-wide input range ; 150W: 3:1(60~160Vdc) ultra-wide input range
Wide operating temperature range -40 ~ +90oC
No minimum load required
Full encapsulated
DDRH Series — PV / Renewable Energy

-
Wattage :
- 15W~240W
-
Features :
-
Multiple installation available(PCB mounted, screw terminal and DIN rail type)
150~1500Vdc 10:1 ultra-wide input range
Potted, provides dust and moisture protection
Ultra-wide temperature range: -40oC~+80oC
Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity
3 years warranty
DC/DC> On Board Type (Non-Potted)- On Board Type
Non-Isolated: SPOL Series

-
Wattage :
- 5.5~66W
-
Features :
-
Land Grid Array (LGA) surface mount
Ultra compact size (SPOL-01 : 12.4 x 12.4 x 4mm, SOPL-12 : 12.19 x 12.19 x 3.1mm)
Wide input range (SPOL-01 : 3~14Vdc、SPOL-12 : 3~14.4Vdc)
Programmable output voltage (SPOL-01 : 0.9~5.5Vdc、SPOL-12 : 0.6~5.5Vdc)
Remote ON/OFF control
Protection : Short (Continuous)
Ultra-wide working temperature(SPOL-01 : -40~+82oC, SPOL-12 : -40~+90oC)
3 years warranty
Non-Isolated: NID Series
-
Wattage :
- 30W~100W
-
Features :
-
3:1 wide input range
High efficiency up to 97%
Built-in remote ON/OFF control
Economical open frame design
Model
- :
- NID35 / NID65 / NID100 / NID100-4.2(Modification)
DC/DC> Enclosed Type - Enclosed Type
RSDH Series — PV/Renewable Energy
RSD Series — Railway / ITE
SD Series

-
Wattage :
- 15W~1000W
-
Features :
-
2:1 wide input range (4:1 for SD-500/1000)
1.5~2KVAC isolation by models
1U low profile (41mm) for SD-1000
12V/0.25A auxiliary output for SD-500/1000
Built-in remote ON/OFF control and remote sense for SD-500/1000
DC/AC> Modified Sine Wave-
A301/302 Series

-
Wattage :
- 100W~2500W
-
Features :
-
Modified sine wave output, suitable for resistive load
Low cost
1 year warranty
Model
DC/AC> True Sine Wave -
NTN Series

-
Wattage :
- 5000W
-
Features :
-
Multi-functional All-in-One device (AC-DC Charger + DC-AC Inverter for Load + AC Bypass for Load)
AC utility charger up to 135A /4KW max.
High surge power up to 10KW
Parallel synchronized operation up to 30KW (5+1 unit)
Protections :
DC Input: DC input: Reverse Polarity/ Low Voltage Warning/ Shutdown/ Over Voltage/ Battery Over Discharge
AC Output: Short Circuit/ Overload/ Over TemperatureBuilt-in Modbus or CAN bus communication monitoring
5 years warranty
Model
- :
- NTN-5K
NTS Series (Built-In Type)

-
Wattage :
- 250W~400W
-
Features :
-
DC-AC pure since wave output (THD<3%)
Convection cooled fanless design, high efficiency up to 93%
200% Peak power capability
Built-in DIP switches to adjust AC output voltage, frequency, and work mode
Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protections
AC output side – short circuit, overload, over temperature protections
NTS Series

-
Wattage :
- 300W~3200W
-
Features :
-
DC-AC pure since wave output (THD<3%)
Convection cooled fanless design, high efficiency up to 93%
Built-in DIP switches to adjust AC output voltage, frequency, and work mode
Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protections
AC output side – short circuit, overload, over temperature protections
NTU Series

-
Wattage :
- 1200W~3200W
-
Features :
-
Built-in DIP switch to adjust AC output voltage, frequency, and saving mode
DC-AC pure since wave output (THD<3%)
Remote controller(IRC1, IRC2, IRC3)
Multiple intelligent protection functions:
DC input side – reverse polarity, under voltage, over voltage protection
AC output side – short circuit, overload, over temperature protection
TN Series

-
Wattage :
- 1500W~3000W
-
Features :
-
True sine wave with solar charger & by-pass function
High surge power up to 200%
Output voltage / frequency adjustable
Conformal coating
Computer-based monitoring software, recommended for Windows 7 and Windows 8 Operating System (English and Chinese version)
3 years warranty
DC/AC> Solar Inverter - Solar Inverter
PV-SMI Series

-
Wattage :
- 1000W~2000W
-
Features :
-
Pure sine wave output(THD<5%)
MPPT tracking efficiency up to 99.9%
CEC weighted average efficiency up to 96.5%
Multiple protections, including GFDI and surge protection
APP monitoring with built-in WiFi or PLC communication methods
Real-time control of plant operation status
Automatic high temperature and fault warning
IP67 protection level, and -40oC~ 65oC operating temperature range
Model
ISI Series

-
Wattage :
- 500W
-
Features :
-
True sine wave with MPPT solar charger
High surge power up to 200%
3 years warranty
Model
- :
- ISI-501
DC/AC> AC⇄DC Green Bidirectional Power-
BIC Series

-
Wattage :
- 2200W
-
Features :
-
1U low profile design
Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion
Ultrafast switching time between AC/DC and DC/AC of 1ms.
CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation
Active current sharing up to 11000W(4+1)
< 3% Low THD in both conversion mode
Force charging and recycle mode with CANbus commend(Optional)
Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP
5 years warranty
Model
- :
- BIC-2200
ERS Series

-
Wattage :
- 1400W
-
Features :
-
Wide input voltage range 10~60VDC / 60~380VDC by models
High efficiency up to 91%
Modular design for flexible configuration
Flexible CC/CV/CP operation modes
Remote control and monitoring by CANBus protocol via CMU2A control console
Maximum 64 units ERS-1400 series that can be connected
Protections: Over voltage/ Under voltage/ Over temperature/ Communication error
3 years warranty
Model
- :
- ERS-1400
ERG Series

-
Wattage :
- 5000W
-
Features :
-
Wide input voltage range 10~60VDC / 60~420VDC by models
High efficiency up to 91%
Modular design for flexible configuration
Flexible CC/CV operation modes
Remote control and monitoring by CANBus protocol via CMU2A control console
Maximum 64 units ERG-5000 series that can be connected
Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error
3 years warranty
Model
AC/AC> VFD- VFD
VFD Series

-
Wattage :
- 150W~750W
-
Features :
-
20~55Vdc input:
VFD-150P/250P/350P-48
90~264Vac input:
VFD-200C/350C/750C-230
VFD-250P/350P-230Built-in PFC function
Controllable with external controller
High surge current 200% up to 5 seconds
Multiple control sensors: Current sensor, DC bus voltage sensor, temp. sensor
-30oC~+70oC wide operating temperature
Suitable for three phase motor drive(BLDC, induction motor, SynRM)
3 years warranty