SPA / DPA / SPB / DPB W8 Series: 1W–9W SIP 8:1 Ultra-Wide Input Isolated Regulated DC-DC Converters
Product Strategy Center /Frank Chen
frank@meanwell.com
The single output DC-DC module series SPA01/SPAN02/SPBW03/SPBW06/SPB09 and dual output series DPAN02/DPBW03/DPBW06/DPB09, with SIP (Single Inline Package) pin layout and power ratings from 1W to 9W, featuring 2:1 and 4:1 input voltage range, have been on the market for years. With annual sales in hundreds of thousands of units, these modules are widely used in power systems, electronic instrumentation, communication equipment, industrial automation control, IoT, and more.
Now, a new generation of ultra-wide input voltage modules has been launched, including the single output SPA01W8 / SPA02W8 / SPBW03W8 / SPBW06W8/SPB09W8 and dual output DPA01W8 / DPAN02W8 / DPBW03W8 / DPBW06W8 / DPB09W8 series. These five new product lines stand out with their ultra-wide 8:1 input voltage range (9~75Vdc), which not only meets broader voltage requirements but also simplifies model selection by standardizing all models to a 9~75Vdc input range, making the selection process significantly easier. The new 5-series modules are pin-to-pin compatible with the previous generation, enabling painless drop-in replacement for end-system designers.
For a comparison of the key features and specifications between the new and previous generations, please refer to the table below:

- SIP (Single Inline Package) with industry-standard pinout
- 8:1 ultra-wide input range (9~75Vdc)
- Free air convection; operable from -40 to +95°C (varies by model)
- Meets EMI EN55032 Class A without external components (for selected models)
- Stable operation without minimum load
- Protections: short circuit, overload, over voltage, and under voltage
- Certifications: EAC/CE/UKCA
- 3 years warranty




S(D)PA01W8 Series S(D)PAN02W8 Series
S(D)PBW03W8 Series S(D)PBW06W8 Series S(D)PB09W8 Series