PV-SST/PFSP Series: Bifacial Solar Panels & Foldable Solar Panels
Product Center / Harvey He
hmc@meanwell.cc
With over 40 years of expertise in standard power supply design and manufacturing, MEAN WELL offers one of the most comprehensive standard power product lines in the industry. In light of the rapid growth in green energy and energy storage applications, we are pleased to partner with leading solar company SUNPORT to deliver a true one-stop solution. Our offerings include the PV-SST series solar panels, as well as the PV-PFSP foldable solar panel series.
Complete Product Specifications
Solar Panel
- 630 W bifacial configuration
- Large-format N-type TOPCon cells (182 mm)
- Withstands 5,400Pa snow load or 2,400Pa wind pressure
- Bifacial panels deliver up to 125% energy of mono-facial panels
- Low degradation: ≤ 1% power loss in year one, ≤ 0.4% annually thereafter
- 12-year product warranty and 30-year performance guarantee
Foldable Solar Panels
- 200 W lightweight design, featuring magnetic handle for portability
- Built-in USB-A and USB-C output ports
- Adjustable stand to optimize solar angle and charging performance
- Metal Wrap Through (MWT) cell technology for enhanced efficiency
- Flat encapsulation design for improved panel durability and stability
- 3-year warranty