NSP-1000 Series: 1000W Next-Generation Compact and Highly Reliable Enclosed Power Supply with Built-in PFC

Product Center / Frank Chen
frank@meanwell.com

Following the launch of the NSP-75 / 100 / 150 / 200 / 320 / 500 / 750 series covering 75W to 750W, MEAN WELL now expands the NSP family with the new high-power 1000W model — the NSP-1000 Series. The key highlights of the NSP-1000 include its compact size (L230 x W127 x H41 mm), powerful functionality, multiple industry safety certifications, and a 5-year warranty for outstanding reliability and durability.

Additional features include an ultra-wide operating temperature range of -40 to +85°C (>+60℃ derating) and a low-noise cooling fan (<45 dB), making it suitable for harsh or noise-sensitive environments. The built-in CANBus communication interface supports advanced system monitoring and control requirements.

The NSP-1000 Series also delivers an industry-leading 200% peak power capability, along with ultra-wide programmable output voltage (0–120% of rated voltage) and adjustable output current (0–100% of rated current). Parallel operation is supported for flexible power expansion up to 4000W (3+1 units), helping system designers reduce costs while significantly enhancing design flexibility. In addition, the series features ultra-low leakage current (<350μA) and complies with 2xMOPP medical isolation standards, improving overall system safety. These advantages make the NSP-1000 Series ideal for a wide range of applications, including medical equipment, industrial automation, communication instruments, security and surveillance systems, smart home devices, semiconductor equipment, and renewable energy systems.

NSP-1000 vs. RSP-1000 Series:
New vs. Previous Generation Specification Comparison Table

 

  • 85~305Vac wide input range (277Vac available)
  • Global certificates in multi-fields
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/61010-1, Energy converter 62477-1 and SEMI F47)
  • 200% peak power capability
  • Programmable output voltage (0–120%) and output current (0–100%)
  • Built-in CANBus communication protocol, with optional MODBus support
  • Wide operating temperature range of -40 to +85°C (>+60℃ derating)
  • Built-in low-noise cooling fan (<45 dB)
  • Complete protections: Short circuit, overload, over voltage and over temperature
  • Compliant with OVC III
  • Operating altitude up to 5000 meters
  • Ultra-low leakage current <350 µA, compliant with 2 × MOPP, suitable for medical BF applications
  • Conformal coating on PCB for enhanced durability
  • 5 years warranty

 



 
 

 

NSP-1000 Series