ERP-200 Series 200W Rain-proof Constant Voltage Output Power Supply




ERP-200 series is an economic type rain-proof power supply which fully meets the demands of low output power for architecture lighting.  ERP-200 series adopts the half-potted fanless design and acquires the CB/CQC/EAC safety regulations. Currently, the ERP rain-proof family covers 200~400 wattage, composed of ERP-200,ERP-350, and ERPF-400. ERP-200 series is suitable for LED strip lighting, LED channel lighting, LED moving sign panel and other LED commercial lighting applications.

 

  • 180~264VAC full range input
  • Metal case,rain-proof fanless design
  • Constant voltage output mode : 12V、24V
  • Working temperature: -30~+60℃
  • Protections: Short circuit / Overload / Over voltage / Over temperature 
  • Comply with CQC/ EAC / CB approvals
  • 3 years warranty







ERP-200 Series