SPRN01 / DPRN01 Series 1W Miniature SIP Package Encapsulated DC-DC Converter
In our effort to continually improve DC-DC converter product specifications, MEAN WELL is releasing the next generation SPRN01 to replace the SPR01 that has been on the market for 15 years. In addition, we are adding the dual output DPRN01 series to expand our product offerings. The new SPRN01 and DPRN01 are ultra-compact 1W low-cost isolated and regulated DC-DC converters in SIP6 package.
In comparison to the old generation SPR01, these new products have wider operating temperature range (-40~+90℃), higher I/O isolation level (1.5KVDC), and higher conversion efficiency (up to 73%). In addition, the SPRN01 can replace the SPR01 pin-to-pin as a direct drop-in replacement. The SPRN01 and DPRN01 are top choices for IoT, electrical designs, information technology, industrial control, and communications equipment that require distributed power architecture and related applications.