SPD-10S-277S Series 10kA Miniaturized High Performance Surge Protection Device

By: Frank Chen/ Product Manager
frank@meanwell.com


As a response to the positive feedback for previously released SPD-10-320S, SPD-20HP-277S/480S, and SPD-20 surge protectors, MEAN WELL is releasing the new SPD-10S-277S that has small size, low cost, safety approvals, and can sustain a maximum discharge current of 10kA. The key features for SPD-10S-277S are low Measured Limiting Voltage (MLV) and Voltage Protection Level, UP. The SPD-10S-277S can drastically decrease the high surge impact of lightning to luminaires, which expands luminaires life cycle. It is suitable to pair with outdoor LED drivers.

Table below is to help users quickly compare the product features of old and new generation products that are both rated for 10kA:






SPD-10S-277S Series