GST360A Series: 360W Highly Reliable Industrial Grade and Green Adaptor

By: Frank Chen / Product Manager
Frank@meanwell.com

Since release of the MEAN WELL GST family in 2015, the subsequently released 18~280W models have been widely praised by the market and achieved millions of units sold annually. In order to fulfill market demand for higher power external adaptors, we are launching the rarely seen 360W high efficiency Level VI adaptor, the GST360A series.
The GST360A differentiate itself from consumer level power adaptors by having industrial grade durability, global market suitability, and environmentally friendly high efficiency design. This series is rated for 360W power output and can support 450W peak load (3s). It can be operated in all types of environments with wide operating temperature -30~70℃, and strict component selection enables 3 years warranty. Additionally, it has safety certification for multiple countries worldwide, and passes Level VI international efficiency regulations, supporting carbon footprint reduction both during standby and operation.
The GST360A is suitable for commercial equipment, industrial instrument, and other equipment where high efficiency is critical. Common applications include 3D printer, POS system, gaming systems, portable speaker, portable stage lighting, PoE, etc.

- Universal 85~264VAC input
- IEC320-C14 AC inlet (Class I with FG)
- 450W peak load capability (3s)
- Fanless design, cooling by free air convection
- Operating temperature: -30~+70°C
- No load power consumption< 0.5W
- Compliance to Level VI international efficiency regulation (EISA 2007/DoE, NRCan)
- 94V-0 flame retardant plastic enclosure
- Complete protections: short circuit, overload, over voltage, over temperature
- Support operation at 5000m altitude
- Safety approval: CB/ UL/ CUL/ DEKRA/ BSMI/ CCC/ PSE/ KC/ BIS/ EAC/ FCC/ CE/ UKCA
- Dimensions (L x W x H): 220 x 95 x 46 mm
- 3 years warranty