IOB-05/15 series: 5W/15W AC-DC On Board Type Power Module

Product Center / Frank Chen
Frank@meanwell.com

The IOB-05/15 series are compact and stable AC-DC on board type power supply module. Key features include: miniaturized design, universal input range of 85~305Vac, ultra-low standby power consumption (<0.15W), -40~+85℃ ultra-wide operating temperature range, and comprehensive protection features to ensure reliable operation. It is especially suitable for installation on PCB boards inside space-constrained equipment such as industrial automation systems, power meters, and smart home devices.
Comparison table of the IOB-05/15 and the previously released IRM-05/15:


- Miniature size, single inline vertical pins, especially suitable for space-constrained of PCB applications
- 85~305Vac universal range input, suitable for global and N.AME 277Vac operation
- Ultra-low no-load power consumption< 0.15W~0.25W (by model)
- Natural air convection, operation temperature -40~+85℃
- EMC EN55032 Class A/B with external components
- Protections: short circuit, overload, over voltage, over temperature
- Safety marks: CE/UKCA
- 3 years warranty