DJW / DJM Series: 12V/7~12AH & 150AH Valve Regulated Sealed Lead Acid Batteries

Product Center / Harvey He
hmc@meanwell.cc

MEAN WELL, a global leader in standard power supplies, continues to expand its comprehensive standard power product portfolio to better serve customer needs worldwide. In line with its one-stop procurement strategy, MEAN WELL actively integrates industry resources and broadens its power-related solutions, steadily building a complete and synergistic product ecosystem.

Building on its growing industry value network, MEAN WELL has further strengthened its strategic partnership with LEOCH International, a globally recognized battery manufacturer. Through this collaboration, the two companies have expanded their product offerings and officially launched the DJW series and DJM12150 valve regulated sealed lead acid batteries, providing customers with reliable and fully integrated power solutions.

The major differences between the DJW series and DJM12150 in their sizes and usage scenarios, as detailed in the following table:

  • Multi-layer designed, prevent leakage
  • Reliable exhaust venting valve design, will not ignite or explode internally when exposed to open flames during charging
  • Maintenance-free, no need to replenish electrolytes during use
  • Low self-discharge, ≤3%/month @ Ta=25℃
  • Operating temperature for charging and discharging -20~+55℃ (Refer to specifications for details)
  • Equipped with a UL 94 V-0 rated flame-retardant enclosure
  • Certified by UL/CE
  • 3 years warranty



 


 

 
 

DJW12-7.0      DJW12-9.0      DJW12-12      DJM12150