Product Center / Frank Chen
frank@meanwell.com

The “high cost-performance XDR-E Series” (75W~960W), launched in April 2025, quickly gained strong market recognition thanks to its excellent cost-performance ratio and comprehensive model coverage. Shortly after release, the series received a large influx of orders, demonstrating strong product competitiveness. It has already been widely adopted in applications such as industrial automation, power infrastructure, renewable energy equipment, network switches, and semiconductor manufacturing equipment.
To address applications requiring higher specifications and more demanding environmental conditions, MEAN WELL has subsequently introduced the “premium flagship XDR Series” (75W-960W). With the launch of the XDR series, together with the XDR-E series, MEAN WELL now offers both premium and cost-optimized product tiers, providing the market with a more comprehensive and diversified selection of power supply solutions.
Compared with the previous generation SDR/NDR/EDR families, which have been on the market for over 10 years, the new generation XDR/XDR-E families offer: more compact size, more complete model lineup, improved specifications, more safety certifications, longer warranty period, etc. Overall, the new series shows significant improvements over the previous generation (see comparison table below for details). The new generation XDR/XDR-E series can directly replace the previous generation products. Customers can flexibly choose between the premium flagship XDR series or the high value XDR-E series based on their specification requirements and application scenarios, achieving high efficiency and optimal cost performance while enhancing overall system competitiveness.
For detailed specification differences between the new and previous generations, please refer to the comparison table below:

- 85~305 Vac ultra-wide input, suitable for global market
- Ultra-narrow width 30~96mm (by model)
- High efficiency 89~96%, low power loss<0.7W~1.5W (by model)
- < 10A ultra-low inrush current (at 230Vac input)
- Capable of 200% peak power and 600% transient peak current output
- Build-in MODBus RTU protocol (XDR-240~960)
- Support parallel connection, can expand output power (XDR-240~960)
- -40~+85℃ operating temperature range (>+60℃ de-rating)
- Protections: short circuit / overload / over voltage/ over temperature
- Built-in DC OK, remote ON/OFF, OR-ing FET (XDR-120~960)
- Over voltage category III (OVC III)
- Operating altitude up to 5000 meters
- Complete output voltages: 12V (960W excluded), 24V, 36V, 48V
- Output voltage adjustable (12V: 12~15V, 24V: 24~29V, 36V: 36~42V, 48V: 48~55V)
- Certified to CB / TUV / UL / RCM / BSMI / CCC / EAC / BIS / KC / CE / UKCA multiple countries (Note 1) and 62368-1 + 61010-1+ 61558-1 multiple industries, C1D2 HazLoc, Marine DNV, SEMI F47 certifications
- Multiple installation terminal options
- Conformal coated PCB, resistant to high moisture and extreme environment
- 5 years warranty
Note 1:
Due to certification issuance schedule, first production will not be labeled with UL/ CCC/ BSMI/ DNV/ SEMI F47 logos. There will be a transition period during which different label versions may exist. If you require UL/ CCC/ BSMI/ DNV/ SEMI F47, please consult your MEAN WELL sales representative.



XDR-75 XDR-120 XDR-240 XDR-480 XDR-960