NSP-2400 Series: New-generation 2400W AC-DC High-Reliability Compact Size Enclosed Type Power With PFC

Product Center / Frank Chen
frank@meanwell.com

Driven by the growing demand for higher power and equipment miniaturization across industrial automation, semiconductor equipment, medical devices, and renewable energy systems, the market demand for high-power-density power supplies continues to rise. Following the successful launch of NSP-75/100/150/200/320/500/750/1000 Series, MEAN WELL expands the NSP family with new 2400W NSP-2400 Series, providing an ideal solution for compact, high-power equipment applications.

NSP-2400 inherits the advantages of NSP family, including outstanding reliability, high power density, and multifunctional integration. Compared with the previous-generation RSP-2400, the NSP-2400 features a 55% reduction in size, a wider 85–305Vac input range, and peak power output of 200% rated power. These enhancements enable the power supply to effectively handle high transient and peak power requirements from motors, pumps, capacitive loads, and other equipment.

In addition, NSP-2400 is equipped with built-in PV/PC functions, allowing output voltage to be flexibly adjusted from 0% to 120% and output current to be configured from 0% to 100% according to application requirements. Certified to Multi-Industry Safety Certifications and SEMI F47 voltage sag immunity requirements, and is backed by a 5-year warranty, which can meet long-term stability and reliability requirements of high-power systems. The NSP-2400 is well suited for a wide range of applications, including industrial automation, semiconductor equipment, medical devices, laser processing equipment, test and measurement systems, communications infrastructure, and renewable energy systems, making it an ideal power solution for high-power applications.

Comparison table of the NSP-2400 and the previously released RSP-2400:

 

  • 85~305Vac wide input range (277Vac Operable)
  • Global certificates in multi-industries
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/61010-1, Energy converter 62477-1 and SEMI F47)
  • 200% peak power capability
  • Programmable output voltage (0–120%) and output current (0–100%)
  • Built-in CANBus communication protocol; optional Modbus support.
  • Wide operating temperature range: -40 to +85°C (24~60V : Full load up to +60°C)
  • Built-in low-noise cooling fan (<46 dB)
  • Complete protections: Short circuit, overload, over voltage and over temperature
  • Compliant with Overvoltage Category III (OVC III)
  • Operating altitude up to 5000 meters
  • Ultra-low leakage current <500 µA, compliant with 2 × MOPP requirements and suitable for BF-type medical applications
  • PCB conformal coating for enhanced durability
  • 5 years warranty

 



 
 

 

NSP-2400 Series