SKM/DKM W8 Series: 10W~30W 1”x 1” 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

Product Center / Frank Chen
frank@meanwell.com

After launching 8:1 ultra-wide input DC-DC converters in SIP (1W~9W) and DIP24 (3W~20W) packages, MEAN WELL has further introduced a new series in a 1” x 1” package with four power ratings: 10W, 15W, 20W, and 30W. These new products are suitable for a wide range of applications, including power equipment, electronic instrumentation, communication systems, industrial automation control, and IoT.

The new generation 8:1 series supports an ultra-wide input range of 9~75Vdc. Compared to previous generations that required multiple models with 2:1 or 4:1 input ranges (such as 9-18Vdc, 18-36Vdc, 36~72Vdc, or 9~36Vdc, 18~75Vdc), the 8:1 series can cover common system voltages of 12Vdc, 24Vdc, and 48Vdc with a single unit. This significantly simplifies model selection, reduces inventory variety, and optimizes system design complexity.

In addition, to enable quick upgrades for existing systems, the new and previous generations are fully pin-to-pin compatible. Users can seamlessly switch to the new generation without modifying the PCB layout. The main specification differences between the new and previous generations are summarized in the table below for selection and design reference.
 

 

  • 1”x1” package, global standard pinout
  • Ultra-wide 8:1 (9~75Vdc) input range
  • Natural convection cooling, with operation range -40°C to +90°C
  • EMI compliant with EN55032 Class A without external components (selected models)
  • No minimum load required for stable operation
  • Protections include short circuit, overload, overvoltage, and under-voltage
  • Certifications: EAC / CE / UKCA
  • 3 years warranty

 



 
 

 

SKM10W8 & DKM10W8         SKMW15W8 & DKMW15W8        SKMW20W8 & DKMW20W8         SKMW30W8 & DKMW30W8