MSP-1600 Series: 1600W Medical-Grade and Multi-Industry Enclosed Power Supply

Product Center / Frank Chen
frank@meanwell.com

To address increasing market demand for medical-grade enclosed power supplies exceeding 1000W, MEAN WELL has further expanded its successful MSP product family—following the market adoption of the 100W to 1000W MSP series—by launching the new higher-power MSP-1600 Series. In addition to meeting medical safety standards, this series also complies with a broad range of industry certifications, making it a high-power enclosed power supply solution suitable for diverse industrial applications.

Built upon the proven NSP-1600 platform with enhanced design capabilities, the MSP-1600 Series introduces several key upgrades, including: more comprehensive regulatory certifications, ultra-low leakage current <500µA, an expanded operating temperature range of -40°C to +85°C, and programmable output voltage adjustment from 15% to 115%, among other advanced features.

Beyond medical equipment applications, the MSP-1600 Series is also widely applicable across industrial automation, test and measurement equipment, communication systems, household appliances, and renewable energy systems, delivering a versatile and reliable high-power enclosed power solution. It serves as an ideal choice for customers seeking medical-grade and cross-industry power supply solutions in high-power applications.

MSP-1600 vs. NSP-1600 Series Comparison Table

 

  • 85~264Vac with PFC
  • Global certificates in multi-fields
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/61010-1, Energy converter 62477-1 and SEMI F47)
  • High efficiency up to 92%
  • Programmable output voltage 15~115%
  • Built-in CANBus communication protocol
  • Wide operating temperature range of -40°C to +85°C (>+50℃ derating)
  • Ultra-low leakage current <500 µA, compliant with 2 × MOPP, suitable for BF medical applications
  • Complete protections: Short circuit, overload, over voltage and over temperature
  • Built-in remote ON/OFF control, remote sense, DC OK signal, OTP alarm signal and 12Vaux power
  • Compliant with OVC III
  • Operating altitude up to 5000 meters
  • Built-in <39~43dB low-noise cooling fan (by model)
  • Conformal coating on PCB for enhanced durability
  • 5 years warranty

 



 
 

 

MSP-1600 Series