PowerNex|MRL01, MRLS01 Series: Compact Medium Power Relay

Product Center / Jay Wang
jay.wang@powernex.com

With the rapid growth of industrial automation, power system integration, and equipment control applications, the demand for highly reliable, safe, and easy-to-maintain switching components continues to increase. To provide customers with a more comprehensive one-stop sourcing solution for power system accessories, PowerNex proudly introduces the MRL01D24-2Z08A Compact Medium Power Relays, together with the MRLS01-2Z Relay Socket. The launch further expanding the product portfolio for industrial control and power system applications while enhancing the competitiveness of its total solution offerings.
The MRL01D24-2Z08A features 2 Form C (DPDT) contact configuration with a rated switching current of up to 8A. Designed with 5,000VAC dielectric strength between the coil and contacts, it provides excellent electrical isolation, enhanced system safety, and superior EMI immunity. When paired with the MRLS01-2Z relay socket, the assembly supports DIN TH35-7.5 standard rail mounting and utilizes screw terminal connections, enabling quick wiring, easy installation, and simplified maintenance. The series is ideal for a wide range of applications, including industrial automation equipment, PLC control systems, power supply control and protection, control panels, distribution panels, and energy management systems.

- 2 Form C (DPDT) contacts for flexible switching.
- Wide operating temperature range of -40°C to +70°C for multiple industrial applications.
- Plug-in relay design with screw terminal connections for easy installation and maintenance.
- Relay retaining clip for enhanced vibration resistance and reliable operation.




MRL01D24-2Z08A MRLS01-2Z