ES-SU/TU Series: 3kVA~10kVA Online UPS Systems

Product Center / Harvey He
hmc@meanwell.cc

In today's fast-paced era of digitalization and information technology, industries are placing ever-greater demands on the quality of power for their equipment. As a critical infrastructure for ensuring a stable power supply to essential systems, uninterruptible power supply (UPS) systems play a vital role in the global economy.

As the global leader in standard power solutions with decades of expertise in power electronics, MEAN WELL proudly introduces the ES-SU/TU Series online UPS systems. Available in 3kVA, 6kVA, and 10kVA output capacities, the series features both rackmount and tower configurations to suit diverse installation needs. Backed by a comprehensive 3-year warranty, the ES-SU/TU Series delivers high-efficiency, stable power for mission-critical applications such as data centers, telecom base stations, medical equipment and others.

 

Complete Product Specifications



 

 

 

  • Advanced DSP control technology
  • Supports integration with diesel generators
  • Input power factor ≥0.99
  • Input current harmonic distortion<5%
  • Output power factor of 1
  • 50Hz/60Hz frequency conversion mode
  • Emergency Power Off (EPO) function
  • USB/ RS-232 communication interfaces
  • LCD display panel
  • 3-year warranty
 

 

 


 
 

 


ES-SU3K    ES-SU6K     ES-SU10K     ES-SU6K-RL       ES-TU6K-RL