SCW/ SCWN/ DCW/ DCWN W8 Series: 3W~20W DIP24 Dual In-Line Package, 8:1 Ultra-Wide Input Regulated & Isolated DC-DC Converters

Viewers : 23061

Product Center /Frank Chen
frank@meanwell.com

MEAN WELL's 3-20W single output DC-DC converter modules — SCWN03 / SCWN06 / SCW08 / SCW12 / SCW20, and dual output models — DCWN03 / DCWN06 / DCW08 / DCW12 — have been successfully deployed for many years. With annual sales in hundreds of thousands of units, they are widely used in power systems, instrumentation, telecom equipment, industrial automation, IoT applications and other fields.

Now, MEAN WELL proudly introduces a next-generation lineup with 8:1 ultra-wide input DC-DC converter modules:
Single output: SCWN03W8 / SCWN06W8 / SCW08W8 / SCW12W8 / SCW20W8
Dual output: DCWN03W8 / DCWN06W8 / DCW08W8 / DCW12W8 / DCW20W8

The new 8:1 input series support a wide 9~75Vdc input range, covering conversional 12Vdc, 24Vdc, and 48Vdc sources with any single model. This eliminates the need for multiple input variants (e.g., 9~18Vdc, 9~36Vdc, 36~72Vdc) found in the legacy 2:1 input series. The 8:1 input simplified model selection, reduced inventory SKUs and provided greater design flexibility. To ensure a smooth transition from the older models, the new generation 5 adopts a Pin-to-Pin compatible DIP24 with the current series, allowing for drop-in replacement without any PCB redesign. Please find more detailed spec comparison below:
 


 

  • DIP24 industry-standard dual in-line pin configuration
  • Ultra-wide 8:1 (9~75Vdc) input range
  • Natural convection cooling, with operation up to -40°C to +95°C (model dependent)
  • EMI compliant with EN55032 Class A without external components
  • No minimum load required for stable operation
  • Protections: short circuit, overload, over voltage, and under voltage
  • Certifications: EAC/ CE/ UKCA
  • 3 years warranty




 
 

 



S(D)CWN03W8 Series         S(D)CWN06W8 Series        S(D)CW08W8 Series       S(D)CW12W8 Series         S(D)CW20W8 Series