DLS-2xx Series: DALI-2 PIR Motion Sensors

Viewers : 23707

Product Center / Denny Hu
huminq@meanwell.com.cn

Following the launch of the DTP-2xx Series DALI-2 Touch Panel in June 2025, MEAN WELL is proud to introduce the newest addition to our DALI-2 product lineup — the DLS-2xx Series DALI-2 PIR Motion Sensors. With this release, MEAN WELL now offers a complete DALI-2 lighting system, covering everything from LED drivers and main controllers to touch panels and sensors. This provides a one-stop solution for intelligent LED lighting in modern building automation.

The DLS-2xx Series meets IEC 62386-101/103/303/304 standards and is officially DALI-2 certified. The series includes two models: one designed for low-mount applications and one for high-mount applications. The high-mount version supports both surface-mounted and recessed ceiling installations, offering greater flexibility and adaptability for a wide range of lighting environments.


Complete DALI-2 Lighting System Overview
 


 

 

MEAN WELL DALI-2 Product Portfolio Overview

Category Overview Series Name

DALI-2 Certification
(DALI Alliance Link)

Controller DALI-2
Main Controller
DLC-02
(Built-in Bus Power Supply)
Link
Input Device DALI-2
Touch Panel
DTP-2xx Link
Input Device DALI-2
PIR Motion Sensor
DLS-2xx
(New Release)
Link
Control Gear DALI-2
LED Driver
XLG-DA2
XLC-DA2
XLN-DA2
LCM-DA2
PWM-DA2
……
Link
Bus Power Supply

Independent DALI
Bus Power Supply

DLP-04 Link
Gateway KNX to DALI Gateway DLC-02KN Link

 

  • DALI-2 certified PIR infrared motion sensor
  • Complies with IEC 62386-101/103/303/304 standards
  • Compatible with DALI-2 controllers such as MEAN WELL DLC-02
  • Powered directly by the DALI bus
  • PIR (Passive Infrared) detection using pyroelectric sensing technology
  • Built-in ambient light sensor for automatic brightness detection
  • 5-year warranty


 

DLS-2xx Series