CAR01 Series: 1W SMD Package DC-DC Unregulated Isolated DC-CD Converter

Viewers : 24154

Product Center / Frank Chen
frank@meanwell.com

MEAN WELL is excited to unveil a new SMD package 1W unregulated and isolated DC-DC converter. Key features of this product include: ultra-compact size, ultra-wide operating temperature range of -40~+115°C, compliance with Automotive Electronics Council (AEC-Q) qualification standards, and high 4kVdc isolation capability. These features help enhance system electrical isolation and noise immunity, allowing the product to be suitable for automotive control systems, battery management systems (BMS), information and communication equipment, data centers, and more.

A comparison of related products is shown in the table below:

 

  • Compact SMD Package
  • ±10% input voltage range ( 4.5~5.5Vdc )
  • Free air convection cooled, operating temperature range -40~+115℃
  • Compliance to AEC-Q Automotive standard
  • Protection: short circuit (continuous)
  • Low cost
  • Size (L x W x H): 14.2 x 10.7 x 5.7mm
  • Certification: EAC/CE/UKCA
  • 3-year warranty

 



 
 

 

CAR01