PV-JAM Series: 630W & 720W Double-sided Photovoltaic Modules

Viewers : 3841

Product Center / Harvey He
hmc@meanwell.cc

With more than 40 years of expertise in standard power supplies, MEAN WELL offers one of the industry's most comprehensive product portfolios. In recent years, as the green energy and energy storage markets continue to grow rapidly, MEAN WELL has actively expanded its renewable energy product lineup to provide customers with a true one-stop purchasing experience while leveraging the strengths of its Industry Value Network.

Following the successful introduction of photovoltaic products in collaboration with SUNPORT, MEAN WELL now offers the PV-SST series photovoltaic modules and the PV-PFSP series foldable solar panels, all of which have been well recognized by the market.

To further strengthen its solar product portfolio, MEAN WELL is pleased to introduce the JA Solar PV-JAM Series high-efficiency photovoltaic modules. The new lineup includes 630W and 720W high-power modules, providing customers with broader product choices and greater flexibility for a wide range of solar energy applications.

 

Complete Product Specifications


  • Available in 630W and 720W models to meet diverse application requirements
  • Multi-busbar half-cell technology
  • High-efficiency n-type TOPCon cell technology
  • Front side withstands snow load up to 5400Pa and rear side withstands wind load up to 2400Pa
  • Bifacial module design with conversion efficiency up to 23.3%
  • ≤1% First-year power degradation and ≤0.4% subsequent annual degradation
  • 12-year product warranty and 30-year power performance guarantee


 

 

PV-JAM66D45-630         PV-JAM66D46-720