PowerNex|MUS Series: Slot-Type Photoelectric Sensors

Viewers : 13059

Product Center / Jay Wang
jay.wang@powernex.com

With proximity sensors becoming a standard component in industrial automation, equipment manufacturers increasingly require sensing solutions for high-speed counting, slot positioning, and thin or transparent object detection. To provide customers with a more comprehensive range of industrial automation peripherals, PowerNex introduces the MUS Series Slot-Type Photoelectric Sensors, further expanding its sensing product portfolio for industrial automation applications.

The MUS Series features an integrated U-shaped optical design with the emitter and receiver housed in a single enclosure, eliminating optical alignment and simplifying installation. With a 3kHz high-speed response, 5~24VDC wide input range, and NPN/PNP open-collector outputs, the series can be easily integrated with PLCs and industrial control systems. It is suitable for high-speed counting, positioning, object detection, and limit control applications.

The MUS Series also provides excellent ambient light immunity and built-in surge and reverse polarity protection for stable operation in demanding industrial environments. Available in multiple housing designs and mounting options, the series is suitable for space-constrained equipment and a wide range of applications, including industrial automation equipment, packaging machinery, conveyor systems, electronic assembly equipment, logistics sorting systems, printers, automatic doors, medical equipment, and smart machinery.

 
Sensor comparison table:

 

  • Integrated U-shaped design eliminates optical alignment for easy installation
  • 3kHz high-speed response for high-speed counting, positioning, and object detection
  • 5~24VDC operating voltage with NPN/PNP open-collector output
  • Selectable Light ON and Dark ON operating modes
  • Built-in surge protection and reverse polarity protection
  • IP50 protection rating
  • Available in multiple housing styles and mounting configurations
  • Suitable for installation in space-constrained equipment


 



    MUS-52K-N    MUS-52K-P    MUS-52L-P    MUS-52L-N    MUS-52T-N     MUS-52T-P     MUS-52U-P    MUS-52U-N
    MUS-52Y-N    MUS-52Y-P    MUS-52J-N    MUS-52J-P     MUS-52F-N    MUS-52F-P    MUS-52R-N    MUS-52R-P