Product Change Notice: Feature Upgrades, Safety Certifications, and Design Updates

Viewers : 24619

Product Center / Frank Chen
Frank@meanwell.com

 

To meet the growing demand from end customers for more comprehensive international safety certifications, MEAN WELL has upgraded certain product series by adding new certifications including BIS, BSMI, PSE, CCC, RCM, TUV, UL, CSA, and CB (details in the table below). These additional certifications help end-system manufacturers save significant certification costs and simplify approval processes, enabling faster time-to-market for equipment and instruments. In addition, some product series have undergone appearance changes due to added safety marks, enhanced functions, or performance upgrades.

MEAN WELL will fully absorb the additional costs from these upgrades, with no price adjustments. During the transition period, shipments from MEAN WELL may include both old and new versions. For any questions regarding these product changes, please refer to the latest datasheets on the MEAN WELL official website or contact your MEAN WELL sales representative or local distributor.
 

Virtual Expo Category Series Name Change(s) Implementation Date
A1 Enclosed Type PSU Hall LRS-75/ 100/ 150/ 200/ 350 Label adds BIS
(Guangzhou plant)
2022.10
LRS-35/ 50/ 450/ 600 (except 48V)  Label adds  BIS 
(Guangzhou plant)
2023.01
LRS-35/ 50/ 75/ 100/ 150/ 200/ 350/ 450/ 600
(except 48V)
 Label adds  BIS
(India plant)
2024.03
RS-15/ 25  Label adds  BSMI
(Suzhou plant)
2024.06
SE-450/ 600  Label removes  BSMI 
(Guangzhou plant)
2024.11
UHP-200/ 500/ 750  Label adds  BIS
(both Taiwan & India plants)
Est. 2025.10
NSP-1600
NSP-3200
Adds built-in CANBus communication;
changes in communication port appearance
2025.06
2025.04
NSP-1600/ 3200 Fan brand change Est. 2025.10
A2 LED Driver Hall XLG-50/ 75/ 100/ 150/ 200/ 240/ 320I-DA2 Label adds BIS
(both India & Guangzhou plants)
2023.10
HLG-100H/ 120H/ 150H/ 185H/ 480H
(except D Type)
Label adds PSE
(both Taiwan & Guangzhou plants)
2023.10
HLG-150H/ 185H (except D Type)  Label adds CCC
(Guangzhou already marked; Taiwan adds mark)
2023.10
HLG-40H/ 60H/ 80H/ 240H/ 320H
HLG-120H/ 185H-C (B/ AB/ D Type)
 Label adds PSE
(both Taiwan & Guangzhou plants)
2025.02
APV / APC-8/ 12/ 16
PLN / PLC-30/ 45/ 60
HLN / HLP-40/ 60/ 80
 Label removes  CCC
(Guangzhou plant)
2024.09
XLG-240/ 320-48ABV  Label adds BIS
(India plant)
2024.11
A4 PCB Type PSU Hall EPS-25/ 35/ 45/ 45S/ 65/ 65S/ 120,
EPP-120S
 Label adds CCC
(Suzhou plant)
2023.11
IRM-01/ 02/ 03/ 05/ 10/ 15/ 20/ 30/ 45/ 60  Label adds TUV EN61558-1
(Suzhou plant)
Est. 2025.10~12
LOP-200/ 300
LOP-400/ 500/ 600
Performance optimization; adds bridging wires
(Suzhou plant)
Est. 2026.01~08
B2 DC/DC Converter Hall DDRH-15/ 30/ 45 1.  Label adds  CSA 174.1
2. Plastic packaging adds divider line
(Guangzhou plant)
1. 2024.12
2. Est. 2025.10
B3 Charger & Inverter Hall NTN-5K Label adds UL
(Taiwan plant)
2025.03
NPB-120/ 240/ 360  Label adds BSMI
(Suzhou plant)
2025.03
NTS-250P/ 400P/ 300 / 450  Label adds CSA 62368-1
(Suzhou plant)
2025.01
BIC-2200 Fan mounting screws changed from 2 pcs to 4 pcs
 (Taiwan plant) 
2025.04

 
  
 

MEAN WELL ENTERPRISES CO., LTD.
Group Product Center