High-Reliability Enclosed Type Power Supply With PFC for Multiple Industries - NSP Series

Viewers : 23324

Technical Service Center / Brian Lu
Brian@meanwellusa.com

 

When your application must operate 24/7, efficiency, thermal performance, and safety become critical. The NSP Series is designed for global deployment. It supports an ultra-wide 85–305Vac input range to accommodate diverse mains conditions. High conversion efficiency up to 93.5% and low no-load power consumption further minimizes heat generation and standby losses, helping improve system stability, reduce cooling requirements, and lower total energy waste in real-world installations.

The NSP Series is also engineered for these demanding environments, delivering 75W to 3200W in an AC/DC enclosed type that combines active PFC with a slim, space-efficient form factor for high power density and robust long-term reliability.

 

Key Advantages of the NSP Series

  • Global Multi-Field Certifications & SEMI47 Approval: Compliant with ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1 / 2-16 & 61010-1, and Energy Converter 62477-1 for worldwide, cross-industry deployments.
  • High Power Density: With an ultra-slim form factor, the NSP Series reduces overall size by 28–46% (model-dependent), freeing space to integrate more functional modules in tight enclosures.
  • Inductive/Capacitive Load Capability & OVC III Compliance: Constant-current limiting supports demanding inductive and capacitive loads with 200% peak power capability, while OVC III compliance ensures robust operation in harsh industrial power environments.
  • Wide Temperature Range & Low-Noise Cooling: Operates from -40°C to +85°C, with optimized fan acoustics of 30~45 dB (model-dependent).
 

Applications

  • PoE for Traffic Light
    The Traffic Control System requires a power supply capable of operating at an ambient temperature of 74°C due to outdoor installation while delivering 480W of output power. The NSP-750 series is the ideal solution, as it supports reliable PoE operation across an extended working temperature range of –40°C to +85°C, ensuring stable performance in harsh outdoor conditions.
 
  • Physical Therapy Equipment
    The application Regulatory Standard UL1647 requires a power supply certified to UL 62368 with extra-low leakage current (500 µA) for enhanced safety. This requirement is met by the NSP-500 series, which is Globally certified to 62368-1, 60601-1, 60335-1, 61558-1 / 2-16, 61010-1, and 62477-1, and delivers an extremely low leakage current of less than 350 µA, making it ideal for Therapy Euipment applications.

For relevant product and application inquiries, please contact MEAN WELL distributors or technical staff directly. Also, stay tuned for online courses related to products and solutions on the MEAN WELL Virtual Expo.