XDR-E Series: 75W~960W 1Ø Input Ultra Slim & Cost-Effective DIN Rail Power Supply

Viewers : 8112

Product Strategy Center /Frank Chen
frank@meanwell.com

The MEAN WELL SDR/NDR/EDR series (75W~960W) has been on the market for over a decade, earning widespread recognition with cumulative sales reaching nearly 100 million units. These power supplies are widely used in industrial automation, power facilities, renewable energy equipment, network switches, and semiconductor processing equipment, among others. To offer an even greater value option, we are excited to introduce the all-new XDR-E Series (75W/120W/150W/240W/480W/960W).

The XDR-E series stands out for its exceptional balance of performance and value! Compared to the previous SDR/NDR/EDR series, the XDR-E features a significantly reduced size—23% to 45% smaller (depending on the model). It also offers a more complete product lineup, addressing the market gap for 240W/480W 12V models while expanding the entire series to include 36V options. With improved efficiency of up to 96%, a wider operating temperature range of -40 to +70℃, and compliance with more international regulations across various industries, the XDR-E series delivers superior performance at a more competitive price - helping to reduce overall system costs.
 

Please refer to the table below for detailed specification between the new and old generations:
 

  • 85~264 Vac input, suitable for global use
  • Ultra slim design: width ranging from 30~96 mm (by model)
  • 89~96% high efficiency and <1W~3.6W low power consumption (by model)
  • Built-in parallel operation for flexible power expansion (XDR-480E/960E)
  • Wide operating temperature range: -40℃ to +70℃ (derating >+50℃)
  • Comprehensive protections: Short Circuit, Overload, Overvoltage, Overtemperature
  • Compliant with OVC III standards
  • Operable at high altitudes up to 5000m
  • Comprehensive output voltage options: 12V (except 960W), 24V, 36V, 48V
  • Adjustable output voltage: 12V: 12~15V, 24V: 24~29V, 36V: 36~42V, 48V: 48~55V
  • Certified for multiple international standards (Note.)
    • CB / TUV / UL / RCM / BSMI / CCC / BIS / EAC / CE / UKCA (62368-1 + 61010-1 + 61558-1)
  • 3 years warranty


Note:
The initial batch of production does not have the CCC/BIS mark on the label due to the late certification process. The marks will be added after mass production. There may be a transition period with different label versions in stock. For CCC/BIS certified units, please contact MEAN WELL sales representatives.




 
 

 

XDR-75E               XDR-120E               XDR-150E               XDR-240E               XDR-480E               XDR-960E