XTR-240/ 480/ 960 Series: 240W/ 480W/ 960W – Next-Generation 3-Phase Input Ultra-Slim, High-Efficiency, Durable DIN Rail Power Supplies

Viewers : 19322

Product Strategy Center / Frank Chen
Frank@meanwell.com

MEAN WELL's TDR-240/ 480/ 960 series has been on the market for over a decade, earning widespread recognition and achieving millions of units in cumulative sales. These products have been widely used in industrial automation, power infrastructure, renewable energy equipment, network switches, semiconductor fabrication equipment, and more. To provide an even more competitive and cost-effective solution, MEAN WELL is now launching the all-new XTR Series in 240W, 480W, and 960W models.

The XTR Series surpasses the previous-generation TDR Series in every aspect—size, efficiency, features, warranty, safety approvals, and price—offering an overall higher value and a full replacement for the TDR models.

Key Upgrades include:

  • Compact design: 16% ~ 28% smaller footprint (model dependent), saving valuable installation space
  • Wider voltage options: All power levels now available in 12V / 24V / 36V / 48V outputs to meet diverse application needs
  • Higher efficiency: Up to 96%, providing better energy savings
  • Wider operating temperature: -40°C to +85°C, with full load operation up to +60°C for harsh environments
  • Broader safety certifications: Compliant with more countries and application fields
  • Enhanced durability: Carefully selected components with an extended 5-year warranty (vs. 3 years for TDR)
  • More cost-effective: Optimized pricing to help reduce system costs and improve overall value


  • Supports 320~600Vac 3-phase input for industrial power systems
  • Ultra-slim design: 48~96mm width depending on model
  • 150% ~ 200% peak power output capability
  • High efficiency: 92%~ 96%, low no-load power consumption <2.5W~3.1W (by model)
  • Wide operating temperature range: -40oC to +85oC (derating above +60oC)
  • Built-in parallel function for flexible power expansion (XTR-480 / 960)
  • Equipped with DC OK signal and OR-ing FET (XTR-480 / 960) for enhanced system redundancy and reliability in parallel applications
  • Full protection: Short circuit / Overload / Over voltage / Over temperature
  • Compliant with OVC III standards
  • High altitude operation up to 5000 meters
  • Adjustable output voltage: 12V: 12~15V; 24V: 24~29V; 36V: 36~42V; 48V: 48~55V
  • Certified for global markets: CB / TUV / UL / RCM / BSMI / CCC / EAC / BIS / KC / CE / UKCA (Note 1)
    Meets multiple safety standards: 62368-1, 61010-1, 61558-1, and certifications for hazardous locations, marine, and semiconductor equipment
  • Multiple installation and termination options available
  • Conformal coating on PCB for improved durability in humid or harsh conditions
  • 5 years warranty
Note 1: The initial production batch labels may not display the CCC mark due to timing of certification. Full labeling will be applied to mass production models. During the transition, stock may have mixed label versions. Please consult your MEAN WELL sales representative if CCC marking is required.



 

XTR-240 Series     XTR-480 Series    XTR-960 Series