PowerNex|DGBSC-SG01/4、DGBSC-SG02/4 Series: Splicing Connector

Viewers : 234

Product Center / Jay Wang
jay.wang@powernex.com

With the growing demand for industrial automation and power system integration, the need for safe and efficient electrical connection solutions continues to rise. To provide MEAN WELL users with a one-stop solution for peripheral industrial power components, Linkconn introduces the DGBSC-SG01/4 and DGBSC-SG02/4 wiring terminal series, enhancing system integration and overall solution competitiveness.

Featuring a lever-actuated design, the series enables tool-free wiring and unwiring, reducing installation time and minimizing human error. It supports various wire types with intuitive operation for improved wiring efficiency. The housing material complies with UL94 V-0 flame rating, and the series is certified to UL, VDE, UKCA, EPD, and CE standards, ensuring high reliability in diverse industrial environments.

With a compact size and flexible configuration, it accommodates different wiring directions and is suitable for a wide range of applications, including lighting, building wiring, industrial automation equipment, and power system integration—making it an ideal solution for fast and secure electrical connections.  

 


  • Lever-actuated, tool-free quick wiring design for fast installation
  • Transparent housing for easy connection inspection
  • Insulation material complies with UL94 V-0 flame rating
  • Certified to UL / VDE / UKCA / EPD / CE standards
  • Top-side test point for voltage measurement


 



DGBSC-SG01/4-02P   DGBSC-SG01/4-03P    DGBSC-SG01/4-05P    DGBSC-SG02/4-01P