Search Results

Link Series Wattage
(W)
Input Output PFC Safety Cooling
Method
L
(mm)
W
(mm)
H
(mm)
Warranty
(Year)
檔案瀏覽 NDR-75 75 90~264 12, 24, 48 3.CUL-Listed6.TUV-62368-111.CB13.CE31.RCM30.EAC40.UKCA Free Air 102 32 125.2 3
檔案瀏覽 NDR-120 120 90~264 12, 24, 48 3.CUL-Listed6.TUV-62368-111.CB13.CE31.RCM30.EAC40.UKCA Free Air 113.5 40 125.2 3
檔案瀏覽 NDR-240 240 90~264 24, 48 3.CUL-Listed6.TUV-62368-111.CB13.CE31.RCM26.BSMI30.EAC40.UKCA28.BIS29.KC Free Air 113.5 63 125.2 3
檔案瀏覽 NDR-480 480 90~264 24, 48 3.CUL-Listed6.TUV-62368-111.CB13.CE31.RCM26.BSMI30.EAC40.UKCA28.BIS Free Air 128.5 85.5 125.2 3