Series Search
※NEW PRODUCT
SCARA Robot> P series - Desktop-mounted SCARA Robot
P3 series
-
Features :
-
●PayLoad : Rated:1kg / Maximum :3kg ●Operating range: Arm length: 400mm Joint#3 stroke: 150mm ●Repeatability: ±0.01mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- P3-401S
P6 series
P10 series
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: Arm length:600/700/800mm Joint#3 stroke:200/300mm ●Repeatability: ±0.025mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
P20 series
P40 series
P60 series
-
Features :
-
●PayLoad : Rated:60kg / Maximum :100kg ●Operating range: Arm length: 1200mm Joint#3 stroke: 400mm ●Repeatability: ±0.05mm ±0.02mm ±0.005° Joint#1,#2 Joint#3 Joint#4
Model
P100 series
-
Features :
-
●PayLoad : Rated:60kg / Maximum :100kg ●Operating range: Arm length: 1200mm Joint#3 stroke: 400mm ●Repeatability: ±0.05mm ±0.02mm ±0.005° Joint#1,#2 Joint#3 Joint#4
Model
SCARA Robot> E series- 360° working range with no blind spots
E4 series
E10 series
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 550mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- E10-551S
SCARA Robot> D series - Dual-arm Suspended SCARA Robot
D4 series
-
Features :
-
●PayLoad : Rated:1kg / Maximum :4kg ●Operating range: 400mm Joint#3 stroke:130mm ●Repeatability: ±0.01mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- D4-401S
SCARA Robot> CE series- Integrated end of hoisting
CE series
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 600mm Joint#3 stroke:40mm ●Repeatability: ±0.02mm ±0.02mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- CE-600S
SCARA Robot> CP series- Desktop integrated terminal
CP series
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 650mm Joint#3 stroke:40mm ●Repeatability: ±0.02mm ±0.02mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- CP-650S
SCARA Robot> S series- Compact 6-Axis Robot
S4-475A
S7-707A
S7-906A
S10-1106A
SCARA Robot> SP series- Screw Fastening Industrial Robot
SP6-5010
-
Features :
-
●PayLoad : Rated:2kg / Maximum :6kg ●Operating range: Arm length:500mm Joint#3 stroke:100mm ●Repeatability: ±0.02mm ±0.01mm Joint#1,#2 Joint#3
Model
- :
- SP6-5010
SP6-6010
-
Features :
-
●PayLoad : Rated:2kg / Maximum :6kg ●Operating range: Arm length:600mm Joint#3 stroke:100mm ●Repeatability: ±0.02mm ±0.01mm Joint#1,#2 Joint#3
Model
- :
- SP6-6010
SP10-5010
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: Arm length:500mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm Joint#1,#2 Joint#3
Model
SP10-6010
-
Features :
-
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: Arm length:600mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm Joint#1,#2 Joint#3
Model
SP20-6010
-
Features :
-
●PayLoad : Rated:20kg / Maximum :40kg ●Operating range: Arm length:600mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm Joint#1,#2 Joint#3
Model
SP20-8010
-
Features :
-
●PayLoad : Rated:20kg / Maximum :40kg ●Operating range: Arm length:800mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm Joint#1,#2 Joint#3
Model
Industrial Control Components> Servo Drive System-
MD-730series
-
Features :
-
- MD-730N Bus Type /
MD-730P Pulse Type control versions - Supports 100~750W servo motors (brake & non-brake types),
enabling flexible configuration based on application needs (refer to specs) - Ether CAT Bus Type support 125 us Synchronization period
- High response speed,2KHz speed loop bandwidth
- High-quality motor bearings for extended service life
- MD-730N Bus Type /
Industrial Control Components> PLC-
PLC-DPLC-32
-
Features :
-
●Expandable, compatible with extension modules
●Supports ModBus communication interface
●Easy to install with DIN Rail mounting
●Complies with IEC 61131-3 PLC international standard
Model
Irregular Shape Plug-in Machine> Superfast series-
JS-680
-
Features :
-
●PCB - Board L410*W400/L800*W400mm /
Thickness : 0.8-5mm / Weight : Max.6kg /
Clamping edge width : 3mm/5mm
●Insertion Performance - Speed 5300cph /
Beat 0.68 sec/part /
Repeatability Accuracy ±0.02mm
●Working Head Characteristics - Working Heads Quantity 6 Pcs /
Component Size 40/80mm / Component Height 35mm
Component Weight Max.300g
●Feeder Quantity - Vertical Type 20 Pcs / Horizontal Type 16 Pcs/
Tube Feeder 16 Pcs / Tray Feeder 4 Pcs / Bowl Feeder 16 Pcs
●Basic Parameter - Machine Power 1.8KVA /
Machine Dimensions L975*W1295*H1500mm /
Machine Weight 1000kg
Model
- :
- JS-680