Series Search
※NEW PRODUCT
SCARA Robot> P series - Desktop-mounted SCARA Robot
P3 series
-
Features :
-
P3series /
●PayLoad : Rated:1kg / Maximum :3kg ●Operating range: Arm length: 400mm Joint#3 stroke: 150mm ●Repeatability: ±0.01mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- P3-401S
P6 series
P10 series
-
Features :
-
P10series /
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: Arm length:600/700/800mm Joint#3 stroke:200/300mm ●Repeatability: ±0.025mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
P20 series
P40 series
P60 series
-
Features :
-
P60 series /
●PayLoad : Rated:60kg / Maximum :100kg ●Operating range: Arm length: 1200mm Joint#3 stroke: 400mm ●Repeatability: ±0.05mm ±0.02mm ±0.005° Joint#1,#2 Joint#3 Joint#4
Model
P100 series
-
Features :
-
P100series /
●PayLoad : Rated:60kg / Maximum :100kg ●Operating range: Arm length: 1200mm Joint#3 stroke: 400mm ●Repeatability: ±0.05mm ±0.02mm ±0.005° Joint#1,#2 Joint#3 Joint#4
Model
SCARA Robot> E series- 360° working range with no blind spots
E4 series
E10 series
-
Features :
-
E10series /
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 550mm Joint#3 stroke:100mm ●Repeatability: ±0.025mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- E10-551S
SCARA Robot> D series - Dual-arm Suspended SCARA Robot
D4 series
-
Features :
-
D4series /
●PayLoad : Rated:1kg / Maximum :4kg ●Operating range: 400mm Joint#3 stroke:130mm ●Repeatability: ±0.01mm ±0.01mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- D4-401S
SCARA Robot> CE series- Integrated end of hoisting
CE series
-
Features :
-
CEseries /
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 600mm Joint#3 stroke:40mm ●Repeatability: ±0.02mm ±0.02mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- CE-600S
SCARA Robot> CP series- Desktop integrated terminal
CP series
-
Features :
-
CPseries /
●PayLoad : Rated:5kg / Maximum :10kg ●Operating range: 650mm Joint#3 stroke:40mm ●Repeatability: ±0.02mm ±0.02mm ±0.01° Joint#1,#2 Joint#3 Joint#4
Model
- :
- CP-650S
SCARA Robot> S series- Compact 6-Axis Robot
S4-475A
S7-707A
S7-906A
S10-1206A
Industrial Control Components> Servo Drive System-
MD-730series
-
Features :
-
Wattage: 200~750W
- MD-730N Bus Type /
MD-730P Pulse Type control versions - Supports 100~750W servo motors (brake & non-brake types),
enabling flexible configuration based on application needs (refer to specs) - Ether CAT Bus Type support 125 us Synchronization period
- High response speed,2KHz speed loop bandwidth
- High-quality motor bearings for extended service life
- MD-730N Bus Type /
Irregular Shape Plug-in Machine> Superfast series-
Superfast 680
-
Features :
-
Superfast 680
●PCB - Board 410*400/800*400mm / Thickness: 0.8-5mm / Weight: Max.6kg /
Clamping edge width: 3mm/5mm
●Insertion Performance - Speed 5300cph / Beat 0.68 sec/part /
Repeatability Accuracy ±0.02mm
●Working Head Characteristics - Working Heads Quantity 6 Pcs / Component Size 40/80mm /
Component Height 35mm / Component Weight Max.300g
●Feeder Quantity- Vertical Type 20 Pcs / Horizontal Type16 Pcs / Tube Feeder 16 Pcs /
Tray Feeder 4 Pcs / Bowl Feeder 16Pcs
●Basic Parameter- Machine Power 1.8KVA / Machine Dimensions 975*1295*1500mm /
Machine Weight 1000kg
Model
Irregular Shape Plug-in Machine> Flexible Robot Series-
Robotics 1200
-
Features :
-
Robotics 1200
●PCB Board- Dimensions 300*350mm / Thickness: 0.8-5mm / Weight: Max.6kg /
Clamping edge width: 3mm/5mm
●Insertion Performance - Speed1800cph / Beat 2 sec/part /
Repeatability Accuracy ±0.02mm
●Working Head Characteristics - Working Heads Quantity 4/6 PCS / Component Size35/50mm
(customize) / Component Height 40/50mm(customize) / Component Weight Max.500g
●Feeder Quantity- Vertical Type 20 PCS / Horizontal Type 16 PCS / Tube Feeder 16 PCS /
Tray Feeder 4 PCS / Bowl Feeder 16PCS
●Basic Parameter-Machine Power 1.8KVA / Machine Dimensions 1211*1111*1800mm /
Machine Weight 950kg
Model
Robotics 1600
-
Features :
-
Robotics 1600
●PCB Board- Dimensions 410*450mm / Thickness: 0.8-5mm / Weight: Max.6kg /
Clamping edge width: 3mm/5mm
●Insertion Performance - Speed 2000cph / Beat 1.8 sec/part /
Repeatability Accuracy ±0.02mm
●Working Head Characteristics - Working Heads Quantity 4 PCS / Component Size 35/50mm
(customize) / Component Height 40/50mm(customize) / Component Weight Max.500g
●Feeder Quantity- Vertical Type 20 PCS / Horizontal Type16 PCS / Tube Feeder 16 PCS /
Tray Feeder 4 PCS / Bowl Feeder 16 PCS
●Basic Parameter- Machine Power 1.8KVA / Machine Dimensions 1211*1210*1800mm /
Machine Weight 1050kg
Model
Robotics1800
-
Features :
-
Robotics 1800
●PCB Board- Dimensions 410*400mm / Thickness: 0.8-5mm / Weight: Max.6kg /
Clamping edge width: 3mm/5mm
●Insertion Performance - Speed1600cph / Beat 2.2 sec/part /
Repeatability Accuracy ±0.02mm
●Working Head Characteristics - Working Heads Quantity 4/6 PCS / Component Size 35/50mm
(customize) / Component Height 40/50mm(customize) / Component Weight Max.500g
●Feeder Quantity- Vertical Type 20 PCS / Horizontal Type 16 PCS / Tube Feeder16 PCS /
Tray Feeder 4 PCS / Bowl Feeder 16 PCS
●Basic Parameter- Machine Power 1.8KVA / Machine Dimensions 1146*1011*1800mm /
Machine Weight 950kg