Series Search

※NEW PRODUCT

SCARA Robot> P series - Desktop-mounted SCARA Robot

P3 series

P3 series
Features :
PayLoad :  Rated:1kg   /  Maximum :3kg
Operating range:    Arm length: 400mm Joint#3 stroke: 150mm
Repeatability:    ±0.01mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P3-401S

P6 series

P6 series
Features :
PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    Arm length: 500/600/700mm       Joint#3 stroke: 200mm
Repeatability:    ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P6-502S / P6-602S / P6-702S

P10 series

P10 series
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:    Arm length:600/700/800mm        Joint#3 stroke:200/300mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   

P20 series

P20 series
Features :
 PayLoad :  Rated:10kg   /  Maximum :20kg
Operating range:    Arm length:800/900/1000mm   Joint#3 stroke:420mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   

P40 series

P40 series
Features :
 PayLoad :  Rated:20kg   /  Maximum :40kg
Operating range:    Arm length:800/900/1000mm   Joint#3 stroke:420mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   

P60 series

P60 series
Features :
PayLoad :  Rated:60kg   /  Maximum :100kg
Operating range:    Arm length: 1200mm Joint#3 stroke: 400mm
Repeatability:    ±0.05mm  ±0.02mm   ±0.005°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P60-1204S

P100 series

P100 series
Features :
PayLoad :  Rated:60kg   /  Maximum :100kg
Operating range:    Arm length: 1200mm Joint#3 stroke: 400mm
Repeatability:    ±0.05mm  ±0.02mm   ±0.005°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P100-1204S

SCARA Robot> R series - 360° Table-Mounted SCARA Robot

R6 series

R6 series
Features :
PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    500/600/700mm        Joint#3 stroke:200mm
Repeatability:      ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
R6-502S / R6-602S / R6-702S

SCARA Robot> W series - Wall-Mounted/Ceiling-Mounted SCARA Robot

W6 series

W6 series
Features :
PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    500/600/700mm        Joint#3 stroke:200mm
Repeatability:      ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
W6-502S / W6-602S / W6-702S

SCARA Robot> E series- 360° working range with no blind spots

E4 series

E4 series
Features :
PayLoad :  Rated:1kg   /  Maximum :4kg
Operating range:   400/550mm        Joint#3 stroke:130mm
Repeatability:  ±0.01/ ± 0.015mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
E4-401S / E4-551S

E10 series

E10 series
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:  550mm        Joint#3 stroke:100mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
E10-551S

SCARA Robot> D series - Dual-arm Suspended SCARA Robot

D4 series

D4 series
Features :
PayLoad :  Rated:1kg   /  Maximum :4kg
Operating range: 400mm        Joint#3 stroke:130mm
Repeatability:    ±0.01mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
D4-401S

SCARA Robot> CE series- Integrated end of hoisting

CE series

CE series
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range: 600mm        Joint#3 stroke:40mm
Repeatability:    ±0.02mm  ±0.02mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
CE-600S

SCARA Robot> CP series- Desktop integrated terminal

CP series

CP series
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range: 650mm        Joint#3 stroke:40mm
Repeatability:    ±0.02mm  ±0.02mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
CP-650S

SCARA Robot> S series- Compact 6-Axis Robot

S4-475A

S4-475A
Features :
PayLoad :  4kg
 
Reach : 475mm 
 
Repeatability: ±0.02mm 
 
Model
S4-475A

S7-707A

S7-707A
Features :
PayLoad :  7kg
 
Reach : 707mm 
 
Repeatability: ±0.02mm 
 
Model
S7-707A

S7-906A

S7-906A
Features :
PayLoad :  7kg
 
Reach : 906mm 
 
Repeatability: ±0.03mm 
 
Model
S7-906A

S10-1106A

S10-1106A
Features :
PayLoad :  10kg
 
Reach : 1106mm 
 
Repeatability: ±0.03mm 
 
Model
S10-1106A

SCARA Robot> SP series- Screw Fastening Industrial Robot

SP6-5010

SP6-5010
Features :
 PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    Arm length:500mm   Joint#3 stroke:100mm
Repeatability:    ±0.02mm  ±0.01mm                                               
Joint#1,#2   Joint#3   
Model
SP6-5010

SP6-6010

SP6-6010
Features :
 PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    Arm length:600mm   Joint#3 stroke:100mm
Repeatability:    ±0.02mm  ±0.01mm                                               
Joint#1,#2   Joint#3   
Model
SP6-6010

SP10-5010

SP10-5010
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:    Arm length:500mm        Joint#3 stroke:100mm
Repeatability:    ±0.025mm  ±0.01mm                                             
Joint#1,#2   Joint#3   
Model
SP10-5010

SP10-6010

SP10-6010
Features :
PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:    Arm length:600mm        Joint#3 stroke:100mm
Repeatability:    ±0.025mm  ±0.01mm                                             
Joint#1,#2   Joint#3   
Model
SP10-6010

SP20-6010

SP20-6010
Features :
PayLoad :  Rated:20kg   /  Maximum :40kg
Operating range:    Arm length:600mm        Joint#3 stroke:100mm
Repeatability:    ±0.025mm  ±0.01mm                                             
Joint#1,#2   Joint#3                                             
Model
SP20-6010

SP20-8010

SP20-8010
Features :
PayLoad :  Rated:20kg   /  Maximum :40kg
Operating range:    Arm length:800mm        Joint#3 stroke:100mm
Repeatability:  ±0.025mm  ±0.01mm                
Joint#1,#2   Joint#3                                                
Model
SP20-8010

Industrial Control Components> Servo Drive System-

MD-730 series

MD-730 series
Features :
 
  • MD-730N Bus Type /
    MD-730P Pulse Type control versions
  • Supports 100~750W servo motors (brake & non-brake types),
    enabling flexible configuration based on application needs (refer to specs)
  • Ether CAT Bus Type support 125 us Synchronization period
  • High response speed,2KHz speed loop bandwidth
  • High-quality motor bearings for extended service life
Model
MD-730N / MD-730P
Configuration Relationship:
730N / 730P

Industrial Control Components> PLC-

PLC-DPLC-32

PLC-DPLC-32
Features :
 
●Expandable, compatible with extension modules
 
●Supports ModBus communication interface
 
●Easy to install with DIN Rail mounting
 
●Complies with IEC 61131-3 PLC international standard
 



 

Irregular Shape Plug-in Machine> Superfast series-

JS-680

JS-680
Features :
 
PCB - Board L410*W400/L800*W400mm /
Thickness : 0.8-5mm / Weight : Max.6kg /
Clamping edge width : 3mm/5mm
 
Insertion Performance - Speed 5300cph /
Beat 0.68 sec/part /
Repeatability Accuracy ±0.02mm
 
Working Head Characteristics - Working Heads Quantity 6 Pcs /
Component Size 40/80mm / Component Height 35mm
Component Weight Max.300g
 
Feeder Quantity - Vertical Type 20 Pcs / Horizontal Type 16 Pcs/
Tube Feeder 16 Pcs / Tray Feeder 4 Pcs / Bowl Feeder 16 Pcs
 
Basic Parameter - Machine Power 1.8KVA /
Machine Dimensions L975*W1295*H1500mm /
Machine Weight 1000kg
 
Model
JS-680