Series Search

※NEW PRODUCT

SCARA Robot> P series - Desktop-mounted SCARA Robot

P3 series

P3 series
Features :

P3series /

PayLoad :  Rated:1kg   /  Maximum :3kg
Operating range:    Arm length: 400mm Joint#3 stroke: 150mm
Repeatability:    ±0.01mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P3-401S

P6 series

P6 series
Features :

P6series /

PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    Arm length: 500/600/700mm       Joint#3 stroke: 200mm
Repeatability:    ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P6-502S / P6-602S / P6-702S

P10 series

P10 series
Features :

P10series /

PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:    Arm length:600/700/800mm        Joint#3 stroke:200/300mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   

P20 series

P20 series
Features :

P20series /

 PayLoad :  Rated:10kg   /  Maximum :20kg
Operating range:    Arm length:800/900/1000mm   Joint#3 stroke:420mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P20-804S / P20-904S / P20-1004S

P40 series

P40 series
Features :

P40series /

 PayLoad :  Rated:20kg   /  Maximum :40kg
Operating range:    Arm length:800/900/1000mm   Joint#3 stroke:420mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P40-804S / P40-904S / P40-1004S

P60 series

P60 series
Features :

P60 series /

PayLoad :  Rated:60kg   /  Maximum :100kg
Operating range:    Arm length: 1200mm Joint#3 stroke: 400mm
Repeatability:    ±0.05mm  ±0.02mm   ±0.005°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P60-1204S

P100 series

P100 series
Features :

P100series /

PayLoad :  Rated:60kg   /  Maximum :100kg
Operating range:    Arm length: 1200mm Joint#3 stroke: 400mm
Repeatability:    ±0.05mm  ±0.02mm   ±0.005°                 
Joint#1,#2   Joint#3  Joint#4   
Model
P100-1204S

SCARA Robot> R series - 360° Table-Mounted SCARA Robot

R6 series

R6 series
Features :

R6series /

PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    500/600/700mm        Joint#3 stroke:200mm
Repeatability:      ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
R6-502S / R6-602S / R6-702S

SCARA Robot> W series - Wall-Mounted/Ceiling-Mounted SCARA Robot

W6series

W6series
Features :

W6series /

PayLoad :  Rated:2kg   /  Maximum :6kg
Operating range:    500/600/700mm        Joint#3 stroke:200mm
Repeatability:      ±0.02mm  ±0.01mm   ±0.01°                 
Joint#1,#2   Joint#3  Joint#4   
Model
W6-502S / W6-602S / W6-702S

SCARA Robot> E series- 360° working range with no blind spots

E4 series

E4 series
Features :

E4series /

PayLoad :  Rated:1kg   /  Maximum :4kg
Operating range:   400/550mm        Joint#3 stroke:130mm
Repeatability:  ±0.01/ ± 0.015mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
E4-401S / E4-551S

E10 series

E10 series
Features :

E10series /

PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range:  550mm        Joint#3 stroke:100mm
Repeatability:    ±0.025mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
E10-551S

SCARA Robot> D series - Dual-arm Suspended SCARA Robot

D4 series

D4 series
Features :

D4series /

PayLoad :  Rated:1kg   /  Maximum :4kg
Operating range: 400mm        Joint#3 stroke:130mm
Repeatability:    ±0.01mm  ±0.01mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
D4-401S

SCARA Robot> CE series- Integrated end of hoisting

CE series

CE series
Features :

CEseries /

PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range: 600mm        Joint#3 stroke:40mm
Repeatability:    ±0.02mm  ±0.02mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
CE-600S

SCARA Robot> CP series- Desktop integrated terminal

CP series

CP series
Features :

CPseries /

PayLoad :  Rated:5kg   /  Maximum :10kg
Operating range: 650mm        Joint#3 stroke:40mm
Repeatability:    ±0.02mm  ±0.02mm   ±0.01°                
Joint#1,#2   Joint#3  Joint#4   
Model
CP-650S

SCARA Robot> S series- Compact 6-Axis Robot

S4-475A

S4-475A
Features :

S4-475A

PayLoad :  4kg
 
Reach : 475mm 
 
Repeatability: ±0.02mm 
 
Model
S4-475A

S7-707A

S7-707A
Features :

S7-707A

PayLoad :  7kg
 
Reach : 707mm 
 
Repeatability: ±0.02mm 
 
Model
S7-707A

S7-906A

S7-906A
Features :

S7-906A

PayLoad :  7kg
 
Reach : 906mm 
 
Repeatability: ±0.03mm 
 
Model
S7-906A

S10-1206A

S10-1206A
Features :

S10-1206A

PayLoad :  10kg
 
Reach : 1206mm 
 
Repeatability: ±0.05mm 
 
Model
S10-1206A

Industrial Control Components> Servo Drive System-

MD-730series

MD-730series
Features :
Wattage: 200~750W
  • MD-730N Bus Type /
    MD-730P Pulse Type control versions
  • Supports 100~750W servo motors (brake & non-brake types),
    enabling flexible configuration based on application needs (refer to specs)
  • Ether CAT Bus Type support 125 us Synchronization period
  • High response speed,2KHz speed loop bandwidth
  • High-quality motor bearings for extended service life
Model
MD-730N / MD-730P
Configuration Relationship:
730N / 730P

Irregular Shape Plug-in Machine> Superfast series-

Superfast 680

Superfast 680
Features :

Superfast 680

 
●PCB - Board 410*400/800*400mm  / Thickness: 0.8-5mm  /  Weight: Max.6kg  / 
Clamping edge width
: 3mm/5mm
 
●Insertion Performance - Speed 5300cph  /  Beat 0.68 sec/part  / 
Repeatability Accuracy
 ±0.02mm
 
●Working Head Characteristics Working Heads Quantity 6 Pcs  /  Component Size 40/80mm  / 
Component Height 
35mm  /  Component Weight Max.300g
 
●Feeder Quantity- Vertical Type 20 Pcs  /  Horizontal Type16 Pcs  /  Tube Feeder 16 Pcs  /  
Tray Feeder  4 Pcs  /   Bowl Feeder 16Pcs
 
●Basic Parameter- Machine Power 1.8KVA  Machine Dimensions  975*1295*1500mm  
Machine Weight
 1000kg
Model
Superfast680

Irregular Shape Plug-in Machine> Flexible Robot Series-

Robotics 1200

Robotics 1200
Features :

Robotics 1200

 
●PCB Board- Dimensions 300*350mm  / Thickness: 0.8-5mm  /  Weight: Max.6kg  / 
Clamping edge width
: 3mm/5mm
 
●Insertion Performance - Speed1800cph  /  Beat 2 sec/part  / 
Repeatability Accuracy
 ±0.02mm
 
●Working Head Characteristics Working Heads Quantity 4/6 PCS  /  Component Size35/50mm
(customize)  / Component Height 40/50mm(customize)  /   Component Weight Max.500g  
 
●Feeder Quantity- Vertical Type 20 PCS  /  Horizontal Type 16 PCS  /  Tube Feeder 16 PCS  /  
Tray Feeder 4 PCS  /   Bowl Feeder 16PCS
 
●Basic Parameter-Machine Power 1.8KVA  Machine Dimensions 1211*1111*1800mm  
Machine Weight 
950kg
Model
Robotics1200

Robotics 1600

Robotics 1600
Features :

Robotics 1600

 
●PCB Board- Dimensions 410*450mm  / Thickness: 0.8-5mm  /  Weight: Max.6kg  / 
Clamping edge width
: 3mm/5mm
 
●Insertion Performance - Speed 2000cph  /  Beat 1.8 sec/part  / 
Repeatability Accuracy
 ±0.02mm
 
●Working Head Characteristics Working Heads Quantity 4 PCS  /  Component Size 35/50mm
(customize)  / Component Height 40/50mm(customize)  /  Component Weight Max.500g  
 
●Feeder Quantity- Vertical Type 20 PCS  / Horizontal Type16 PCS  /  Tube Feeder 16 PCS  /  
Tray Feeder 4 PCS  /   Bowl Feeder 16 PCS
 
●Basic Parameter- Machine Power 1.8KVA  Machine Dimensions 1211*1210*1800mm  
Machine Weight 
1050kg
 
 
Model
Robotics1600

Robotics1800

Robotics1800
Features :

Robotics 1800

 
●PCB Board- Dimensions 410*400mm  / Thickness: 0.8-5mm  /  Weight: Max.6kg  / 
Clamping edge width
: 3mm/5mm
 
●Insertion Performance - Speed1600cph  /  Beat 2.2 sec/part  / 
Repeatability Accuracy
 ±0.02mm
 
●Working Head Characteristics Working Heads Quantity 4/6 PCS  /  Component Size 35/50mm
(customize)  / Component Height 40/50mm(customize)  /  Component Weight Max.500g  
 
●Feeder Quantity- Vertical Type 20 PCS  / Horizontal Type 16 PCS  /  Tube Feeder16 PCS  / 
Tray Feeder 4 PCS  /   Bowl Feeder 16 PCS
 
●Basic Parameter- Machine Power 1.8KVA  Machine Dimensions 1146*1011*1800mm  
Machine Weight 
950kg
Model
Robotics1800