XBG-160 Series 160W LED Power Supply





The XBG-160 series is a newly developed LED driver for high bay and outdoor luminaires applications. With its patented appearance and cutting-edge circuitry design, XBG series is believed to blow up a phenomenon. XBG-160 series adopts the MEAN WELL patented metal housing circular design (patent number CN201220314551). The constant power circuitry design of the XBG series enables users to easily adjust drive current and greatly reduce the SKU of models.
 
In addition, for the AC input cable with waterproof connector version and the general AC input cable are offered by optional, providing more flexibility. XBG-160 still deigns with 3 in 1 dimming function compliant with the latest IEC61347/GB7000.1 and UL 8750 regulation. Isolation design is chosen to apply between the output and dimming cables. Shall any DALI dimming function needed, you may refer to our HBG series.
 
XBG-160 series key features include wide range input voltage from 100 to 305V. The output voltage range covers from 34V to 56V, meeting the voltage demands of the COB LED and even the regular SMD LED design. The output driver current range can operate from 1425 m A to 4100 m A for wattage between 78~160 wattage application. XBG-160 series can be used at 100% load output with driver current from 2850 m A ~4100 m A at 160w full power output. High efficiency reach 93% with surge protection 6 KV /4KV design. This series is a suitable fit for industrial application.


  • Wide range 100~305VAC mains input
  • Circular shape with Patent Design(Patent No.CN201220314551) and Seal housing IP67
  • Built-in active PFC function and constant power mode
  • AC input cable with waterproof connector for flexible using
  • Surge protection: 6 KV /4KV
  • Protections: short circuit, over voltage, over temperature
  • Life time >50,000 Hrs. and 5 years warranty








XBG-160 Series