Series Search

※NEW PRODUCT

AC/DC> Enclosed Type-

G3 Series

G3 Series
Wattage :
15W~150W
Features :
  • Miniature size, non-PFC
  • 5G vibration, 70℃ operation
  • 300VAC input surge
  • Suitable for critical applications
  • 2 outputs are isolated for RID series
Model
Single:
RS-15 / RS-25 / RS-35 / RS-50 / RS-75 / RS-100 / RS-150
Dual:
RD-35 / RD-50 / RD-65 / RD-85 / RD-125 / RID-50 / RID-65 / RID-85 / RID-125
Triple:
RT-50 / RT-65 / RT-85 / RT-125
Quad:
RQ-50 / RQ-65 / RQ-85 / RQ-125

LRS Series

LRS Series
Wattage :
35W~1200W
Features :
  • Non-PFC, most economical models
  • Ultra compact and 1U low profile
  • 300VAC input surge
  • No load power consumption: 0.2W~0.75W
  • 5G vibration, 70℃ operation
  • Operating altitude up to 5000 meters
  • Complete safety certificates: IEC/EN60335-1(PD3), IEC/EN61558-1, -2-16; IEC/EN/UL62368-1 and GB4943
Model
Single Output::
LRS-35 / LRS-50 / LRS-75 / LRS-100 / LRS-150 / LRS-150F / LRS-200 / LRS-350 / LRS-450 / LRS-600 / LRS-1200
200% peak power:
LRS-100N2 / LRS-200N2 / LRS-350N2 / LRS-600N2

SE Series

SE Series
Wattage :
450W~1500W
Features :
  • Non-PFC
  • Economical medium to high power models

UHP Series

UHP Series
Wattage :
200W~2500W
Features :
  • Slim and Low profile 
  • Fanless design, free air convection
  • Built-in active PFC function
  • High voltage output available for HV type
  • DC OK active signal and redundant function(option)
  • Operating altitude up to 5000 meter
  • LED indicator for power on

Mini/Micro LED Display Power Solutions

DC Centralized Bus Lighting Lighting Solutions

NSP Series

NSP Series
Wattage :
75W~3200W
Features :
  • 85~305Vac input with PFC
    (277Vac available)
  • Global certificates in multi-fields
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/2-16/61010-1, Energy converter 62477-1 and SEMI F47)
  • -40~85oC wide range operation temperature (>+60oC derating), except NSP-1600/ 3200 series
  • Extremely low leakage current<350µA, 2 x MOPP, suitable for BF medical applications  (except NSP-1600/ 3200 series)
  • Conformal coating
  • 5 years warranty

NSP

RSP-75~500 Series

RSP-75~500 Series
Wattage :
75W~500W
Features :
  • Built-in active PFC function
  • 1U Low profile with active PFC function: 75W~320W: 30 mm, 500W: 40.5 mm
  • Built-in constant current limiting circuit (RSP-75/100/150)
  • Built-in remote ON/OFF control (RSP-75/100/150/500)
  • Built-in remote sense (RSP-500 only)

MSP Series

MSP Series
Wattage :
100W~1600W
Features :
  • Medical level, built-in active PFC
  • 100W~600W: Medical safety approved (MOOP level)
    1000~1600W: Medical safety approved (MOOP level)& suitable for BF application
  • High efficiency, no load power consumption<0.5W~0.8W
  • 5 years warranty

HRP Series

HRP Series
Wattage :
75W~1000W
Features :
  • Built-in active PFC function 
  • High efficiency, no load power consumption <0.5W~0.75W 
  • 5 years warranty

Model
Single Output:
HRP-75 / HRP-100 / HRP-150 / HRPG-150 / HRP-200 / HRPG-200 / HRP-300 / HRPG-300 / HRP-450 / HRPG-450 / HRP-600 / HRPG-600 / HRPG-1000
350% peak power:
HRP-150N3 / HRP-300N3 / HRP-600N3 / HRPG-1000N3

PSP / QP Series

 PSP / QP Series
Wattage :
150W~1000W
Features :
  • PSP series: square housing, QP series: multiple outputs
  • Built-in active PFC function
  • Full range input, complete functions 
Model
Single:
PSP-600 / PSPA-1000
Quad:
QP-150 / QP-320

Peripheral

Peripheral
Wattage :
NA
Features :
  • 20A/40A Power Supply Redundancy Module
  • Supports system 1+1 and 1+N redundancy
  • Two DC input contacts and single output
  • Built-in two channels DC OK relay contacts for monitoring power status
Model
ERDN20 / ERDN40

Moving Sign Series

Moving Sign Series
Wattage :
150W~400W
Features :
  • Light weight and low profile
  • Suitable for high efficiency moving sign applications
  • Conformal coating (HSP, HDP, NEL, HSN series)
  • Semi-potted and design against rain splash (ERP Series)
Mini/Micro LED Display Power Solutions
Model
Single Output with PFC:
LSP-160 / HSP-200 / UHP-200A / HSP-300 / ERPF-400 / UDP-200 / UDP-300 / UDP-400
Single Output without PFC:
NEL-400 / ERP-200 / ERP-350

AC/DC> Programmable Power-

SHP Series

SHP Series
Wattage :
10000W~30000W
Features :
  • 3ψ 3-wire without neutral / 340~530VAC wide input range
  • Water / forced air cooling selectable
  • Built-in CANBus/Optional PMBus protocol/MODBus-RTU/RS-485
  • Output voltage and constant current level programmable
  • Active current sharing up to 4 units
  • Built-in remote ON-OFF control / Auxilary power / Alarm signal
  • 5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
DC Centralized Bus Lighting Solutions

CSP Series

CSP Series
Wattage :
3000W
Features :
  • Full range 180~264VAC input
  • Built-in active PFC function
  • High efficiency up to 93%
  • Built-in DC fans for forced air cooling
  • Output voltage/current programmable
  • Active current sharing up to 9000W(2+1)
  • Built-in remote ON/OFF control /  Auxiliary power / power OK signal
  • Protections: short circuit/over current/over voltage/over temperature/ fan failure
  • 5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
Model
CSP-3000

PHP Series (Water-cooled)

PHP Series (Water-cooled)
Wattage :
3500W
Features :
  • Water-cooled heat dissipation technology
  • Output voltage and constant current level programmable
  • Support PMBus communication protocol (CANBus optional)
  • Support PSUs in parallel connection
  • High output voltage available for HV type
  • Active current sharing, total system power up to 14000W (3+1)
  • Optional cold plate for quick implementation,ordering no.: HS-656

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
Mini/Micro LED Display Power Solutions

DPU Series

DPU Series
Wattage :
3200W
Features :
  • Universal AC Input/ Full Range
  • Built-in Active PFC
  • High efficiency up to 94.5%
  • air cooling by built-in DC fan
  • Output voltage and constant current level programmable
  • Built-in OR-ing FET, support hot swap (hot) plug function
  • Protection: Short Circuit/ Overload / Over voltage/ Over temperature
  • Optional conformal coating
  • Safety approval: UL/ TUV/ EAC/ CE/ CB
  • 5 years warranty
Model
DPU-3200

SPV Series

SPV Series
Wattage :
150W~300W
Features :
  • Built-in active PFC function
  • Output voltage programmable from 20~110%
Model
SPV-150 / SPV-300

RST Series

RST Series
Wattage :
5000W~15KW
Features :
  • Single output power supply with 5000W / 10000W high wattage
  • 3 phase input:3-wire / △196~305VAC or 4-wire / Y340~530VAC
  • Built-in active PFC function
  • High efficiency up to 91%
  • 20000W with built-in parallel (active current sharing) function
  • Output voltage and constant current level programmable
  • 5 years warranty

High Voltage DC (HVDC) Output 115/230/380V DC Power Supply Solutions
DC Centralized Bus Lighting Solutions

RSP-750~3000 Series

RSP-750~3000 Series
Wattage :
750W~3000W
Features :
  • Programmable high power with active PFC function
  • Output voltage programmable
  • Constant current level Icc programmable (RSP-750/1600 only)
  • 1U low profile (41mm) : RSP-750/ 1000/ 1600/ 2000,
    2U profile : RSP-1500/ 2400/ 3000
  • Built-in current sharing (except RSP-750)
  • 5 years warranty

AC/DC> DIN Rail-

XDR-E Series

XDR-E Series
Wattage :
75W~960W
Features :
  • 85~264Vac input range
  • Global certificates in multi-fields:
    CB / TUV / UL / RCM / BSMI / CCC / BIS / EAC / CE / UKCA (62368-1 + 61010-1 + 61558-1)
  • Ultra slim width: 30~96mm (by model)
  • High efficiency up to 96% and no load power dissipation <1W~3.6W (by model)
  • Current sharing Up to 3840W for parallel use (XDR-480E/ 960E only)
  • Over voltage category III (OVC III)
  • -40~+70oC wide range operation temperature (>+50oC derating)
  • Can be installed on DIN Rail TS-35/7.5 or 15
  • 3 years warranty

XDR Series

XDR Series
Wattage :
Features :
  • 85~305Vac input with PFC
    (277Vac available)
  • Global certificates in multi-fields:
    ITE 62368-1, Industrial 61558-1/-2-16, 61010 & Marine DNV, SEMI47, CID2 HazLoc approved
  • Ultra slim width: 30~96mm (by model)
  • Supports 200% peak power  and  600% peak current  
  • Built-in MODBus communication interface (XDR-240~960 Series)
  • Over voltage category III (OVC III)
  • Supports parallel operation up to 3840W (XDR-240~960 series)
  • -40~+85oC wide range operation temperature (> +60oC derating)
  • 5 years warranty

XTR Series

XTR Series
Wattage :
240W~960W
Features :
  • Three-phase 320 ~ 600Vac wide input range, support dual-phase operation
  • Ultra-low inrush current <10A
  • Global certificates in multi-fields:
    CB / TUV / UL / RCM / BSMI / CCC / BIS / EAC / CE / UKCA (62368-1 + 61010-1 + 61558-1), and HazLoc C1D2 / marine DNV / SEMI 47
  • Ultra slim design: 48~96mm (by model)
  • High efficiency up to 96% and no load power dissipation <2.5W~3.1W (by model)
  • 150~200% peak power capability
  • Current sharing up to 3840W for parallel use (XTR-240 by request)
  • Over voltage category III (OVC III)
  • -40~+85℃ wide range operation temperature (>+60℃ derating)
  • Various terminal blocks: screw-type, push-in, lever-type
  • Internal PCB conformal coating protection
  • Can be installed on DIN Rail TS-35/7.5 or 15
  • 5 years warranty

Model
XTR-240 / XTR-480 / XTR-960

HDR Series

HDR Series
Wattage :
15W~150W
Features :
  • Plastic case, step shape
  • 1∅, full range input
  • Compact size, 1SU~6SU width (DIN EN43880)
  • Isolation class II
  • DC output voltage adjustable
  • No load power consumption <0.3W
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Suitable for building automation and control of household appliance

MDR Series

MDR Series
Wattage :
10W~96W
Features :
  • Plastic case, ultra slim
  • 1∅, full range input
  • No load power consumption<0.75W~1W
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Built-in active PFC function
  • DC OK signal output (MDR-10/20)
  • DC OK relay contact (MDR-40/60/100)
  • Class I, Div 2 Hazardous Locations T4 (MDR-40/60)

DRA Series

DRA Series
Wattage :
40W~60W
Features :
  • Plastic case
  • 1∅, full range input
  • Io can be adjusted 10~100% by 1~10VDC, PWM signal or resistance
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Suitable for machine vision inspection system and plant cultivation applications
Model
DRA-40 / DRA-60

EDR Series

EDR Series
Wattage :
75W~150W
Features :
  • Metal case, low cost
  • 1∅, full range input
  • Slim size, model width: 32 ~ 40mm
  • EMC EN55022 class A
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • 2 years warranty
Model
EDR-75 / EDR-120 / EDR-150

NDR Series

NDR Series
Wattage :
75W~480W
Features :
  • Metal case, economical models
  • 1∅, 90~264Vac, full range input
  • Slim size, model width: 32 ~ 85.5mm
  • EMC EN55022 class B
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • 3 years warranty

SDR Series

SDR Series
Wattage :
75W~960W
Features :
  • Metal case, slim size
  • 1∅, full range input (230VAC only for SDR-960)
  • 94% high efficiency and complete functions
  • Built-in active PFC function (except SDR-75)
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Built-in DC OK relay contact (except SDR-75)
  • 130%~150% peak load capability by models
  • Current sharing function (SDR-480P/960)

TDR Series

TDR Series
Wattage :
240W~960W
Features :
  • Metal case, slim size
  • 3∅, 340~550VAC input
  • High efficiency up to 94.5%
  • Built-in active PFC function
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Built-in DC OK relay contact
Model
TDR-240 / TDR-480 / TDR-960

WDR Series

WDR Series
Wattage :
60W~480W
Features :
  • Metal case, slim size
  • 1∅ and 2∅ , 180~550VAC wide input
  • High efficiency up to 93%
  • Built-in active PFC function (240W & 480W)
  • Assemble on industrial rail TS-35 / 7.5 or 15
  • Built-in DC OK relay contact

Peripheral

Peripheral
Wattage :
NA
Features :
  • 20A redundant module
  • 20A/40A DIN Rail Buffer Module
  • 20A/40A DC UPS module
  • AC Inrush Current Limiter
Model
Redundancy Module 40A:
DRDN40
Buffer Module:
DBUF20 / DBUF40
DIN-Rail:
ICL-16R / ICL-28R
Linear Shape:
ICL-16L / ICL-28L
Redundancy Module 20A:
DRDN20
UPS :
DUPS20 / DUPS40

AC/DC> Open Frame-

ITE/ Medical/ Household/ Industrial - Low Profile PCB Type

ITE/ Medical/ Household/ Industrial - Low Profile PCB Type
Wattage :
200W~600W
Features :
  • MEAN WELL Patent Number: ZL 202223277512.1
  • 4"x2" & 5"x3" compact size with low profile (25.4mm~33.5mm)
  • Global certificates in multi-fields
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/-2-16)
  • 150% peak load @3s
  • Suitable for Class I or Class II installations
  • Over voltage category III (OVC III)
  • -40℃ ~ +80℃ wide range operation temperature


Medical - PCB Type

Medical - PCB Type
Wattage :
30W~500W
Features :
  • Compact size
  • PCB type, non-PFC for small wattage models
  • Medical safety approved (2xMOPP)
  • Low leakage current
  • Suitable for BF application with appropriate system consideration for selected models
Model
Single:
RPS-30 / RPS-45 / RPS-60 / RPS-65 / RPS-75 / RPS-120 / RPS-120S / RPS-160 / RPS-200 / RPS-300 / RPS-300-C / RPS-400 / RPS-500
Dual:
RPD-60 / RPD-75
Triple:
RPT-60 / RPT-75 / RPT-160
Quad:
MPQ-200

Industrial - Green PCB Type

Industrial - Green PCB Type
Wattage :
15W~500W
Features :
  • 3" x 2", 4" x 2", 5" x 3" complete sizes for choice
  • PFC models: EPP, ELP series;
    Non-PFC models: EPS series
  • No load power consumption <0.1W~0.5W
  • Suitable for ErP regulated end systems
Model
2.5" x 1.8":
EPS-15
3" x 2":
EPS-25 / EPS-35 / EPS-45S / EPS-65S / EPP-120S
4" x 2":
EPS-45 / EPS-65 / EPS-120 / EPP-100 / EPP-150 / EPP-200
5" x 3":
EPP-300 / EPP-400 / EPP-500
Others:
ELP-75

Industrial - PCB Type

Industrial - PCB Type
Wattage :
5W~250W
Features :
  • Non-PFC for small wattage models
  • Multiple form factors for different installations: 7" x 4.25”, 5” x 3”, 4” x 2”, slim type
Model
Single:
LPS-50 / LPS-75 / LPS-100 / LPP-100 / LPP-150
Dual:
PD-25 / PD-45 / PD-65 / RPD-65 / PID-250
Triple:
PT-45 / PT-65 / PT-6503 / RPT-65 / PPT-125

Industrial - On Board Type

Industrial - On Board Type
Wattage :
1W~90W
Features :
  • Assemble on the main PCB of the system
  • Miniature encapsulated type
  • No load power consumption<0.075W~0.1W
  • Working temperature:-30~+85℃ by models
  • Comply with EN55022 class B without any additional components
  • Various styles: PIN, SMD, Screw terminal style

Industrial - On Board Type

Industrial - On Board Type
Wattage :
5~15W
Features :
  • 85~305Vac (277Vac available)
  • No load power consumption <0.15W(IOB-05 series);
     < 0.25W (IOB-15 series)
  • -40oC~85oC wide operating temperature
  • Safety Class II
Model
IOB-05 / IOB-15

Medical - On Board Type

Medical - On Board Type
Wattage :
5W~90W
Features :
  • Assemble on the main PCB of the system
  • Medical safety approved (2xMOPP)
  • Suitable for BF application with appropriate system consideration
Model
Encapsulated Type:
MPM-05 / MPM-10 / MPM-15 / MPM-20 / MPM-30 / MPM-45 / MPM-65 / MPM-90
PCB Type:
MFM-05 / MFM-10 / MFM-15 / MFM-20 / MFM-30

AC/DC> Security & Specific-

Harsh Environment—HEP Series

Harsh Environment—HEP Series
Wattage :
100W~2300W
Features :
  • Fanless design
  • High efficiency up to 96%
  • Wide working temperature range -55~+70℃
  • Rugged metal case with IP65 design (IP68 option available), withstand 10G vibration
  • Operating altitude up to 5000 meters
  • Build-in CANBus and PMBus /MODBus by optional (1000W and 2300W only)
  • Suitable for high/low temperature, high dust, high moisture, high vibration, high salt outdoor or harsh environment
  • 6 years warranty

High Voltage DC Output Power Supply Solutions
Power Supply for 5G Telecommunication Solution

Security—DRS Series

Security—DRS Series
Wattage :
240W & 480W
Features :
  • Universal input 90~305VAC (277VAC available)
  • All-in-one function with Power supply, DC-UPS, battery charger and status monitoring in ONE compact unit
  • Signal and alarms design meet UL2524, NFPA1221, BS EN/EN54-4 and GB17945 requirement
  • Form C relay contacts and LED indicators for AC Fail, Battery Low, Charger Fail, and DC-OK
  • Built-in MODBus protocol, CANBus optional
  • Charging curve can be set with SBP-001

Model
DRS-240 / DRS-480

Security—PSC Series

Security—PSC Series
Wattage :
35W~160W
Features :
  • With UPS function (need external batteries)
  • Suitable for security industry or battery backup systems
  • Built-in active PFC function (PSC-160)
  • Case available

Security—DRC Series

Security—DRC Series
Wattage :
40W~180W
Features :
  • With UPS function (need external batteries)
  • Suitable for security industry or battery backup systems
  • Assemble on industrial rail TS-35 / 7.5 or 15

Security—SCP & AD/ ADS/ ADD/ LAD Series

Security—SCP & AD/ ADS/ ADD/ LAD Series
Wattage :
35W~600W
Features :
  • With UPS function (need external batteries) for AD/ADD series
  • The LAD series has UART communication function, and posses AC and battery circuit switches with design refer to GB 17945-2010 safety regulations
  • Suitable for security industry or battery backup systems

Model
Single:
LAD-120 / LAD-240 / LAD-360 / LAD-600 / SCP-35 / SCP-50 / SCP-75
Dual:
AD-55 / ADS-55 / AD-155 / ADS-155
Triple:
ADD-55 / ADD-155

AC/DC> Rack Power-

RCP Series

RCP Series
Wattage :
1000W~18000W
Features :
  • Complete rack mountable front end solution: rectifier and charger
  • 1U low profile
  • 19 inch rack shelf available
Model
Power:
RCP-1000 / RCP-1600 / RCP-2000
Charger:
RCB-1600
Rack:
RCP-1U / RHP-1U / RKP-1U
Controller & Monitor :
RCP-MU / RKP-CMU1

NCP Series

NCP Series
Wattage :
3200W
Features :
  • System Power Solution (PDF)
  • Power supply or charger mode selectable by PMBus, CANBus or SBP-001 (only for 24 V/48V models)
  • Built-in 2/3 stage charging curves and programmable curve (only for 24V/48V models)
  • High efficiency up to 94.5%
  • Built-in OR-ing FET or Diode, support hot swap (hot plug)
  • Active current sharing up to 10 rack shelves(DHP-1UT-B) and the maximum power supply that can be connected in parallel is 40 units
  • Built-in I2C interface, support PMBus/CANBus protocol Built-in intelligent fan speed control

System Power Solution
Model
NCP-3200

CMU2 Series

CMU2 Series
Wattage :
NA
Features :
  • System Power Solution (PDF)
  • Integration on system power
  • 2 models in 3U 19-inch rackmount and standalone configurations
  • 7" touch Panel and buttons for easy on-site operation
  • Ethernet port for on-site or remote monitor and control over the system
  • Selectable PMBus, CANbus, RS-485, and RS-232 communication protocols
  • Web-based monitor/control UI provided for various applications

System Power Solution
Model
CMU2

CMU3 Series

CMU3 Series
Wattage :
NA
Features :
  • System Power Solution (PDF)
  • Integration on system power
  • Panel-free design with Wi-Fi connectivity for smartphone operation via APP
  • 2 models in 1U 19-inch rackmount and standalone configurations
  • Ethernet port for on-site or remote monitor and control over the system
  • Selectable PMBus, CANbus, RS-485, and Ethernet communication protocols
  • Supports multiple network protocols, including MODbus TCP, Web API
  • Web-based monitor/control UI provided for various applications

System Power Solution
Model
CMU3

DRP Series

DRP Series
Wattage :
3200
Features :
  • System Power Solution (PDF)
  • Complete rack mountable front end solution: rectifier and charger
  • 1U low profile
  • 19 inch rack shelf available

System Power Solution
Model
Power:
DRP-3200
Shelf:
DHP-1UT / DHP-1UT-B
Charger:
DBR-3200

AC/DC> Configurable- Modular Power Supply

NMP Series

NMP Series
Wattage :
650W/1200W
Features :
  • Medical (2x MOPP) ITE safety approvals
  • Suitable for BF application with appropriate system consideration (Touch current < 100uA/264VAC)
  • 1U low profile
  • Built-in parallel function / output programmable / global enable / remote local ON-OFF / auxiliary DC output / over temperature alarm / DC OK
  • Cooling by thermostatically controlled fan with fan alarm function
  • 5 years warranty


Model
NMP650 / NMP1K2

UMP Series

UMP Series
Wattage :
400W
Features :
  • Fan-less, 1U design
  • Modular design, with DC-DC module cards (NID35/65/100 series models)
  • Can be used as a single rail PSU
  • wide operating temperature ranges from -30 ~ +70 ° C
  • Meet OVC III requirements
  • Meet 2x MOPP isolation requirements, ideal for BF rated medical equipment
Model
UMP-400

MP Series

MP Series
Wattage :
450W/650W/1000W
Features :
  • Configurable/customizable/flexible power supply
  • Built-in active PFC function
  • 5 slot output for MP450/650,
    7 slot output for MP1k0
  • 75W/100W/150W/210W/300W/360W module available
Model
MP450 / MP650 / MP1K0

AC/DC> LED Driver-

AP Series

AP Series
Wattage :
8W~35W
Features :
  • 90~264VAC input
  • Rectangular plastic case with IP42 level
  • Class II design, without FG
  • Low cost, small and compact size
  • Constant voltage mode for APV series
  • Constant current mode for APC series
  • Suitable for indoor LED lighting and moving sign applications
Model
C.V.:
APV-8 / APV-12 / APV-16 / APV-25 / APV-35
C.C.:
APC-8 / APC-12 / APC-16 / APC-25 / APC-35

ELG Series

ELG Series
Wattage :
75W~300W
Features :
  • 100~305VAC input range
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Function options:
    output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output 
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
  • Suitable for LED street lighting and outdoor LED lighting
  • 5 years warranty
Model
C.V.+C.C.:
ELG-75 / ELG-100 / ELG-150 / ELG-200 / ELG-240 / ELG-300
ELG-U:
ELG-100U / ELG-150U

ELG-C Series

ELG-C Series
Wattage :
75W~300W
Features :
  • 100~305VAC input range
  • Constant current (C.C.) output
  • Constant power (C.P.) output
  • Built-in active PFC function
  • No load/standby power consumption <0.5W
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Function options:
  • output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150-C BE-Type)
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
  • Suitable for LED street lighting and outdoor LED lighting
  • 5 years warranty
Model
C.C.:
ELG-75-C / ELG-100-C / ELG-150-C / ELG-200-C / ELG-240-C
C.P.:
ELGC-300

HBG(P) Series

HBG(P) Series
Wattage :
60W~240W
Features :
  • Circular shape design:
    HBG-60 : plastic case; HBG-100/160/240 : metal case; HBG-60P/100P/160P/240P : PCB type
  • 90~305VAC input, built-in active PFC function [90~295VAC for HBG-60(P)]
  • Circular shape design: HBG-60: plastic case, HBG-100/160/240: metal case HBG-60P/100P/160P/240P:PCB type
  • IP67/IP65 design for indoor or outdoor installations for HBG-100/160/240
  • Built-in 3 in 1 dimming function (1~10VDC, PWM signal, or resistance) for HBG-100(P)/160(P)/240(P) B type
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HBG-100/160 only)
  • Suitable for LED high/low bay lighting, stage lighting and spot lighting
  • 5 years warranty

HLG Series

HLG Series
Wattage :
40W~600W
Features :
  • 90~305VAC input, built-in active PFC function
  • 96% high efficiency (HLG-600H)
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Function options:
    output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
  • Suitable for LED street lighting, outdoor LED lighting and general outdoor applications with high IP requirement
  • IP68/-55℃ startup/10G vibration options available (Please contact MEAN WELL for details)
  • 7 years warranty

HLG-C Series

HLG-C Series
Wattage :
70W~480W
Features :
  • 90~305VAC input, built-in active PFC function
  • Constant current output with high output voltage >60VDC
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Function options:
    output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming; smart timer dimming
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HLG-240H-C/320H-C only)
  • Suitable for LED street lighting and outdoor LED lighting
  • 7 years warranty

HVG(C) Series

HVG(C) Series
Wattage :
65W~1000W
Features :
  • Wide input range 180~528VAC
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Built-in active PFC function
  • Function options:
    output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); timer dimming; smart timer dimming
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (except for HVG-65 and HVGC-65)
  • Suitable for LED street lighting and outdoor LED lighting applications
  • 5 years warranty
Model
C.V.+C.C.:
HVG-65 / HVG-100 / HVG-150 / HVG-240 / HVG-320 / HVG-480
C.C.:
HVGC-65 / HVGC-150 / HVGC-240 / HVGC-320
C.P. :
HVGC-480 / HVGC-650 / HVGC-1000

LDB-L/LW Series

LDB-L/LW Series
Wattage :
300/350/500/600mA
Features :
  • Constant current DC/DC buck-boost LED driver
  • High efficiency up to 91%
  • Comply with EN55015 and FCC part 15 without additional input filter and capacitors
  • PWM dimming and remote ON/OFF control
  • Suitable for buck-boost type lighting systems (additional mother board is required)
  • Pin, wire style for choice
Model
Buck-boost:
LDB-L

LDH Series

LDH Series
Wattage :
350~1750mA
Features :
  • Constant current output DC/DC step-up LED driver
  • High efficiency up to 95%
  • Comply with EN55015 without additional any components
  • PWM+analog dimming and remote ON/OFF control
  • Suitable for boost type lighting systems (Additional mother board is required)
  • Pin, wire style for choice
Model
Step-up:
LDH-25 / LDH-45(DA) / LDH-65

LP Series

LP Series
Wattage :
18W~150W
Features :
  • 90~264VAC input (except for 18W and 150W)
  • Slim plastic case with IP67 level
  • Economical design
  • Withstand 300VAC surge input for 5 seconds (LPV/C-20/35/60/100)
  • -30~70℃ wide operation range
  • Suitable for economical LED lighting and moving sign applications
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPVL-150 only)
Model
C.V.:
LPH-18 / LPV-20 / LPV-35 / LPV-60 / LPV-100 / LPVL-150 / LPV-150
C.C.:
LPHC-18 / LPC-20 / LPC-35 / LPC-60 / LPC-100 / LPC-150

XLG Series

XLG Series
Wattage :
20W~320W
Features :
  • Wide input range 100~305VAC (90~305VAC for XLG-20)
  • Constant power mode with adjustable output current (Constant current mode for XLG-20)
  • Built-in active PFC function and Efficiency up to 90% 
  • Dimming functions: 3 in 1 / DALI
  • Protections: Short circuit/ Over voltage/ Over temperature
  • Surge protection with 6KV(L/N-FG)/4KV(L-N); 4KV(L/N-FG)/2KV(L-N) for XLG-20
  • 5 years warranty

XBG Series

XBG Series
Wattage :
100W~240W
Features :
  • Wide range 100~305VAC mains input
  • Built-in active PFC function and constant power mode
  • AC input cable with waterproof connector for flexible using
  • Surge protection: 6 KV /4KV
  • Protections: short circuit, over voltage, over temperature
  • Life time >50,000 Hrs. and 5 years warranty
Model
XBG-100 / XBG-160 / XBG-240

XLC Series

XLC Series
Wattage :
25W~60W
Features :
  • Constant power design with wide range current adjustable (H type)
  • Constant voltage output models available (12V/24V/48V)
  • Full voltage input 110~305VAC (with PFC function)
  • Plastic case with double insulation and Class II/2 design
  • Compliant with IEEE 1789 and ErP flicker-free standards
  • Standby power consumption <0.5W
  • Minimum dimming brightness <0.1% (DALI-2 DT6)
  • Compliant with emergency lighting (EL) functions
  • Dimming function: 3 in 1(Dim-to-off), DALI-2+Push dimming
  • Output and dimming circuit comply with isolation design
  • Optional independent or built-in LED power supply
  • 5 years warranty and >50,000 hrs lifetime

Model
C.P.+C.V.:
XLC-25 / XLC-40 / XLC-60

XLC-MA Series

XLC-MA Series
Wattage :
25W~60W
Features :
  • Matter-certified device, compliant with the Matter 1.3 specification
  • Based on Matter over Thread technology
  • Constant power design with a wide adjustable output current range (H type)
  • Constant voltage output models available: 12V/24V/48V
  • Flicker-free design, compliant with CE ErP directive
  • Suitable for emergency lighting (EL) applications
  • Minimum dimming level: 0.5% (H type) / 0.1% (constant voltage models)
  • Built-in antenna design for easy installation
  • 5 years warranty

XLN Series

XLN Series
Wattage :
25W~60W
Features :
  • Constant power design with wide range current adjustable (H type)
  • Constant voltage output models available (12V/24V/48V)
  • Output current adjusted by NFC sensing
  • Full voltage input 110~305VAC (with PFC function)
  • Plastic case with double insulation and Class II/2 design
  • Compliant with IEEE 1789 and ErP flicker-free standards
  • Standby power consumption <0.5W
  • Minimum dimming brightness <0.1% (DALI-2 DT6)
  • Fully encapsulated with IP67
  • Compliant with emergency lighting (EL) functions
  • Dimming function: 3 in 1, DALI-2+Push dimming
  • Output and dimming circuit comply with isolation design
  • Optional independent or built-in LED power supply
  • 5 years warranty and >50,000 hrs lifetime

Model
XLN-25 / XLN-40 / XLN-60

LDC Series

LDC Series
Wattage :
35W~80W
Features :
  • Constant power output
  • Flicker free design
  • 3 in 1 dimming:0~10Vdc、PMW signal or resistance
  • Built-in active PFC function
  • No load power consumption <0.5W
  • working temperature: -25~+90℃
  • Short circuit protection
  • UL/ ENEC/ TUV/ CCC/ CB/ CE certified
  • 5 years warranty
Model
C.P.:
LDC-35 / LDC-55 / LDC-80

DLC-02

DLC-02
Wattage :
8W
Features :
  • Comply with IEC 62386 DALI-2, and Part 101/103/207/208/301/302/303/304
  • 2 x channels of DALI bus, for control gear and control device using
  • 4 x programmable relays, for electrical switch or curtains control
  • DLC software for system settings or remotely through internet
  • Built-in LCD display and control buttons to set and view settings
  • Built-in timer IC, commission schedule
  • Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems
  • DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)

DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
DLC-02 / DLC-02-KN

NHDD Series

NHDD Series
Wattage :
40W
Features :
  • Constant current mode output
  • For DC 380V BUS lighting luminaire driver on board (DoB) solution available
  • Plastic housing and fully encapsolated
  • Built-in PWM and remote ON/OFF control
  • Protections: Short circuit / Over temperature
  • 5 years warranty

DC Centralized Bus Lighting Lighting Solutions
Model
NHDD-40

SPWM Series

SPWM Series
Wattage :
75W~240W
Features :
  • Supports multiple output modes including dimming, colour temperature, RGBW
  • Constant voltage PWM style output with 1 or 4 channels
  • Standby power consumption <0.5W
  • Flicker free, complying with CE ErP directive
  • Minimum dimming level 0.1%
  • 5 years warranty

SLD Series

SLD Series
Wattage :
50~150W
Features :
  • Wide input range 110~305VAC
    (120~305VAC for SLD-150)
  • Slim and linear housing design
  • Built-in active PFC function and efficiency up to 90% (up to 93% for SLD-150)
  • Design with class 2/II and SELV
  • Protections: Short circuit/ Over voltage/ Over temperature
  • 3 years warranty
    (5 years warranty for SLD-150)
Model
SLD-50 / SLD-80 / SLD-150

PCD Series

PCD Series
Wattage :
16W~60W
Features :
  • 16W/25W: 90~135VAC or 180~295VAC
    40W/60W: 180~295VAC
  • AC phase-cut dimming, work with leading and trailing edge TRIAC dimmers
  • Fully isolated plastic case with IP42 level
  • Built-in active PFC function
  • Class II design, without FG
  • Constant current mode
  • Suitable for indoor LED lighting
Model
C.C.:
PCD-16 / PCD-25 / PCD-40 / PCD-60

LDD-L/ LDD-H/ LDDS-H/ NLDD-H Series

LDD-L/ LDD-H/ LDDS-H/ NLDD-H Series
Wattage :
300/350/500/600/700mA
Features :
  • Constant current output DC/DC step-down converter
  • High efficiency up to 97%
  • Built-in PWM dimming and remote ON/OFF control
  • Fully encapsulated with IP67 level for pin and wire style
  • Suitable for driving illumination LED
  • 3 years warranty
Model
C.C:
LDD-L / LDDS-H / NLDD-H

DLP-04 Series

DLP-04 Series
Wattage :
4W
Features :
  • 90~295VAC full range input
  • Slim design
  • Plastic case with class II
  • No load/standby power consumption<0.5w( type L)
  • Withstand 300VAC surge input for 5 seconds
  • -20~+60℃ working temperature
  • Protections: short circuit / over voltage
  • Dimension:
    DLP-04R : 35*90*54.5 mm(W*H*D)
    DLP-04L : 145*38*22 mm (L*W*H)
  • 3 years warranty
Model
Din Rail Type:
DLP-04R
Slim Type:
DLP-04L

PLD Series

PLD Series
Wattage :
16W~60W
Features :
  • 16W: 90~135VAC or 180~295VAC
    25W: 90~295VAC
    40W/60W: 180~295VAC
  • Built-in active PFC function
  • Fully isolated plastic case with IP42 level
  • Class II design, without FG
  • Constant current mode
  • Suitable for indoor LED lighting
Model
C.C.:
PLD-25 / PLD-40 / PLD-60

PLM Series

PLM Series
Wattage :
12W~40W
Features :
  • 110~295VAC input (180~295VAC input for E type)
  • Built-in active PFC function
  • Fully isolated plastic case with IP30 level
  • Class II design, without FG
  • Push terminal I/O
  • Constant current mode
  • No load power consumption<0.5W
  • Suitable for indoor LED lighting
Model
C.C.:
PLM-12 / PLM-25

GSV Series

GSV Series
Wattage :
30W~60W
Features :
Model
GSV30 / GSV60

LPF Series

LPF Series
Wattage :
16W~90W
Features :
  • 90~305VAC input, built-in active PFC function
  • Fully isolated plastic case with IP67 level (16W optional)
  • Class II design, without FG
  • Built-in 3 in 1 dimming function for D type (1~10VDC, PWM signal or resistance)
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPF-90/90D)
  • Suitable for LED lighting and moving sign applications
  • 5 years warranty
Model
C.V.+C.C.:
LPF-16 / LPF-25 / LPF-40 / LPF-60 / LPF-90
C.C. (3 in 1 Dimming):
LPF-16D / LPF-25D / LPF-40D / LPF-60D / LPF-90D

NPF Series

NPF Series
Wattage :
40W~200W
Features :
  • 90~305VAC input, built-in active PFC function
  • Fully isolated plastic case with IP67 level
  • Class II design, without FG
  • No load/standby power consumption<0.15W (<0.5W for D type)
  • Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off ) for D type
  • Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries [NPF-40(D)/-60(D)/-120(D) only]
  • Suitable for LED lighting and moving sign applications
  • 5 years warranty
Model
C.V.+C.C.:
NPF-40 / NPF-60 / NPF-90 / NPF-120 / NPF-200
C.C. (3 in 1 Dimming):
NPF-40D / NPF-60D / NPF-90D / NPF-120D

PWM Series

PWM Series
Wattage :
40W~200W
Features :
  • 90~305VAC input, built-in active PFC function
  • Fully isolated plastic case with IP67 level
  • Constant voltage PWM style output
  • Class II design, without FG
  • No load power consumption<0.5W
  • Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off)
  • Suitable for LED strip lighting
  • 5 years warranty

PLC Series

PLC Series
Wattage :
30W~96W
Features :
  • 90~264VAC input, built-in active PFC function
  • Fully isolated plastic case with screw terminal style of I/O
  • Suitable for indoor LED lighting and moving sign applications
Model
C.C.:
PLC-30 / PLC-45 / PLC-60
C.V.+C.C.:
PLC-100

PLN Series

PLN Series
Wattage :
20W~96W
Features :
  • 90~295VAC input (90~277VAC for PLN-20), built-in active PFC function
  • Fully isolated plastic case with IP64 level
  • Suitable for indoor LED lighting and moving sign applications
Model
C.C.:
PLN-20 / PLN-30 / PLN-45 / PLN-60
C.V.+C.C.:
PLN-100

LCM Series

LCM Series
Wattage :
25W~60W
Features :
  • 180~295VAC input for 40W/60W, 180~277VAC input for 25W
  • Constant current mode
  • Built-in active PFC function
  • Multiple-stage output current level selectable by DIP switch
  • Built-in 3 in 1 dimming function for non DA2 type (0~10VDC, PWM signal or resistance, dim-to-off)
  • Built-in DALI-2 interface and push dimming function for DA2 type
  • DALI device type 6 (DT6) and device type 8 (DT8) available for LCM-40TW
  • Suitable for indoor LED lighting applications
Model
3 in 1 Dimming:
LCM-25 / LCM-40(EO) / LCM-60(EO)
DALI Dimming:
LCM-25DA2 / LCM-40DA2 / LCM-40TW / LCM-60DA2

LCM-U Series

LCM-U Series
Wattage :
40W~60W
Features :
  • 90~132VAC input only
  • Constant current mode
  • Built-in active PFC function
  • Multiple-stage output current level selectable by DIP switch
  • Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)
  • Built-in DALI interface and push dimming function for DA type
  • Suitable for indoor LED lighting applications
Model
3 in 1 Dimming:
LCM-40U(EO) / LCM-60U(EO)
DALI Dimming:
LCM-40UDA / LCM-60UDA

PLP Series

PLP Series
Wattage :
30W~60W
Features :
  • 90~264VAC input , built-in active PFC function
  • Suitable for built-in LED lighting systems
Model
C.C.:
PLP-30 / PLP-60

AC/DC> Charger-

Portable Type: Programmable Desktop Charger

Portable Type: Programmable Desktop Charger
Wattage :
120W~360W
Features :
  • ENC: Programmable charger
    ENP: Level VI desktop switching power supply
  • Charging voltage, charging current and timeout can be programmed through SBP-001
  • NTC for temperature compensation (ENC series)
  • Fanless design, and noise free
  • Protections: Short circuit, over voltage, over temperature protection (ENC/ENP series). Battery under voltage, battery over voltage, reverse polarity protection(only for ENC series)
  • Suitable for lead-acid batteries
  • 3 years warranty
Model
Power:
ENP-120 / ENP-180 / ENP-240 / ENP-360
Charger:
ENC-120 / ENC-180 / ENC-240 / ENC-360

Wall-mounted (Level VI) — ITE 4-Port USB GaN Fast Charger

Wall-mounted (Level VI) — ITE    4-Port USB GaN Fast Charger
Wattage :
100W
Features :
  • One model for multi-devices
  • Universal Version : Interchangeable AC plug (NGE100)
    US Version : Non-interchangeable AC folding plug ( NGE100U)
  • Global certified
  • USB-2C2A, independent 4-port fast charging
  • Each USB-C port offers max.100W
  • Support QC2.0, QC3.0, PD3.0
  • Auto-detection 5V/ 9V/ 12V/ 15V/ 20V
  • Protections:
    Short circuit/ Overload/ Over temperature
  • No load power consumption <0.3W
  • Energy efficiency Level VI
  • Compact size (62x 30x 85.5mm)
  • Type-C cable with charging and data transmission included (100cm)
  • 3 years warranty

Model
NGE100

Portable Type: Adaptor Charger

Portable Type: Adaptor Charger
Wattage :
30W~330W
Features :
  • Fanless design with plastic enclosure, leading lower touch temperature
  • 2 Stage charging (C.C./C.V.)
  • No load power consumption<1W, and low carbon emission
  • AC inlet
    A type:IEC320-C14; B type:IEC320-C8;
    E type: EU plug; U type:  US plug
  • Standard DC output plug (Optional plugs are available)
  • 2 years warranty
Model
Class II:
GC30B / GC30E / GC30U
Class I:
GC120 / GC160 / GC220 / GC330

Portable Type: Metal Enclosure Charger

Portable Type: Metal Enclosure Charger
Wattage :
120W~360W
Features :
  • Standard type highly reliable wide voltage range charger
  • Metal enclosure for better heat dissipation , leading lower touch temperature
  • Easy and flexible adjustment:
    - Charging voltage adjustable through front panel (10.5~15.2V, 21~30.4V, 42~60.8V)
    - Charging current adjustable through panel (50~100% of rated current)
    - 2 or 3 stage selectable by DIP S.W. on front panel
  • Protections: Short circuit, over voltage, over temperature, battery reverse polarity
  • Comply with UL/EN62368-1 and IEC60335-1/2-29 dual certifications
  • Multiple DC output plugs selectable: Anderson, terminal block and 4 pin power pin
  • 3 years warranty

Model
NPB-120 / NPB-240 / NPB-360

Stationary Type: Intelligent Chargers With High Efficiency And Good Value

Stationary Type: Intelligent Chargers With High Efficiency And Good Value
Wattage :
450W~1700W
Features :
  • Intelligent general type highly reliable and wide output range charger
  • Ultra wide charging range auto sensing function [10.5~21V, 21~42V, 42~80V, 54~100V (NPB-450 only)]
  • Built-in CANbus protocol
  • Charging voltage, charging current and timeout can be programmed through SBP-001
  • Charging current adjustable through panel (50~100% of rated current)
  • 4 default charging curves can be selected through DIP switch on panel
  • 2 or 3 stage charging can be adjusted through DIP switch on panel
  • NTC for temperature compensation (ENC series)
  • Implement temperature controlled low noise fan
  • Auto derating when over temperature
  • -30 ~+70oC wide operating temperature, minimized environmental limitations
  • Suitable for lead-acid and lithium batteries
  • Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications
  • Optional hand carry handle (Order No.: Carry Handle)
  • 3 years warranty
     

Stationary Type: 2 in 1 models With High Efficiency And Good Value (Charger and Power Supply)

Stationary Type:  2 in 1 models With High Efficiency And Good Value (Charger and Power Supply)
Wattage :
450W~1700W
Features :
  • Can easily switch between charger and power supply
  • 3 stage charging, only suitable for lead-acid batteries
  • Charging voltage adjustable through panel [10.5~21V, 21~42V, 42~80V, 54~100V(NPB-450 only)]
  • Charging current adjustable through panel (50~100% of rated current)
  • -30 ~+70oC wide operating temperature, minimized environmental limitations
  • Protections: Short circuit, over voltage, over temperature
  • Optional hand carry handle (Order No.: Carry Handle)
  • Comply with UL/EN 62368-1 and IEC/EN62368-1/-2-29 dual certifications
  • 3 years warranty

Stationary Type: Miniaturized High-Power Intelligent Chargers

Stationary Type:  Miniaturized High-Power Intelligent Chargers
Wattage :
1600W~3200W
Features :
  • RPB/DBU series: Enclosed type charger
    RCB/DBR series: Rack type charger
  • High power density up to 37W/inch3
  • Built-in I2C interface, PMBus protocol (Optional CANBus protocol)
  • Output voltage/current, 2 or 3 stage charging curve, and timeout can be programmed through SBP-001
  • Charging voltage 75%~125% (10.8~18V,21.6~36V, 43.2~72V) can be adjusted via external 1~5Vdc
  • Charging current 20~100% can be adjusted via external 1~5Vdc
  • Built-in OR-ing FET, support hot swap (RCB-1600 and DBR-3200 series only)
  • Active current sharing up to 25600W
  • Protections: Battery under voltage, battery disconnect, short circuit, over voltage, over temperature
  • Suitable for lead-acid and lithium batteries
  • 5 years warranty

Stationary Type: Charger for Harsh Environment

Stationary Type:  Charger for Harsh Environment
Wattage :
600W
Features :
  • Fully potted and fanless design with aluminum enclosure
  • -40~+70oC wide operating temperature
  • Withstand 10G vibration test
  • Operating altitude up to 5000 meters
  • Output voltage (11.5~15.1V, 23~30.2V, 46.1~60.5V) can be adjusted through internal potentiometer
  • Output current 50~100% can be adjusted through internal potentiometer
  • Protections: Short circuit, over voltage, over temperature
  • 6 years warranty
Model
HEP-600C

Accessory— Smart Battery Charging Programmer

Accessory— Smart Battery Charging Programmer
Wattage :
NA
Features :
  • Intelligent charging programmer
  • No need of battery or AC power
  • Simple connection and configuration
Model
SBP-001

AC/DC> Adaptor-

Wall-mounted (Level VI) — ITE / Medical / Household / Industrial

Wall-mounted (Level VI) — ITE / Medical / Household / Industrial
Wattage :
12W~90W
Features :
  • Interchangeable AC plug
  • Global certificates in multi-fields
  • (ITE 62368-1, Medical 60601-1, Household 60335-1,Industrial 61558-1/-2-16)
  • 2xMOPP, BF applications
  • Extremely leakage current <100uA
  • Ultra slim design (28mm~30mm)
  • 80~264Vac input
  • No load power consumption <0.075W~0.1W
  • Energy efficiency Level VI
  • Protections:
  • Short circuit/ Overload/ Over voltage
  • -30~+70℃ working temperature
  • Various DC Plug Converter available
  • 3 years warranty


   
Model
NGE12 / NGE18 / NGE30 / NGE45 / NGE65 / NGE90

Wall-mounted (Level VI) — ITE

Wall-mounted (Level VI) — ITE
Wattage :
5W~60W
Features :
  • ITE 62368-1 approved
  • 90~264Vac input
  • No load power consumption <0.075W~0.15W
  • Energy efficiency Level VI
  • Protections: Short circuit/ Overload/ Over voltage
  • -30~+70℃ working temperature
  • 2 pole USA plug(U type) / EURO plug(E type)
  • Various DC Plug Converter available
  • 3 years warranty
Model
Fixed (USA 2 Pin):
GST18U / GST25U / GST36U
Fixed (EURO 2 Pin):
GST18E / GST25E / GST36E

Wall-mounted (Level VI) — Medical

Wall-mounted (Level VI) — Medical
Wattage :
6W~60W
Features :
  • Medical 60601-1/-11 approved (2xMOPP), BF applications
  • 80~264Vac input
  • No load power consumption <0.075W~0.3W
  • Energy efficiency Level VI (GSM06/12 and GSM18/25/36 5~9V for Level V)
  • 2 pole USA plug(U type)/ EURO plug (E type)
  • Extremely leakage current <50~100uA (by model)
  • Various DC Plug Converter available
  • 3 years warranty
Model
Fixed (USA 2 Pin):
GSM18U / GSM25U / GSM36U
Fixed (EURO 2 Pin):
GSM18E / GSM25E / GSM36E

Desktop (Level VI) — ITE

Desktop (Level VI) — ITE
Wattage :
15W~360W
Features :
  • Global safety certificates for GST series :
    UL, TUV, PSE, RCM, KC, SIRIM, BIS, EAC, BSMI, CCC
  • Energy efficiency Level VI
  • No load power consumption <0.075W~0.5W
  • Fanless design with -30~+70℃ working temperature
  • A type: Class I (with FG), IEC320-C14;
    B type: Class II (no FG), IEC320-C8
  • Various DC Plug Converter available
  • 3 years warranty
Model
Class I:
GST18A / GST25A / GST40A / GST60A / GST90A / GST120A / GST160A / GST220A / GST280A / GST360A
Class II:
GST18B / GST25B / GST36B / GST360B
Triple Vo:
GP25A / GP25B / GP50A

Desktop (Level VI) — Medical

Desktop (Level VI) — Medical
Wattage :
18W~220W
Features :
  • Medical 60601-1 approved (2xMOPP), BF application (B type only)
  • Energy efficiency Level VI
  • No load power consumption <0.1W~0.15W
  • Comply with EISA/DoE, NRCan, ErP and meet CoC Version 5
  • A type: Class I (with FG), IEC320-C14;
    B type: Class II (without FG), IEC320-C8
  • Extremely leakage current<50~175uA (by model)
  • -30~+70℃ working temperature
  • Various DC Plug Converter available
  • 3 years warranty
Model
Class I:
GSM40A / GSM60A / GSM90A / GSM120A / GSM160A / GSM220A
Class II:
GSM18B / GSM25B / GSM36B / GSM40B / GSM60B / GSM90B / GSM120B / GSM160B / GSM220B

Moistureproof - Desktop

Moistureproof - Desktop
Wattage :
60W~200W
Features :
  • IP67 design for power body
  • Energy efficiency Level VI
  • No load power consumption <0.15W
  • E-Type: EU ErP and meet CoC Version 5 (OWA-60E/90E);
    U-Type: EISA 2007/DoE and NRCan
  • Class II (no FG)
  • Various DC Plug Converter available
  • 5 years warranty
Model
USA 2 Pin:
OWA-60U / OWA-90U / OWA-120U / OWA-200U
EURO 2 Pin:
OWA-60E / OWA-90E / OWA-120E / OWA-200E

AC/DC> KNX-

KNX Power

KNX Power
Wattage :
20W~40W
Features :
  • EIB/KNX power supply with integrated choke
  • 1∅, 180~264VAC input
  • No load power consumption <0.5W
  • Assemble on industrial rail TS-35 / 7.5 or 15

KNX Building Automation Solutions
Model
Power:
KNX-20E-640 / KNX-40E-1280

KNX-USB Interface

KNX-USB Interface
Wattage :
NA
Features :
  • KNX-USB interface
  • No additional external power supply required
  • KNX commissioning, addressing and parameter settings
  • KNX protocol and system visualization
  • Diagnostic operations
  • Long messages up to 220 byte APDU
  • 3 years warranty
Model
USB Interface:
KSI-01U

KNX IP Router

KNX IP Router
Wattage :
NA
Features :
  • KNX IP router
  • 4 IP/TP tunnelings
  • No additional external power supply required
  • Universal Plug and Play
  • Telegram filtering
  • Built-in web front-end page
  • 3 years warranty
Model
IP Router:
KSR-01IP

KAA-8R Switching Actuator

KAA-8R Switching Actuator
Wattage :
NA
Features :
  • 8 channel actuator in a compact size
  • Suitable for various and mixed applications
  • For AX, C-load, capacitive and inductive type of loads
  • Program via ETS5.0 software
  • Manual control via Push button
  • Programmable various time and scene function
  • 3 years warranty
DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
KAA-8R-S

KAA-4R4V Dimming Actuator

KAA-4R4V Dimming Actuator
Wattage :
NA
Features :
  • Dimming and switching LED driver and conventional electronic ballast
  • LED indicator for each channel
  • Linear or logarithmic dimming curve programmable via ETS software
  • Manual control via Push button on the panel
  • Programmable various time and scene function
  • 3 years warranty
DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
KAA-4R4V-S

KNX Line Coupler

KNX Line Coupler
Wattage :
NA
Features :
  • KNX TP Line Coupler/Repeater
  • Telegram filtering function
  • Long messages support up to 240 byte APDU
  • Trace the subline traffic
  • Diagnostic functions
  • Manual function
  • 3 years warranty
Model
KSC-01L

KNX LED Driver

KNX LED Driver
Wattage :
25W~60W
Features :
  • Constant Current mode output with multiple levels selectable by dip switch
  • KNX protocol
  • Support emergency lighting (EL)
  • Integrated constant light output
  • Integrated KNX push button interface
  • Synchronization up to 10 units
  • Functions: Manual dim, operation hours, power consumption feedback, log/linear curve selection…etc

KNX Building Automation Solutions

Gateway

Gateway
Wattage :
8W
Features :
  • Comply with IEC 62386 DALI-2, and Part 101/103/207/208
  • 2 x channels of DALI bus, for control gear and control device using
  • 4 x programmable relays, for electrical switch or curtains control
  • DLC software for system settings or remotely through internet
  • Built-in LCD display and control buttons to set and view settings
  • Built-in timer IC, commission schedule
  • Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems
  • DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)
DC Centralized Bus Lighting Lighting Solutions
KNX Building Automation Solutions
Model
Gateway:
DLC-02-KN

XLC-KN Series

XLC-KN Series
Wattage :
25W~60W
Features :
  • Constant power mode output with multiple stages selectable by ETS database
  • Plastic housing with class II and PFC design
  • Flicker-free, complying with CE ErP directive
  • Standby power consumption < 0.5W
  • Suitable for emergency lighting (EL) applications
  • KNX/EIB protocol, supporting KNX data secure
  • Minimum dimming level of 0.5%
  • Functions: operation hours, power consumption feedback, log/linear curve selection, etc.
  • 5 years warranty

PWM-KN Series

PWM-KN Series
Wattage :
60W~200W
Features :
  • Constant Voltage PWM style output with user changeable frequency up to 4KHz compliant IEEE 1789-2015 no risk
  • Built-in active PFC function
  • Standby power consumption<0.5W
  • Integrated KNX control protocol
  • No need KNX-DALI gateway

KNX Building Automation Solutions

SPWM-KN Series

SPWM-KN Series
Wattage :
75W~240W
Features :
  • Supports multiple output modes including dimming, colour temperature, RGBW
  • Constant voltage PWM style output with 1 or 4 channels
  • Standby power consumption <0.5W
  • Flicker free, complying with CE ErP directive
  • Minimum dimming level 0.1%
  • 5 years warranty

AC/DC> AC⇄DC Green Bidirectional Power-

BIC Series

BIC Series
Wattage :
2200W~5000W
Features :
  • System Power Solution (PDF)
  • 1U low profile design
  • Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion
  • Ultrafast switching time between AC/DC and DC/AC of 1ms.
  • CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation
  • Active current sharing up to 11000W(4+1)
  • < 3% Low THD in both conversion mode
  • BIC-2200: Force charging and discharging mode with CANbus model
    BIC-5K: Support CANBus or MODBus-RTU(RS-485)protocol
  • Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP
  • 5 years warranty

System Power Solution
Model
BIC-2200 / BIC-5K

ERS Series

ERS Series
Wattage :
1400W
Features :
  • Wide input voltage range 10~60VDC / 60~380VDC by models
  • High efficiency up to 91%
  • Modular design for flexible configuration
  • Flexible CC/CV/CP operation modes
  • Remote control and monitoring by CANBus protocol via CMU2A control console
  • Maximum 64 units ERS-1400 series that can be connected
  • Protections: Over voltage/ Under voltage/ Over temperature/ Communication error
  • 3 years warranty
Model
ERS-1400

ERG Series

ERG Series
Wattage :
5000W
Features :
  • System Power Solution (PDF)
  • Wide input voltage range 10~60VDC / 60~420VDC by models
  • High efficiency up to 91%
  • Modular design for flexible configuration
  • Flexible CC/CV operation modes
  • Remote control and monitoring by CANBus protocol via CMU2A control console
  • Maximum 64 units ERG-5000 series that can be connected
  • Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error
  • 3 years warranty

System Power Solution
Model
ERG-5000(H)

AC/DC> LED Accessory -

DALI-2 Touch Panel

DALI-2 Touch Panel
Wattage :
NA
Features :
  • DALI-2 certified Touch panel
  • Compliant with IEC-62386-301 Push button
  • Powered by DALI Bus
  • Each Button with multiple trigger modes: Short Press/ Double press/ Long press

DALI-2 PIR Motion Sensor

DALI-2 PIR Motion Sensor
Wattage :
NA
Features :
  • DALI-2 certified PIR motion sensor
  • Compliant with IEC-62386-101/ 103/ 303/ 304 standards
  • Compatible with DALI-2 controllers, 
    such as MEAN WELL DLC-02
  • Powered diredtly from DALI Bus
  • PIR sensing technology
  • Built-in daylight sensor
  • 5-year warranty

DAP-04

DAP-04
Wattage :
NA
Features :
  • 90~305VAC input
  • Convert DALI signal to PWM signal
  • 4 DALI addressable output channels
  • Meet DALI standards(IEC62386-101,102,207)
  • Suitable to use along with MEAN WELL's AC/DC LED PSU with 3 in 1 dimming function
DC Centralized Bus Lighting Lighting Solutions
Model
DAP-04:
DAP-04

SPD Series

SPD Series
Wattage :
NA
Features :
  • 10kA/20kA surge protection device
  • Line to Ground & Line to Line protected
  • Suitable for surge protection of LED drivers
  • IP66/67 design for indoor or outdoor installations
Model
20kA:
SPD-20 / SPD-20HP
10kA :
SPD-10S-277S

COB LED Strips

COB LED Strips
Wattage :
Features :
Features:
  • COB LED packaging, no light spots
  • CRI >90 and soft light
  • 4KV ESD testing
  • Wide beam angle with 180°
  • 5M per reel, can be cut and used every 5cm
  • CE/BIS certification
  • 2 years warranty

Model Encoding:

DC/DC> DIN Rail- DIN Rail

DDR Series

DDR Series
Wattage :
15~480W
Features :
  • 2:1 or 4:1 wide input range
  • Fanless design, cooling by free air convection
  • Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage
  • LED power indicator
  • Suitable for DIN rail types: TS-35/7.5 or TS-35/15
  • 4KVdc I/O isolation (reinforced isolation)
  • Ultra slim dimensions
  • 3 years warranty

DDRH Series — PV / Renewable Energy

DDRH Series — PV / Renewable Energy
Wattage :
15W~240W
Features :
  • Multiple installation available(PCB mounted, screw terminal and DIN rail type)
  • 150~1500Vdc 10:1 ultra-wide input range
  • Potted, provides dust and moisture protection
  • Ultra-wide temperature range: -40oC~+80o
  • Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity
  • 3 years warranty
     

DC/DC> On Board Type (Module Potted) - Module Type

Non-Isolated: N78 Series

Non-Isolated: N78 Series
Wattage :
3.3W~15W
Features :
  • Pin-out compatible with LM78xx / LM79xx linear regulators
  • High efficiency up to 96%, no heatsink required
  • Wide input range up to 36V (N78-2: 32V)
  • Support negative output
  • Operating temperature range -40 ~ +85oC
  • Comply to BS EN/EN55032 radiated Class B without additional components
  • Protection: Short circuit / Overload / Over temperature
  • 3 years warranty
Model
N78 / N78-2

Medical - SIP Package

Medical - SIP Package
Wattage :
1W~6W
Features :
  • Module Type Selection Guide
  • SIP7 package with international standard pinout(1~2W)
    DIP24 package with international standard pinout (3~6W)
  • Operating temperature range -40~ +90°C
  • Medical safety approved (1xMOPP/2xMOOP) according to IEC/EN 60601-1
  • Low patient leakage current <2μA (1~2W);  Low patient leakage current <5μA (3~6W)
  • Protection: Short circuit(3 second max.) / Overload (3~6W)
  • 3 years warranty
Model
Single:
MDS01-N / MDS02-N / MDS03 / MDS06
Dual:
MDD01-N / MDD02-N / MDD03 / MDD06

Medical- 2" x 1" Package

Medical- 2
Wattage :
15W~20W
Features :
  • Module Type Selection Guide
  • 2" x 1" package with international standard pinout
  • Operating temperature range -40~ +90°C
  • Medical safety approved (2xMOPP according to IEC/EN 60601-1)
  • Low patient leakage current <5 μA
  • 3 years warranty
Model
MDS15 / MDS20

SMD Package

SMD Package
Wattage :
1W~2W
Features :
Model
Single:
SBTN01 / SFTN01 / SBTN01-N / SFTN01-N / SFTN02 / SFTN02-N / CAR01
Dual:
DETN01 / DETN02 / DETN01-N / DETN02-N

SIP Package

SIP Package
Wattage :
1W~9W
Features :
  • Module Type Selection Guide
  • Regulated and unregulated models
  • Input range: ±10%, 2:1, 4:1 or 8:1(W8 series) models are available
    (It is highly recommended to use 8:1 replace 2:1 and 4:1)
  • On board module type, assemble on the main PCB of the system

DD8-1

SIP Package - GD2 Series

SIP Package - GD2 Series
Wattage :
2W
Features :
  • Module Type Selection Guide
  • SlP7 package with international standard pinout
  • Operating temperature range -40 ~ +90℃
  • Performance optimized for lGBT/SiC
  • Bipolar asymmetric unregulated output
  • Low coupling isolation capacitance (Cio)
  • Protections: Short circuit (Continuous)
  • 6.2KVdc or 4.3KVac high l/O isolation
  • 3 years warranty
Model
GD2

DIP Package

DIP Package
Wattage :
0.5W~3W
Features :
  • Module Type Selection Guide
  • Regulated and unregulated models
  • ±10% input range
  • On board module type, assemble on the main PCB of the system
Model
Regulated :
SRS / SLC03 / DLC03
Unregulated:
SUS01 / SMA01

DIP - 1.25" x 0.8" Footprint

DIP - 1.25
Wattage :
3W~20W
Features :
  • Module Type Selection Guide
  • DIP24 package
  • Wide Input range:
    2:1, 4:1 or 8:1(W8 series) models are available
    (It is highly recommended to use 8:1 replace 2:1 and 4:1)
  • Single and dual output models

DD8-1

DIP - 1" x 1" Footprint

DIP - 1
Wattage :
6W~40W
Features :
  • Module Type Selection Guide
  • DIP package
  • Input range: 2:1, 4:1 or 8:1(W8 series) models are available
    (It is highly recommended to use 8:1 replace 2:1 and 4:1)
  • Single and dual output models
  • Remote ON/OFF control, remote sense, trimming output ±10% by models

DD8-1

DIP - 2" x 1" Footprint

DIP - 2
Wattage :
5W~60W
Features :
  • Module Type Selection Guide
  • DIP package
  • Input range: 2:1, 4:1, 8:1(W8 series) or 18:1 models are available
    (It is highly recommended to use 8:1 replace 2:1 and 4:1)
  • Single and dual output models
  • Remote ON/OFF control, remote sense, trimming output ±10% by models

DD8-1

DIP - 2" x 2" Footprint

DIP - 2
Wattage :
15W~60W
Features :
  • Module Type Selection Guide
  • DIP package
  • 2:1 (standard), 4:1 (option) wide input
  • 1~1.5KVDC isolation
  • Single, dual and triple output models
Model
Single:
SKE15 / SDM30 / SKA40 / SKA60
Dual:
DKE15 / DKA30
Triple:
TKA30

Brick Type - 1/2 Brick

Brick Type - 1/2 Brick
Wattage :
75W~150W
Features :
  • Module Type Selection Guide
  • Half-brick size (2.28” x 2.4” x 0.5”)
  • DIP package
  • 2:1 wide input range, 1.5KVDC isolation
  • Built-in remote ON/OFF and remote sense
  • 2.5V / 3.3V / 15V output available
  • Optional heat sink available
Model
MHB75 / MHB100 / MHB150

Brick Type - 1/4 Brick

Brick Type - 1/4 Brick
Wattage :
40~150W
Features :
  • Module Type Selection Guide
  • Quarter-brick(2.28" x 1.45" x 0.5") with industrial standard pin-out
  • Ultra-Wide input range:
    12:1 (14~160 Vdc)
    8:1 (9~75 Vdc)
    3:1 (60~160 Vdc)
  • Certificate:
    RQB Series comply with railway standard EN50155
    IQB Series comply with ITE standard EN55032
  • Wide operating temperature range -40 ~ +90oC
  • Full encapsulated
Model
Railway:
RQB40W12 / RQB60W12 / RQB150W3 / RQB150W12
ITE:
IQB150W8

DDRH Series — PV / Renewable Energy

DDRH Series — PV / Renewable Energy
Wattage :
15W~240W
Features :
  • Multiple installation available(PCB mounted, screw terminal and DIN rail type)
  • 150~1500Vdc 10:1 ultra-wide input range
  • Potted, provides dust and moisture protection
  • Ultra-wide temperature range: -40oC~+80o
  • Protections: Short circuit / Overload / Over voltage / DC input under voltage / DC input reverse polarity
  • 3 years warranty
     

DC/DC> On Board Type (Non-Potted)- On Board Type

Non-Isolated: SPOL Series

Non-Isolated: SPOL Series
Wattage :
5.5~66W
Features :
  • Land Grid Array (LGA) surface mount
  • Ultra compact size (SPOL-01 : 12.4 x 12.4 x 4mm, SOPL-12 : 12.19 x 12.19 x 3.1mm)
  • Wide input range (SPOL-01 : 3~14Vdc、SPOL-12 : 3~14.4Vdc)
  • Programmable output voltage (SPOL-01 : 0.9~5.5Vdc、SPOL-12 : 0.6~5.5Vdc)
  • Remote ON/OFF control
  • Protection : Short (Continuous)
  • Ultra-wide working temperature(SPOL-01 : -40~+82oC, SPOL-12 : -40~+90oC)
  • 3 years warranty
Model
SPOL-01 / SPOL-12

Non-Isolated: NID Series

Non-Isolated: NID Series
Wattage :
30W~100W
Features :
  • 3:1 wide input range
  • High efficiency up to 97% 
  • Built-in remote ON/OFF control 
  • Economical open frame design

Isolated: NSD Series

Isolated: NSD Series
Wattage :
5W~15W
Features :
  • 4:1 wide input range
  • 1~1.5KVDC isolation by models
  • Built-in remote ON/OFF contro
  • Low cost, high reliability
Model
Single:
NSD05-S / NSD10-S / NSD15-S
Dual:
NSD10-D / NSD15-D

DC/DC> PCB Type - PCB Type

PSD Series

PSD Series
Wattage :
5W~45W
Features :
  • 2:1 wide input range
  • 1.5~2KVAC isolation by models
Model
PSD-15 / PSD-30 / PSD-45

DC/DC> Enclosed Type - Enclosed Type

RSDH Series — PV/Renewable Energy

RSDH Series — PV/Renewable Energy
Wattage :
150W~300W
Features :
  • 250~ 1500Vdc 6:1 ultra-wide input range
  • 4KVac l/O high isolation (Reinforced isolation)
  • Fanless design, half encapsulated, cooling by free air convection
  • -40~+80oC ultra-wide operating temperature ( > +55oC derating)
  • 1U low profile (41mm)
Model
RSDH-150 / RSDH-300

RSD Series — Railway / ITE

RSD Series — Railway / ITE
Wattage :
30W~500W
Features :
  • Compliance with EN50155 and EN45545-2 railway standard
  • 2:1 or 4:1 wide input range
  • Isolation: 4000VDC
  • 1U low profile
  • Half encapsulated

SD Series

SD Series
Wattage :
15W~1000W
Features :
  • 2:1 wide input range (4:1 for SD-500/1000)
  • 1.5~2KVAC isolation by models
  • 1U low profile (41mm) for SD-1000
  • 12V/0.25A auxiliary output for SD-500/1000
  • Built-in remote ON/OFF control and remote sense for SD-500/1000

DC/AC> Modified Sine Wave-

A301/302 Series

A301/302 Series
Wattage :
100W~2500W
Features :
  • Modified sine wave output, suitable for resistive load
  • Low cost
  • 1 year warranty

DC/AC> True Sine Wave -

NTN Series

NTN Series
Wattage :
5000W
Features :
  • Multi-functional All-in-One device
    (AC-DC Charger + DC-AC Inverter for Load + AC Bypass for Load)
  • AC utility charger up to 135A /4KW max.
  • High surge power up to 10KW
  • Parallel synchronized operation up to 30KW (5+1 unit)
  • Protections :
    - DC Input: DC input: Reverse Polarity/ Low Voltage Warning/ Shutdown/ Over Voltage/ Battery Over Discharge
    - AC Output: Short Circuit/ Overload/ Over Temperature
  • Built-in Modbus or CAN bus communication monitoring
  • 5 years warranty

Model
NTN-5K

NTS Series (Built-In Type)

NTS Series (Built-In Type)
Wattage :
250W~400W
Features :
  • DC-AC pure since wave output (THD<3%)
  • Convection cooled fanless design, high efficiency up to 93%
  • 200% Peak power capability 
  • Built-in DIP switches to adjust AC output voltage, frequency, and work mode
  • Multiple intelligent protection functions:
    - DC input side:reverse polarity, under voltage, over voltage protections
    - AC output side:short circuit, overload, over temperature protections
     

Model
NTS-250P / NTS-400P

NTS Series

NTS Series
Wattage :
300W~3200W
Features :
  • DC-AC pure since wave output (THD<3%)
  • Convection cooled fanless design, high efficiency up to 93%
  • Built-in DIP switches to adjust AC output voltage, frequency, and work mode
  • Multiple intelligent protection functions:
    - DC input side: reverse polarity, under voltage, over voltage protections
    - AC output side: short circuit, overload, over temperature protections
     

NTU Series

NTU Series
Wattage :
1200W~3200W
Features :
  • Built-in DIP switch to adjust AC output voltage, frequency, and saving mode
  • DC-AC pure since wave output (THD<3%)
  • Remote controller(IRC1, IRC2, IRC3)
  • Multiple intelligent protection functions:
    - DC input side: reverse polarity, under voltage, over voltage protection
    - AC output side: short circuit, overload, over temperature protection
     

TN Series

TN Series
Wattage :
1500W~3000W
Features :
  • True sine wave with solar charger & by-pass function
  • High surge power up to 200%
  • Output voltage / frequency adjustable
  • Conformal coating
  • Computer-based monitoring software, recommended for Windows 7 and Windows 8 Operating System (English and Chinese version)
  • 3 years warranty
Model
TN-1500 / TN-3000

IRC Series

IRC Series
Wattage :
Features :
  • Remote controller for TS-1500~3000 , TN-1500~3000
Model
IRC1 / IRC2 / IRC3

DC/AC> Solar Inverter - Solar Inverter

PV-SMI Series

PV-SMI Series
Wattage :
1000W~2000W
Features :
  • Pure sine wave output(THD<5%)
  • MPPT tracking efficiency up to 99.9%
  • CEC weighted average efficiency up to 96.5%
  • Multiple protections, including GFDI and surge protection
  • APP monitoring with built-in WiFi or PLC communication methods
  • Real-time control of plant operation status
  • Automatic high temperature and fault warning
  • IP67 protection level, and -40oC~ 65oC operating temperature range
Model
Inverter:
PV-SMI-1000 / PV-SMI-2000
Accessory:
PV-SMNZ / PV-SMG-001

ISI Series

ISI Series
Wattage :
500W
Features :
  • True sine wave with MPPT solar charger
  • High surge power up to 200%
  • 3 years warranty 
Model
ISI-501

DC/AC> AC⇄DC Green Bidirectional Power-

BIC Series

BIC Series
Wattage :
2200W~5000W
Features :
  • System Power Solution (PDF)
  • 1U low profile design
  • Full digital design with 93% conversion efficiency for both AC/DC and DC/AC conversion
  • Ultrafast switching time between AC/DC and DC/AC of 1ms.
  • CB/TUV/UL 62368-1 certified, and design refer to IEC 62477 regulation
  • Active current sharing up to 11000W(4+1)
  • < 3% Low THD in both conversion mode
  • BIC-2200: Force charging and discharging mode with CANbus model
    BIC-5K: Support CANBus or MODBus-RTU(RS-485)protocol
  • Complete protections: Anti-islanding protection, AC fail protection, DC OVP, OLP, OCP, OTP
  • 5 years warranty

System Power Solution
Model
BIC-2200 / BIC-5K

ERS Series

ERS Series
Wattage :
1400W
Features :
  • Wide input voltage range 10~60VDC / 60~380VDC by models
  • High efficiency up to 91%
  • Modular design for flexible configuration
  • Flexible CC/CV/CP operation modes
  • Remote control and monitoring by CANBus protocol via CMU2A control console
  • Maximum 64 units ERS-1400 series that can be connected
  • Protections: Over voltage/ Under voltage/ Over temperature/ Communication error
  • 3 years warranty
Model
ERS-1400

ERG Series

ERG Series
Wattage :
5000W
Features :
  • System Power Solution (PDF)
  • Wide input voltage range 10~60VDC / 60~420VDC by models
  • High efficiency up to 91%
  • Modular design for flexible configuration
  • Flexible CC/CV operation modes
  • Remote control and monitoring by CANBus protocol via CMU2A control console
  • Maximum 64 units ERG-5000 series that can be connected
  • Protections: Over voltage, Under voltage, Over temperature, Over power, Grid fault, Over power no input, Communication error
  • 3 years warranty

System Power Solution
Model
ERG-5000(H)

AC/AC> VFD- VFD

VFD Series

VFD Series
Wattage :
150W~750W
Features :
  • 20~55Vdc input:
    VFD-150P/250P/350P-48
    90~264Vac input: 
    VFD-200C/350C/750C-230
    VFD-250P/350P-230
  • Built-in PFC function
  • Controllable with external controller
  • High surge current 200% up to 5 seconds
  • Multiple control sensors: Current sensor, DC bus voltage sensor, temp. sensor
  • -30oC~+70oC wide operating temperature
  • Suitable for three phase motor drive(BLDC, induction motor, SynRM)
  • 3 years warranty

VFD Variable Frequency Drive Module