Series Search
※NEW PRODUCT
Green Energy> Solar Panel-
PV-PFSP
-
Features :
-
The portable solar panel is a foldable, aesthetically pleasing and highly efficient outdoor power solution that can meet the power demands of various scenarios such as RVs, camping, and fishing.
• Foldable and portable, with magnetic handle for easy storage and carrying.
• Adjustable stand for better charging performance.
• Photovoltaic MWT technology for enhanced power conversion efficiency.
• Flat encapsulation process for improved panel stability.
Model
PV-JAM series
-
Features :
-
- Adopts multi-busbar (SMBB) half-cell technology
- n-type TOPCon high-efficiency cell technology
- Front side withstands 5400Pa snow load, rear side withstands 2400Pa wind load
- Bifacial module design with maximum efficiency up to 23.3%
- First-year degradation ≤1%, linear degradation ≤0.4% per year thereafter
- 12-year product warranty, 30-year power warranty
Model
PV-SST series
-
Features :
-
- Multi-busbar half-cut cells combined with 182 large silicon wafer N-type TOPCON technology
- Innovative lossless cutting technology, improving mechanical stress and reducing the risk of hidden cracks
- Selected encapsulation materials and strict process plans, passing the TUV PID test three times the industry standard
- New circuit design, applying high-density packaging technology; excellent temperature coefficient, better shading resistance, and industry-leading LID and LeTID performance
- The entire module has passed the certification tests of 2400Pa wind load and 5400Pa snow load
- Dual-sided power generation, with the backside power generation increasing by up to 25% depending on different installation environments, significantly reducing LCOE
Model
Green Energy> Micro Inverter-
PV-SMI series
-
Features :
-
- Pure sine wave output (THD<5%)
- MPPT tracking efficiency up to 99.9%
- CEC weighted average efficiency up to 96.5%
- With GFDI, surge and other protection
- APP monitoring, built-in wifi communication
- Real-time control of power plant operation status, accurate location of fault points
- Automatic high temperature and fault alarm
- IP67 protection grade, wide operating temperature range from -40℃ to 65℃
Green Energy> MPPT Controller-
PV-ML series
-
Features :
-
The MPPT solar controller can detect the power generation of solar panels in real time, and track the maximum voltage current value (VI), so that the system can charge the battery at the maximum power output. Used in solar off-grid photovoltaic system, coordinate the work of solar panels, batteries and loads, is the core control component of off-grid photovoltaic system.
- Can be connected to both PV 、battery and load
- Multiple load operating modes to meet diverse needs
- Supports multiple battery types, lead acid/lithium can be used
- Natural cooling, absolutely quiet
- MPPT efficiency up to 99%
- Support solar panel 2 in series/more in parallel
- Complete charge and discharge protection mechanism
- Support RS232,/RS485 communication
- Highly integarted, helps you save space and wire
Energy Storage> Protable Power Station-
ES-S series
-
Features :
-
- Bidirectional inverter technology, fully charged in about 1 hour. With a maximum AC output of 2400W, it can charge high-power devices.
- Intelligent charging technology SPC, capable of charging devices with high power consumption, to meet the charging needs of all devices.
- Large single laminated battery, using fewer batteries, longer life cycle
- MPPT charging management, support 240~1000W solar panels
- Ultra-low standby power consumption, automatic monitoring of working status, automatic conversion of working mode
Energy Storage> Hybrid Storage Inverter-
ES-HSI series
-
Features :
-
- Dual MPPT input
- Maximum input voltage of photovoltaic 900Vmax
- Priority of mains power and photovoltaic power can be set
- Independent generator interface, automatic control start stop
- Capable of merging up to 9 units
- Remote monitoring through WiFi
- Compatible with lithium and lead-acid batteries
Model
Energy Storage> Online UPS-
ES-SU/TU series
-
Features :
-
With true dual-conversion technology, energy-efficient ECO mode and efficient power management, ensure stable power, optimize battery performance and provide comprehensive protection for critical equipment.
- True dual conversion technology ensures an output power factor of 1
- Low input THDi design effectively reduces power system pollution
- Built-in 2.8-inch touch LCD to instantly display UPS status
- Support ECO mode energy saving, built-in overvoltage cut-off protection and surge immunity (MOV)
- Efficient battery charging with adjustable charging current
Model
- ES-SU1K / ES-SU3K / ES-SU6K / ES-SU10K / ES-SU6K-RL / ES-TU6K-RL
Energy Storage> Battery-
Valve Regulated Sealed Lead Acid Battery
-
Features :
-
- Multi-layer designed, prevent leakage.
- Reliable exhaust venting valve design, will not ignite or explode internally when exposed to open flames during charging
- Maintenance-free, no need to replenish electrolytes during use
- Low self-discharge, ≤3%/month @ Ta=25℃
- Operating temperature for charging and discharging -20~+55℃ (Refer to specifications for details)
- DJM series is suitable for industrial use, FT series narrow width dimensions suitable for 19" or 23" cabinets in communication rooms
- Certified by UL1989/CE
- 3 years warranty