Series Search

※NEW PRODUCT

Peripheral Accessory> AC/DC Fan-

AC Fan

AC Fan
Features:  
  • Wide operating environment temperature: -20℃ to +70℃
  • Direct driven by AC power, no need for additional peripheral drivers
  • Aluminum alloy frame, sturdy and durable structure
 
Model Encoding:  
Model

DC Fan

DC Fan
Features:
  • Low noise
  • Excellent air volume
  • Low power consumption
  • Strong adaptability

Model Encoding:
Model

Fan Guards

Fan Guards
Features:  
  • Available in 40–170 mm sizes for a wide range of AC, DC, and EC axial fans.
  • Easy installation and maintenance to improve system reliability and reduce operating costs.
 
Model Encoding:  
Model
Metal:
FGM-4 / FGM-6 / FGM-8 / FGM-12 / FGM-17
Plastic:
FGP-4 / FGP-6 / FGP-8 / FGP-12
3-in-1:
FG3-4 / FG3-6 / FG3-8 / FG3-12 / FG3-17

Peripheral Accessory> Industrial Power Distribution Component-

DIN Rail Terminal Blocks

DIN Rail Terminal Blocks
Features:
  • Space-saving design / Front connection
  • Vibration-proof anti-loosening wire connection with pre-stressed spring clamp
  • Easy to operate, fast wiring installation with top wire entry
  • Corrosion-proof terminal points
  • Easy mounting and dismounting from the terminal rail
  • Low contact resistance
  • Easy for the extension of terminal connection
  • Easy handling and safe connection
  • Connecting without tools is easy and time-saving
  • Colored platens ensure safety connections and operations

Model Encoding:
Model
Single Layer:
DPT1.5 / DPT1.5/3 / DPT1.5/3GN / DPT1.5/3-PE / DPT1.5/4 / DPT1.5/4GN / DPT1.5/4-PE / DPT1.5GN / DPT1.5-PE / DPT10 / DPT10/3 / DPT10/3GN / DPT10/3-PE / DPT10GN / DPT10-PE / DPT2.5 / DPT2.5/3 / DPT2.5/3GN / DPT2.5/3-PE / DPT2.5/4 / DPT2.5/4GN / DPT2.5/4-PE / DPT2.5GN / DPT2.5-PE / DPT4 / DPT4/3 / DPT4/3GN / DPT4/3-PE / DPT4/4 / DPT4/4GN / DPT4/4-PE / DPT4GN / DPT4-PE / DPT6 / DPT6/3 / DPT6/3GN / DPT6/3-PE / DPT6/4 / DPT6/4GN / DPT6/4-PE / DPT6GN / DPT6-PE / DPTN16 / DPTN16/3 / DPTN16/3GN / DPTN16/3-PE / DPTN16GN / DPTN16-PE
Double Layer:
DPTTB1.5 / DPTTB1.5GN / DPTTB1.5-PE / DPTTB2.5 / DPTTB2.5GN / DPTTB2.5-PE / DPTTB4 / DPTTB4GN / DPTTB4-PE
Single Layer- End plate:
SEW35-1 / DD-PT1.5/3-D / DD-PT1.5/4-D / DD-PT1.5-D / DD-PT10/3-D / DD-PT10-D / DD-PT2.5/3-D / DD-PT2.5/4-D / DD-PT2.5-D / DD-PT4/3-D / DD-PT4/4-D / DD-PT4-D / DD-PT6/3-D / DD-PT6/4-D / DD-PT6-D / DD-PTN16/3-D / DD-PTN16-D
Double Layer- End plate:
DD-PTTB1.5-D / DD-PTTB2.5-D / DD-PTTB4-D
Single Layer- Comb link:
ODFBS2-10 / ODFBS2-12 / ODFBS10-3.5 / ODFBS10-5 / ODFBS10-6 / ODFBS10-8
Single Layer- Marking tags:
DUC-TM3.5 / DUC-TM5 / DUC-TM6 / DUC-TM8 / DUC-TM10 / DUC-TM12 / DUC-TMF3.5 / DUC-TMF5 / DUC-TMF6 / DUC-TMF8 / DUC-TMF10 / DUC-TMF12

Splicing Connector

Splicing Connector
Features:
  • Lever-actuated, tool-free quick wiring design
  • Transparent housing for easy connection inspection
  • Top-side test point for voltage measurement
  • Certified to UL / VDE / UKCA / EPD / CE standards
 
Model Encoding:
Model
Same-side Wiring:
DGBSC-SG01/4-02P / DGBSC-SG01/4-03P / DGBSC-SG01/4-05P
Opposite-side Wiring:
DGBSC-SG02/4-01P

DIN Rail T35 Zinc Plated Steel

DIN Rail T35 Zinc Plated Steel
Features:
  • Unique appearance design with environmental-friendly zinc plating and corrosion-resistant
  • SPCC steel material that prevent distortion
  • Precision by stamping process, no sharp edges for hand injury
 
Model Encoding:
Model

Grounding Copper Busbar

Grounding Copper Busbar
Features:
  • Excellent conductivity material and superior corrosion-resistant surface
  • Diverse sizes and specifications can meet various installation applications and requirements
  • Material of support insulator: 6410G5 PA66 flame retardant (NAN YA PLASTICS CORP.), UL 94 V0 grade
  • Number of poles: 5P, 7P, 9P, 11P, 13P, 15P, 17P, 19P, 21P, 23P, 25P, 27P
 
Model Encoding:
Model

Rectangular Type Inductive Proximity Sensor

Rectangular Type Inductive Proximity Sensor
Features:
  • Sensing in a non-contact manner, which will not wear out or damage the detection object.
  • Product life is longer.
  • It is suitable to use even there is oil, dirt or water on the detecting object.
  • Response speed is faster.
  • Not affected by the surface color of the detected object.

  Model Encoding:


Video:
Rectangular Type Inductive Proximity Sensor
Model

Tubular Anti-bending Type Inductive Proximity Sensor

Tubular Anti-bending Type Inductive Proximity Sensor
Features:
  • Sensing in a non-contact manner, which will not wear out or damage the detection object.
  • Product life is longer.
  • It is suitable to use even there is oil, dirt or water on the detecting object.
  • Response speed is faster.
  • Not affected by the surface color of the detected object.

Model Encoding:

Video:
Tubular Anti-bending Type Inductive Proximity Sensor
Model

Slotted Photoelectric Sensor

Slotted Photoelectric Sensor
Features:  
  • The equipment has two independent outputs
  • Cable lead-out: Standard configuration includes 2M flexible conductor
  • Wide voltage range: 5~24VDC
  • High-speed response: Response frequency 3kHz
 
Model Encoding:  
Model

Industrial Switch - Emergency Switch

Industrial Switch - Emergency Switch
Features:
  • Solid housing design for operator and contact block to reduce installation space
  • Complete type with 16mm & 22mm version
  • IP66 / IP65 protection rating
  • With anti-rotation latch design on the operator
  • Tighten or disassemble the fixing nut by hand tools or finger freely
  • Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
  • New partition and spring structure design, increase the wire holding force and stability

Model Encoding:
Model

Industrial Switch - Push Switch

Industrial Switch - Push Switch
Features:
  • Solid housing design for operator and contact block to reduce installation space
  • Complete type with 16mm & 22mm version
  • IP66 / IP65 protection rating
  • With anti-rotation latch design on the operator
  • Tighten or disassemble the fixing nut by hand tools or finger freely
  • Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
  • New partition and spring structure design, increase the wire holding force and stability

Model Encoding:
Model
Φ16mm+ Soldering Wiring+ Alternate Mode::
C1S01-R121B-HG10 / C1S01-R121B-HG11 / C1S01-R121G-HG10 / C1S01-R121G-HG11 / C1S01-R121R-HG10 / C1S01-R121R-HG11 / C1S01-R121Y-HG10 / C1S01-R121Y-HG11 / C1S01-R12KB-HG01 / C1S01-R12KB-HG02 / C1S01-R12KG-HG01 / C1S01-R12KG-HG02 / C1S01-R12KR-HG01 / C1S01-R12KR-HG02 / C1S01-R12KY-HG01 / C1S01-R12KY-HG02
Φ16mm+ Soldering Wiring+ Momentary mode::
C1S02-R121B-HG10 / C1S02-R121B-HG11 / C1S02-R121G-HG10 / C1S02-R121G-HG11 / C1S02-R121R-HG10 / C1S02-R121R-HG11 / C1S02-R121Y-HG10 / C1S02-R121Y-HG11 / C1S02-R12KB-HG01 / C1S02-R12KB-HG02 / C1S02-R12KG-HG01 / C1S02-R12KG-HG02 / C1S02-R12KR-HG01 / C1S02-R12KR-HG02 / C1S02-R12KY-HG01 / C1S02-R12KY-HG02
Φ22mm+ Push-In+ Momentary Extended Mode::
CP24B-M2E01G / CP24B-M2E01R / CP24B-M2E01S / CP24B-M2E01Y / CP24B-M2E02G / CP24B-M2E02R / CP24B-M2E02S / CP24B-M2E02Y / CP24B-M2E10G / CP24B-M2E10R / CP24B-M2E10S / CP24B-M2E10Y / CP24B-M2E11G / CP24B-M2E11R / CP24B-M2E11S / CP24B-M2E11Y / CP24B-M2E20G / CP24B-M2E20R / CP24B-M2E20S / CP24B-M2E20Y
Φ22mm+ Push-In+ Maintained Extended Mode::
CP24B-A2E01G / CP24B-A2E01R / CP24B-A2E01S / CP24B-A2E01Y / CP24B-A2E02G / CP24B-A2E02R / CP24B-A2E02S / CP24B-A2E02Y / CP24B-A2E10G / CP24B-A2E10R / CP24B-A2E10S / CP24B-A2E10Y / CP24B-A2E11G / CP24B-A2E11R / CP24B-A2E11S / CP24B-A2E11Y / CP24B-A2E20G / CP24B-A2E20R / CP24B-A2E20S / CP24B-A2E20Y
Φ22mm+ Push-In+ With Light 24V+ Momentary Extended Mode::
CP24L-M2BE01Q4G / CP24L-M2BE01Q4R / CP24L-M2BE01Q4S / CP24L-M2BE01Q4Y / CP24L-M2BE10Q4G / CP24L-M2BE10Q4R / CP24L-M2BE10Q4S / CP24L-M2BE10Q4Y
Φ22mm+ Push-In+ With Light 24V+ Maintained Extended Mode::
CP24L-A2BE01Q4G / CP24L-A2BE01Q4R / CP24L-A2BE01Q4S / CP24L-A2BE01Q4Y / CP24L-A2BE10Q4G / CP24L-A2BE10Q4R / CP24L-A2BE10Q4S / CP24L-A2BE10Q4Y

Industrial Switch - Key Selector Switch

Industrial Switch - Key Selector Switch
Features:
  • Solid housing design for operator and contact block to reduce installation space
  • Complete type with 16mm & 22mm version
  • IP66 / IP65 protection rating
  • With anti-rotation latch design on the operator
  • Tighten or disassemble the fixing nut by hand tools or finger freely
  • Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
  • New partition and spring structure design, increase the wire holding force and stability

Model Encoding:
Model

Industrial Switch - Metal Switch

Industrial Switch - Metal Switch
Features:
  • Solid housing design for operator and contact block to reduce installation space
  • Complete type with 16mm & 19mm version
  • IP67 protection rating
  • With anti-rotation latch design on the operator
  • Tighten or disassemble the fixing nut by hand tools or finger freely
  • Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
  • New partition and spring structure design, increase the wire holding force and stability

Model Encoding:
Model

Industrial Switch - Limit Switch

Industrial Switch - Limit Switch
Features:
  • Basic model equipped with a precision microswitch
  • Multiple actuator types available to suit diverse application needs
  • High-accuracy performance with 15A breaking capacity
  • Wide operating speed range for flexible use in various environments
Model

Industrial Switch - Buzzer

Industrial Switch - Buzzer
Features:
  • Designed for compatibility with a wide range of panel applications
  • IP40 protection rating ensures reliable use across various equipment fields
  • Delivers sound pressure up to 70db at 0.1 mm range
  • Widely used as an acoustic component in computers, printers, copiers, alarms, electronic toys, automotive electronics, telephones, timers, and other electronic devices

Model Encoding:
Model

Industrial Switch - Pilot Light

Industrial Switch - Pilot Light
Features:
  • Easy to install and uninstall
  • Available with multiple colour of lampshade
  • Illumination with LED
  • IP66 / IP65 protection rating

Model Encoding:
Model

Relay

Relay
Features:
  • High capacity 2 pole:8A
  • 2 pole configurations
  • 5kV dielectric strength (between coil and contacts)
  • Sockets available

Model Encoding:
Model
Relay:
MRL01D24-2Z08A
Relay socket:
MRLS01-2Z

Fuse

Fuse
WJ30 Scope:
  • WJ30 series , used in Solar、 Industrial 、Equipment and so on Applications for over-current protection

WJ30H Scope:
  • WJ30H series , Fuse Holder for PV Fuses
  • Agency ratings up to 1500Vdc for use with solar PV fuses
  • Designed to UL 4248-19
Model

Miniature Circuit Breaker

Miniature Circuit Breaker
Features:
  • Comply with 10963-1 certification, TUV and CCC certifications
  • Wide range of applications in industrial facilities, residential or commerical buildings
  • The series has a fast response time, able to trip immediately in case of overload or short circuit, reducing the likelihood of device damage
  • Equipped with a tripping indication window that clearly shows the on/off status of the circuit breaker
  • Easy to combine and install

Model Encoding:

Instruction Manual
Model

Waterproof Connector

Waterproof Connector
Features:
  • Color: Black
  • Current rating: 16A
  • Voltage rating: 250V
  • Flammability: UL94 HB
  • IP rating: IP68
  • Temperature range: -40oC~70oC
Model

Peripheral Accessory> Lighting Fixtures & Accessories-

COB LED Strips

COB LED Strips
Features:
  • COB LED packaging, no light spots
  • CRI >90 and soft light
  • 4KV ESD testing
  • Wide beam angle with 180°
  • 5M per reel, can be cut and used every 5cm
  • CE/BIS certification
  • 2 years warranty

Model Encoding:
Model

Peripheral Accessory> Wire/Cable-

AC Power Cord

AC Power Cord
Features:
  • Flexible solution for small quantity
  • Easy modification for different size of DC plug
  • Off-the-shelf and no MOQ

Model Encoding:
Model
YUNG LI Brand:
YP11+YC13 / YP12+YC12 / YP21A+YC13 / YP13+YC13 / YP22+YC12 / YP18+YC12 / YP35+YC12 / YP61A+YC12
MEAN WELL Brand:
EU1-MC13 / US1-MC13 / CN1-MC13

USB 3.2 GEN2 Type C

USB 3.2 GEN2 Type C
Features:
  • 5A 240W 48V PD3.1 Quick Charge
  • 10Gbps Data Transfer Compliy with USB 3.2 Gen2 Standard
  • 4K Ultra HD 4K/60fps Video Output Function
  • E-Marker Chip Avoid Overheating, Overcurrent, and Overcharging
  • Exceptional Durability 10000+ Bending Test
  • Premium Aluminum Shield Anti-EMI
Model

Peripheral Accessory> Distribution Box-

Metal Distribution Box

Metal Distribution Box
FT series Features:
  • Continuously welded seams Foam-in-place seamless gasket 120-degree opening heavy-duty industrial hinges
  • IP66 protection rating against dust and water according to IEC 60529 & anti-collision according to IEC 62262 IK10
  • RAL 7035 outdoor powder coating
  • Gland plate on bottom
  • Right hand opening; door interchangeable
  • Custom cutouts available

ST series Features:
  • Grooved edges to prevent water and dust ingress; inner door opens to 110° and is reversible
  • Pre-drilled wall mounting holes and reserved cable entry points for convenience
  • Complies with IEC 60529 IP66 (waterproof, dustproof) and IEC 62262 IK10 (impact resistance) standards
  • RAL 7035 powder coating for outdoor durability and aesthetics
  • Customization services including drilling and machining

Model Encoding:

Video:
FT Series Introduction
Model
NONSTONE Brand:
FT202015 / FT302015 / FT302515 / FT302520 / FT303015 / FT303020 / FT304015 / FT304020 / FT403015 / FT403020 / FT404020 / FT404030 / FT406020 / FT406030 / FT503020 / FT504020 / FT504025 / FT505020 / FT505025 / FT604020 / FT604030 / FT605025 / FT606020 / FT606025 / FT606030 / FT606040 / FT705020 / FT705025 / FT806020 / FT806030 / FT806040 / FT808025 / FT808030 / FT1006025 / FT1006030 / FT1006040 / FT1008025 / FT1008030 / FT1206030 / FT1206040
MEAN WELL Brand:
ST202015 / ST203015 / ST253015 / ST253020 / ST303015 / ST303020 / ST304015 / ST304020 / ST305015 / ST305020 / ST403015 / ST403020 / ST404020 / ST405015 / ST405020 / ST405025 / ST406020 / ST406025 / ST406030 / ST505020 / ST505025 / ST506020 / ST506025 / ST507020 / ST507025 / ST604020 / ST604025 / ST604030 / ST606020 / ST606025 / ST606030 / ST606040 / ST608020 / ST608025 / ST608030 / ST6010020 / ST6010025 / ST6010030 / ST6010040 / ST6012020 / ST6012030 / ST6012040 / ST705020 / ST705025 / ST806030 / ST808025 / ST808030 / ST8010025 / ST8010030 / ST8012030

Plastic Distribution Box

Plastic Distribution Box
Features:
  • IP66 environmental-rated dust-tight and water-resistant and IK 9-rated impact-resistant
  • Made of high-end PC (Polycarbonate) material with UL 94 5VA grade high-performance flame-retardant and suitable for outdoor use
  • Applicable to ambient temperature -40℃ ~ + 80℃
  • Comply with CE safety standards

Model Encoding:
Model

Peripheral Accessory> 19" Rack Cabinet-

RA Series

RA Series
Features:
  • The surface is coated with electrostatic powder, which is dust-proof, anti-oxidation, not easy to scratch, and resistant to acid and alkali.
  • There are no screw parts on the side panels of the cabinet, so as the upper and lower frames; keeps the overall appearance clean.
  • In order to increase the wiring space, the front width of the cabinet is increased to 600mm while the internal remains a standardized frame of 19 inches.
  • Three 4-inch module fans can be installed on the top of the cabinet. (Optional modules of 110V/220V for purchase & self-assemble)
  • Equipped with braked wheels and leveling screws to maintain the balance of the cabinet and prevent it from shaking.

Model Encoding:
Model
19" Cabinet (Made in Taiwan):
RA-15U-750 / RA-22U-750 / RA-30U-750 / RA-35U-750 / RA-42U-750
19" Cabinet (Made in China):
RA-15U-750-C / RA-22U-750-C / RA-30U-750-C / RA-35U-750-C / RA-42U-750-C
Rack Accessories (Made in Taiwan):
RA27904 / RAF9AH01 / RAF9AH02 / RA9AR01U / RA9AR02U / RA9AR03U / RA9AQ01U / RA9AQ02U / RA9AQ03U / RA9BM03U / RA19AX00 / RA19AN01 / RA-1U-CF
Rack Accessories (Made in China):
RA27904-C / RAF9AH01-C / RA9AR01U-C / RA9AR02U-C / RA9AR03U-C / RA9AQ01U-C / RA9AQ02U-C / RA9AQ03U-C / RA15DR-C / RA22DR-C / RA30DR-C / RA35DR-C / RA42DR-C / RA-1U-CF-C / RA19AN01-C / RA19AX00-C / RA9BM03U-C

Peripheral Accessory> Switching Power Supply Accessories-

DC Changeable Plug

DC Changeable Plug
Features:
  • Flexible solution for small quantity
  • Easy modification for different size of DC plug
  • Off-the-shelf and no MOQ
  • Suitable for NGE12~90 series, GST18~360 series, GSM18~220 series, OWA-60~200U/E series

Model Encoding:
Model

Terminal Block Cover

Terminal Block Cover
Model Encoding: 

Applicable Models
Model

Metal Mounting Brackets & Accessories

Metal Mounting Brackets & Accessories
Model Encoding: 


Applicable Models
Model

EMI Magnetic Core

EMI Magnetic Core
Features:
  • Easy to install:
    It can be installed after production, and the number of turns can be increased according to needs
  • Compliant with environmental regulations:
    It complies with RoHS/REACH standards, making it a safe choice for green manufacturing
  • Widely used:
    Including Medical equipment, telecommunication systems, consumer electronics, home appliances, various machine tools, testing and measuring equipment, HVAC systems, power regulators, inverters and others

Model Encoding:
Model