Series Search
※NEW PRODUCT
Peripheral Accessory> AC/DC Fan-
AC Fan
-
Features:
- Wide operating environment temperature: -20℃ to +70℃
- Direct driven by AC power, no need for additional peripheral drivers
- Aluminum alloy frame, sturdy and durable structure
Model Encoding:
Model
DC Fan
-
Features:
- Low noise
- Excellent air volume
- Low power consumption
- Strong adaptability
Model Encoding:
Model
Fan Guards
-
Features:
- Available in 40–170 mm sizes for a wide range of AC, DC, and EC axial fans.
- Easy installation and maintenance to improve system reliability and reduce operating costs.
Model Encoding:
Model
Peripheral Accessory> Industrial Power Distribution Component-
DIN Rail Terminal Blocks
-
Features:
- Space-saving design / Front connection
- Vibration-proof anti-loosening wire connection with pre-stressed spring clamp
- Easy to operate, fast wiring installation with top wire entry
- Corrosion-proof terminal points
- Easy mounting and dismounting from the terminal rail
- Low contact resistance
- Easy for the extension of terminal connection
- Easy handling and safe connection
- Connecting without tools is easy and time-saving
- Colored platens ensure safety connections and operations
Model Encoding:

Model
-
Single Layer:
- DPT1.5 / DPT1.5/3 / DPT1.5/3GN / DPT1.5/3-PE / DPT1.5/4 / DPT1.5/4GN / DPT1.5/4-PE / DPT1.5GN / DPT1.5-PE / DPT10 / DPT10/3 / DPT10/3GN / DPT10/3-PE / DPT10GN / DPT10-PE / DPT2.5 / DPT2.5/3 / DPT2.5/3GN / DPT2.5/3-PE / DPT2.5/4 / DPT2.5/4GN / DPT2.5/4-PE / DPT2.5GN / DPT2.5-PE / DPT4 / DPT4/3 / DPT4/3GN / DPT4/3-PE / DPT4/4 / DPT4/4GN / DPT4/4-PE / DPT4GN / DPT4-PE / DPT6 / DPT6/3 / DPT6/3GN / DPT6/3-PE / DPT6/4 / DPT6/4GN / DPT6/4-PE / DPT6GN / DPT6-PE / DPTN16 / DPTN16/3 / DPTN16/3GN / DPTN16/3-PE / DPTN16GN / DPTN16-PE
-
Double Layer:
- DPTTB1.5 / DPTTB1.5GN / DPTTB1.5-PE / DPTTB2.5 / DPTTB2.5GN / DPTTB2.5-PE / DPTTB4 / DPTTB4GN / DPTTB4-PE
-
Single Layer- End plate:
- SEW35-1 / DD-PT1.5/3-D / DD-PT1.5/4-D / DD-PT1.5-D / DD-PT10/3-D / DD-PT10-D / DD-PT2.5/3-D / DD-PT2.5/4-D / DD-PT2.5-D / DD-PT4/3-D / DD-PT4/4-D / DD-PT4-D / DD-PT6/3-D / DD-PT6/4-D / DD-PT6-D / DD-PTN16/3-D / DD-PTN16-D
-
Double Layer- End plate:
- DD-PTTB1.5-D / DD-PTTB2.5-D / DD-PTTB4-D
Splicing Connector
-
Features:
- Lever-actuated, tool-free quick wiring design
- Transparent housing for easy connection inspection
- Top-side test point for voltage measurement
- Certified to UL / VDE / UKCA / EPD / CE standards
Model Encoding:

Model
-
Same-side Wiring:
- DGBSC-SG01/4-02P / DGBSC-SG01/4-03P / DGBSC-SG01/4-05P
-
Opposite-side Wiring:
- DGBSC-SG02/4-01P
DIN Rail T35 Zinc Plated Steel
-
Features:
- Unique appearance design with environmental-friendly zinc plating and corrosion-resistant
- SPCC steel material that prevent distortion
- Precision by stamping process, no sharp edges for hand injury
Model Encoding:

Model
-
DIN Rail :
- TS35/7.5-75 / TS35/7.5-150 / TS35/7.5-200 / TS35/7.5-300 / TS35/7.5-1000 / TS35/7.5-1000-AL / TS35/15-150 / TS35/15-200 / TS35/15-300
Grounding Copper Busbar
-
Features:
- Excellent conductivity material and superior corrosion-resistant surface
- Diverse sizes and specifications can meet various installation applications and requirements
- Material of support insulator: 6410G5 PA66 flame retardant (NAN YA PLASTICS CORP.), UL 94 V0 grade
- Number of poles: 5P, 7P, 9P, 11P, 13P, 15P, 17P, 19P, 21P, 23P, 25P, 27P
Model Encoding:

Model
-
Without N phase support insulator:
- CU25003T-005 / CU25003T-007 / CU25003T-009 / CU25003T-011 / CU25003T-013 / CU25003T-015 / CU25003T-017 / CU25003T-019 / CU25003T-021 / CU25003T-023 / CU25003T-025 / CU25003T-027
-
N phase support insulator:
- CU25003T-005N / CU25003T-007N / CU25003T-009N / CU25003T-011N / CU25003T-013N / CU25003T-015N / CU25003T-017N / CU25003T-019N / CU25003T-021N / CU25003T-023N / CU25003T-025N / CU25003T-027N
Rectangular Type Inductive Proximity Sensor
-
Features:
- Sensing in a non-contact manner, which will not wear out or damage the detection object.
- Product life is longer.
- It is suitable to use even there is oil, dirt or water on the detecting object.
- Response speed is faster.
- Not affected by the surface color of the detected object.
Model Encoding:

Video:
Rectangular Type Inductive Proximity Sensor
Model
Tubular Anti-bending Type Inductive Proximity Sensor
-
Features:
- Sensing in a non-contact manner, which will not wear out or damage the detection object.
- Product life is longer.
- It is suitable to use even there is oil, dirt or water on the detecting object.
- Response speed is faster.
- Not affected by the surface color of the detected object.
Model Encoding:

Video:
Tubular Anti-bending Type Inductive Proximity Sensor
Model
- PSC0801-NP / PSC0802-NP / PSC1202-NP / PSC1205-NP / PSC1805-NP / PSC1808-NP / PSC3010-NP / PSC3018-NP / PSD1202-NP / PSD1205-NP / PSD1805-NP / PSD1808-NP
Slotted Photoelectric Sensor
-
Features:
- The equipment has two independent outputs
- Cable lead-out: Standard configuration includes 2M flexible conductor
- Wide voltage range: 5~24VDC
- High-speed response: Response frequency 3kHz
Model Encoding:
Model
Industrial Switch - Emergency Switch
-
Features:
- Solid housing design for operator and contact block to reduce installation space
- Complete type with 16mm & 22mm version
- IP66 / IP65 protection rating
- With anti-rotation latch design on the operator
- Tighten or disassemble the fixing nut by hand tools or finger freely
- Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
- New partition and spring structure design, increase the wire holding force and stability
Model Encoding:

Model
-
Φ16mm:
- E1E19-F620RA-F41 / E1E19-F620RA-F42 / E1E19-F620RM-F41 / E1E19-F620RM-F42 / ADA16E6-R11-G1K/R / ADA16E6-R11-H1K/R / ADA16E6-R11-I1K/R
-
Φ22mm:
- CP2E-BVE01R / CP2E-BVE02R / CP2E-BVE10R / CP2E-BVE11R / CP2E-BVE20R / CP2E-LVE01Q4R / CP2E-LVE10Q4R
Industrial Switch - Push Switch
-
Features:
- Solid housing design for operator and contact block to reduce installation space
- Complete type with 16mm & 22mm version
- IP66 / IP65 protection rating
- With anti-rotation latch design on the operator
- Tighten or disassemble the fixing nut by hand tools or finger freely
- Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
- New partition and spring structure design, increase the wire holding force and stability
Model Encoding:

Model
-
Φ16mm+ Soldering Wiring+ Alternate Mode::
- C1S01-R121B-HG10 / C1S01-R121B-HG11 / C1S01-R121G-HG10 / C1S01-R121G-HG11 / C1S01-R121R-HG10 / C1S01-R121R-HG11 / C1S01-R121Y-HG10 / C1S01-R121Y-HG11 / C1S01-R12KB-HG01 / C1S01-R12KB-HG02 / C1S01-R12KG-HG01 / C1S01-R12KG-HG02 / C1S01-R12KR-HG01 / C1S01-R12KR-HG02 / C1S01-R12KY-HG01 / C1S01-R12KY-HG02
-
Φ16mm+ Soldering Wiring+ Momentary mode::
- C1S02-R121B-HG10 / C1S02-R121B-HG11 / C1S02-R121G-HG10 / C1S02-R121G-HG11 / C1S02-R121R-HG10 / C1S02-R121R-HG11 / C1S02-R121Y-HG10 / C1S02-R121Y-HG11 / C1S02-R12KB-HG01 / C1S02-R12KB-HG02 / C1S02-R12KG-HG01 / C1S02-R12KG-HG02 / C1S02-R12KR-HG01 / C1S02-R12KR-HG02 / C1S02-R12KY-HG01 / C1S02-R12KY-HG02
-
Φ22mm+ Push-In+ Momentary Extended Mode::
- CP24B-M2E01G / CP24B-M2E01R / CP24B-M2E01S / CP24B-M2E01Y / CP24B-M2E02G / CP24B-M2E02R / CP24B-M2E02S / CP24B-M2E02Y / CP24B-M2E10G / CP24B-M2E10R / CP24B-M2E10S / CP24B-M2E10Y / CP24B-M2E11G / CP24B-M2E11R / CP24B-M2E11S / CP24B-M2E11Y / CP24B-M2E20G / CP24B-M2E20R / CP24B-M2E20S / CP24B-M2E20Y
-
Φ22mm+ Push-In+ Maintained Extended Mode::
- CP24B-A2E01G / CP24B-A2E01R / CP24B-A2E01S / CP24B-A2E01Y / CP24B-A2E02G / CP24B-A2E02R / CP24B-A2E02S / CP24B-A2E02Y / CP24B-A2E10G / CP24B-A2E10R / CP24B-A2E10S / CP24B-A2E10Y / CP24B-A2E11G / CP24B-A2E11R / CP24B-A2E11S / CP24B-A2E11Y / CP24B-A2E20G / CP24B-A2E20R / CP24B-A2E20S / CP24B-A2E20Y
-
Φ22mm+ Push-In+ With Light 24V+ Momentary Extended Mode::
- CP24L-M2BE01Q4G / CP24L-M2BE01Q4R / CP24L-M2BE01Q4S / CP24L-M2BE01Q4Y / CP24L-M2BE10Q4G / CP24L-M2BE10Q4R / CP24L-M2BE10Q4S / CP24L-M2BE10Q4Y
-
Φ22mm+ Push-In+ With Light 24V+ Maintained Extended Mode::
- CP24L-A2BE01Q4G / CP24L-A2BE01Q4R / CP24L-A2BE01Q4S / CP24L-A2BE01Q4Y / CP24L-A2BE10Q4G / CP24L-A2BE10Q4R / CP24L-A2BE10Q4S / CP24L-A2BE10Q4Y
Industrial Switch - Key Selector Switch
-
Features:
- Solid housing design for operator and contact block to reduce installation space
- Complete type with 16mm & 22mm version
- IP66 / IP65 protection rating
- With anti-rotation latch design on the operator
- Tighten or disassemble the fixing nut by hand tools or finger freely
- Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
- New partition and spring structure design, increase the wire holding force and stability
Model Encoding:

Model
-
Φ16mm:
- C1C04-R521B-HG10 / C1C04-R521B-HG11 / C1C04-R52KY-HG10 / C1C04-R52KY-HG11
-
Φ22mm:
- CP24S-2E02S / CP24S-2E11S / CP24S-2E20S / CP24F-2E01Q4Y / CP24F-2E10Q4Y
Industrial Switch - Metal Switch
-
Features:
- Solid housing design for operator and contact block to reduce installation space
- Complete type with 16mm & 19mm version
- IP67 protection rating
- With anti-rotation latch design on the operator
- Tighten or disassemble the fixing nut by hand tools or finger freely
- Single contact and double wiring holes design, capable of solid wire, strand wire and European terminal wiring
- New partition and spring structure design, increase the wire holding force and stability
Model Encoding:

Model
-
Φ16mm:
- F12S1-2214AFS / F12S1-2214BFS / F12S1-2214GFS / F12S1-2214RFS / F12S1-2214WFS
-
Φ19mm:
- F24S1-22G34BFS / F24S1-22G34GFS
Industrial Switch - Limit Switch
-
Features:
- Basic model equipped with a precision microswitch
- Multiple actuator types available to suit diverse application needs
- High-accuracy performance with 15A breaking capacity
- Wide operating speed range for flexible use in various environments
Model
Industrial Switch - Buzzer
-
Features:
- Designed for compatibility with a wide range of panel applications
- IP40 protection rating ensures reliable use across various equipment fields
- Delivers sound pressure up to 70db at 0.1 mm range
- Widely used as an acoustic component in computers, printers, copiers, alarms, electronic toys, automotive electronics, telephones, timers, and other electronic devices
Model Encoding:

Model
-
Φ16mm:
- ADP16B4-0R00140 / ADP16B4-0R00240
-
Φ22mm:
- CP2ZL-4TCEQ4R / CP2ZL-4TIEQ4R
Industrial Switch - Pilot Light
-
Features:
- Easy to install and uninstall
- Available with multiple colour of lampshade
- Illumination with LED
- IP66 / IP65 protection rating
Model Encoding:

Model
-
Φ16mm:
- C1P01-R12KB-0D1 / C1P01-R12KG-0D1 / C1P01-R12KR-0D1 / C1P01-R12KY-0D1
-
Φ22mm:
- CP24P-3EQ4G / CP24P-3EQ4R / CP24P-3EQ4S / CP24P-3EQ4Y
Relay
-
Features:
- High capacity 2 pole:8A
- 2 pole configurations
- 5kV dielectric strength (between coil and contacts)
- Sockets available
Model Encoding:

Model
-
Relay:
- MRL01D24-2Z08A
-
Relay socket:
- MRLS01-2Z
Fuse
-
WJ30 Scope:
- WJ30 series , used in Solar、 Industrial 、Equipment and so on Applications for over-current protection
WJ30H Scope:- WJ30H series , Fuse Holder for PV Fuses
- Agency ratings up to 1500Vdc for use with solar PV fuses
- Designed to UL 4248-19
Model
Miniature Circuit Breaker
-
Features:
- Comply with 10963-1 certification, TUV and CCC certifications
- Wide range of applications in industrial facilities, residential or commerical buildings
- The series has a fast response time, able to trip immediately in case of overload or short circuit, reducing the likelihood of device damage
- Equipped with a tripping indication window that clearly shows the on/off status of the circuit breaker
- Easy to combine and install
Model Encoding:
Instruction Manual
Model
-
C Type Trip Characteristic:
- MCB-6K2P-C10 / MCB-6K2P-C16 / MCB-6K2P-C32 / MCB-6K2P-C63
-
D Type Trip Characteristic:
- MCB-6K2P-D10 / MCB-6K2P-D16 / MCB-6K2P-D32 / MCB-6K2P-D63 / MCB-6K3P-D16 / MCB-6K3P-D20 / MCB-6K3P-D32 / MCB-6K3P-D40 / MCB-6K3P-D63
Peripheral Accessory> Lighting Fixtures & Accessories-
COB LED Strips
-
Features:
- COB LED packaging, no light spots
- CRI >90 and soft light
- 4KV ESD testing
- Wide beam angle with 180°
- 5M per reel, can be cut and used every 5cm
- CE/BIS certification
- 2 years warranty
Model Encoding:

Model
-
12V:
- CFA320A4-BN01 / CFA320A4-BT01 / CFA320A4-BW01
-
24V:
- CFC320A4-BN01 / CFC320A4-BT01 / CFC320A4-BW01
Peripheral Accessory> Wire/Cable-
AC Power Cord
Model
USB 3.2 GEN2 Type C
-
Features:
- 5A 240W 48V PD3.1 Quick Charge
- 10Gbps Data Transfer Compliy with USB 3.2 Gen2 Standard
- 4K Ultra HD 4K/60fps Video Output Function
- E-Marker Chip Avoid Overheating, Overcurrent, and Overcharging
- Exceptional Durability 10000+ Bending Test
- Premium Aluminum Shield Anti-EMI
Model
Peripheral Accessory> Distribution Box-
Metal Distribution Box
-
FT series Features:
- Continuously welded seams Foam-in-place seamless gasket 120-degree opening heavy-duty industrial hinges
- IP66 protection rating against dust and water according to IEC 60529 & anti-collision according to IEC 62262 IK10
- RAL 7035 outdoor powder coating
- Gland plate on bottom
- Right hand opening; door interchangeable
- Custom cutouts available
ST series Features:- Grooved edges to prevent water and dust ingress; inner door opens to 110° and is reversible
- Pre-drilled wall mounting holes and reserved cable entry points for convenience
- Complies with IEC 60529 IP66 (waterproof, dustproof) and IEC 62262 IK10 (impact resistance) standards
- RAL 7035 powder coating for outdoor durability and aesthetics
- Customization services including drilling and machining
Model Encoding:

Video:
FT Series Introduction
Model
-
NONSTONE Brand:
- FT202015 / FT302015 / FT302515 / FT302520 / FT303015 / FT303020 / FT304015 / FT304020 / FT403015 / FT403020 / FT404020 / FT404030 / FT406020 / FT406030 / FT503020 / FT504020 / FT504025 / FT505020 / FT505025 / FT604020 / FT604030 / FT605025 / FT606020 / FT606025 / FT606030 / FT606040 / FT705020 / FT705025 / FT806020 / FT806030 / FT806040 / FT808025 / FT808030 / FT1006025 / FT1006030 / FT1006040 / FT1008025 / FT1008030 / FT1206030 / FT1206040
-
MEAN WELL Brand:
- ST202015 / ST203015 / ST253015 / ST253020 / ST303015 / ST303020 / ST304015 / ST304020 / ST305015 / ST305020 / ST403015 / ST403020 / ST404020 / ST405015 / ST405020 / ST405025 / ST406020 / ST406025 / ST406030 / ST505020 / ST505025 / ST506020 / ST506025 / ST507020 / ST507025 / ST604020 / ST604025 / ST604030 / ST606020 / ST606025 / ST606030 / ST606040 / ST608020 / ST608025 / ST608030 / ST6010020 / ST6010025 / ST6010030 / ST6010040 / ST6012020 / ST6012030 / ST6012040 / ST705020 / ST705025 / ST806030 / ST808025 / ST808030 / ST8010025 / ST8010030 / ST8012030
Plastic Distribution Box
-
Features:
- IP66 environmental-rated dust-tight and water-resistant and IK 9-rated impact-resistant
- Made of high-end PC (Polycarbonate) material with UL 94 5VA grade high-performance flame-retardant and suitable for outdoor use
- Applicable to ambient temperature -40℃ ~ + 80℃
- Comply with CE safety standards
Model Encoding:

Model
- TJ-AG-0609 / TJ-AG-0811 / TJ-AG-0825 / TJ-AG-1212 / TJ-AG-1212-S / TJ-AG-1217 / TJ-AG-1417 / TJ-AG-1520 / TJ-AG-1525 / TJ-AG-1717 / TJ-AG-2020 / TJ-AG-2819 / TJ-AG-3428 / TJ-AG-3828
Peripheral Accessory> 19" Rack Cabinet-
RA Series
-
Features:
- The surface is coated with electrostatic powder, which is dust-proof, anti-oxidation, not easy to scratch, and resistant to acid and alkali.
- There are no screw parts on the side panels of the cabinet, so as the upper and lower frames; keeps the overall appearance clean.
- In order to increase the wiring space, the front width of the cabinet is increased to 600mm while the internal remains a standardized frame of 19 inches.
- Three 4-inch module fans can be installed on the top of the cabinet. (Optional modules of 110V/220V for purchase & self-assemble)
- Equipped with braked wheels and leveling screws to maintain the balance of the cabinet and prevent it from shaking.
Model Encoding:

Model
-
19" Cabinet (Made in Taiwan):
- RA-15U-750 / RA-22U-750 / RA-30U-750 / RA-35U-750 / RA-42U-750
-
19" Cabinet (Made in China):
- RA-15U-750-C / RA-22U-750-C / RA-30U-750-C / RA-35U-750-C / RA-42U-750-C
-
Rack Accessories (Made in Taiwan):
- RA27904 / RAF9AH01 / RAF9AH02 / RA9AR01U / RA9AR02U / RA9AR03U / RA9AQ01U / RA9AQ02U / RA9AQ03U / RA9BM03U / RA19AX00 / RA19AN01 / RA-1U-CF
-
Rack Accessories (Made in China):
- RA27904-C / RAF9AH01-C / RA9AR01U-C / RA9AR02U-C / RA9AR03U-C / RA9AQ01U-C / RA9AQ02U-C / RA9AQ03U-C / RA15DR-C / RA22DR-C / RA30DR-C / RA35DR-C / RA42DR-C / RA-1U-CF-C / RA19AN01-C / RA19AX00-C / RA9BM03U-C
Peripheral Accessory> Switching Power Supply Accessories-
DC Changeable Plug
-
Features:
- Flexible solution for small quantity
- Easy modification for different size of DC plug
- Off-the-shelf and no MOQ
- Suitable for NGE12~90 series, GST18~360 series, GSM18~220 series, OWA-60~200U/E series
Model Encoding:

Model
-
P1J (male):
- DC PLUG-P1J-P1M / DC PLUG-P1J-P1I / DC PLUG-P1J-P1L / DC PLUG-P1J-P3A / DC PLUG-P1J-P3B / DC PLUG-P1J-P3C / DC PLUG-P1J-P4A / DC PLUG-P1J-P4B / DC PLUG-P1J-P4C / DC PLUG-P1J-P1IR / DC PLUG-P1J-P1MR / DC PLUG-P1J-P1LR / DC PLUG-P1J-P1JR / DC PLUG-P1J-R1B / DC PLUG-P1J-R6B / DC PLUG-P1J-R7B / DC PLUG-P1J-USBC
-
P1M (male):
- DC PLUG-P1M-P1J / DC PLUG-P1M-P1JR / DC PLUG-P1M-P1MR / DC PLUG-P1M-R7B
-
R7BF (male):
- DC PLUG-R7BF-P1J / DC PLUG-R7BF-P1M
EMI Magnetic Core
-
Features:
- Easy to install:
It can be installed after production, and the number of turns can be increased according to needs - Compliant with environmental regulations:
It complies with RoHS/REACH standards, making it a safe choice for green manufacturing - Widely used:
Including Medical equipment, telecommunication systems, consumer electronics, home appliances, various machine tools, testing and measuring equipment, HVAC systems, power regulators, inverters and others
Model Encoding:

- Easy to install: