Series Search
※NEW PRODUCT
Powernex Precision Technology> Industrial Automation-
P6 Series: SCARA Industrial Robot

-
SCARA Robots Selection Guide
Features:Low profile and the space is saved by 15%, which is conducive to the layout and installation of the production line.
Optional payload of 1-6k and arm length of 400-700mm.
Valuable prices with supreme product quality.
Rich and complete user interface, flexibly to match with other devices.
Powernex Precision Technology> AC Fan/DC Fan-
AC Fan/DC Fan

-
DC Fan
Selection Guide:
DC Fan Selection Guide
Features:Low noise
Excellent air volume
Low power consumption
Strong adaptability
Powernex Precision Technology> Industrial Power Distribution Component-
Din Rail Terminal Blocks

-
Single Layer DIN Rail terminal blocks DPT Selection Guide
Double Layer DIN Rail terminal blocks DPTTB Selection Guide
Mounting Accessories of DPT series Selection Guide
Features:Space-saving design / Front connection
Vibration-proof anti-loosening wire connection with pre-stressed spring clamp
Easy to operate, fast wiring installation with top wire entry
Corrosion-proof terminal points
Easy mounting and dismounting from the terminal rail
Low contact resistance
Easy for the extension of terminal connection
Easy handling and safe connection
Connecting without tools is easy and time-saving
Colored platens ensure safety connections and operations
Din Rail T35 Zinc Plated Steel

-
Selection Guide:
Din Rail T35 Zinc Plated Steel Selection Guide
TS35mm DIN rail is widely used as a standard bracket, which can quickly mounted the rail type terminal blocks, power supplies, circuit breakers, fuse holders, relays and industrial control components in control cabinets and distribution boxes.
Features:Unique appearance design with environmental-friendly zinc plating and corrosion-resistant
SPCC steel material that prevent distortion
Precision by stamping process, no sharp edges for hand injury
Terminal Block Cover
Inductive Proximity Sensor

-
Inductive Proximity Sensor Metal Casing Rectangular Series Selection Guide
Inductive Proximity Sensor Tubular Anti-Bending Series Selection Guide
Features:Sensing in a non-contact manner, which will not wear out or damage the detection object.
Product life is longer.
It is suitable to use even there is oil, dirt or water on the detecting object.
Response speed is faster.
Not affected by the surface color of the detected object.
Industrial Switch

-
Emergency Switch Selection Guide
Push Switch Selection Guide
Key Selector Switch Selection Guide
Metal Switch Selection Guide
Limit Switch Selection Guide
Buzzer Selection Guide
Pilot Light Selection Guide
Features:Solid housing design for operator and contact block to reduce installation space
Complete type with 16mm & 22mm version
IP66 protection rating
With anti-rotation latch design on the operator
Tighten or disassemble the fixing nut by hand tools or finger freely
PUSH-IN quick wiring design
Double wiring holes design, capable of solid wire, strand wire and European terminal wiring
New partition and spring structure design, increase the wire holding force and stability
The contact blocks and lamp holders are distinguished by color which is clearly recognizable
Waterproof Silicon Sleeve: Provides IP66 protection for the contact under the mounting panel
Waterproof Connector

-
Waterproof connector for LED drivers
Fuse

-
Fuse WJ30-4+WJ30-H Spec
WJ30 Scope:WJ30 series , used in Solar、 Industrial 、Equipment and so on Applications for over-current protection
WJ30H Scope:WJ30H series , Fuse Holder for PV Fuses
Agency ratings up to 1500Vdc for use with solar PV fuses
Designed to UL 4248-19
Powernex Precision Technology> Wire/Cable-
AC Power Cord
USB 3.1 GEN2 Type C

-
Spec CE Declaration
Features:5A 100W 20V PD3.0 Quick Charge
10Gbps Data Transfer Compliy with USB 3.1 Gen2 standard
4K Ultra HD 4K/60fps video output function
E-Marker Chip Avoid overheating, overcurrent, and overcharging
Exceptional Durability 10000+ Bending Test
Premium Aluminum Shield Anti-EMI
Powernex Precision Technology> Distribution Box-
Distribution Box

-
Distribution Box Selection Guide
Video
Features:Continuously welded seams Foam-in-place seamless gasket 120-degree opening heavy-duty industrial hinges
IP66 protection rating against dust and water according to IEC 60529 & anti-collision according to IEC 62262 IK10
RAL 7035 outdoor powder coating
Gland plate on bottom
Right hand opening; door interchangeable
Custom cutouts available
Powernex Precision Technology> 19 Rack Cabinet-
RA Series 19 Rack Cabinet

-
RA Series 19 Rack Cabinet Selection Guide
Rack Accessories Selection GuideRA Series Features:The surface coated with electrostatic powder, which is dust-proof, anti-oxidation, not easy to scratch, and resistant to acid and alkali.
There are no screw parts on the side panels of the cabinet, so as the upper and lower frames; keeps the overall appearance clean.
In order to increase the wiring space, the front width of the cabinet is increased to 600mm while the internal remains a standardized frame of 19 inches.
Three 4-inch module fans can be installed on the top of the cabinet (Optional modules of 110V/220V for purchase & self-assemble)
Equipped with braked wheels and leveling screws to maintain the balance of the cabinet and prevent it from shaking.
Powernex Precision Technology> Accessory - Mounting Accessories
Power Schottky Rectififier
DC Changeable Plug

-
DC Changeable Plug P1J Selection Guide
DC Changeable Plug P1M Selection Guide
DC Changeable Plug R7BF Selection GuideFlexible solution for small quantity
Easy modification for different size of DC plug
Off-the-shelf and no MOQ
Suitable for GST18~16, GSM06~60, GEM06~60, GE12~40, SGA12~60, GS06/15, OWA-60U/E, GST90~120, GSM90, GST120~220, GSM120~220, OWA-90U~200U